• Image
  • Product name
  • Dimensions W x H x L
  • Housing type
  • Display
  • Voltage supply
  • Interface

Filter by attributes

Dimensions

Housing type

Technologie

Display

Number of digits

Voltage supply

Reset

Preset

Protection EN 60529

Image Product name Dimensions W x H x L Housing type Display Voltage supply Interface
NE210 Dimensions W x H x L
  • 48 x 48 x 108 mm
Housing type
  • Built-in housing
Display
  • LED
Voltage supply
  • 85...265 VAC (50/60 Hz)
  • 24 VDC ±10 %
Inquire
NE216 Dimensions W x H x L
  • 48 x 48 x 100 mm
Housing type
  • Built-in housing
Display
  • LED
Voltage supply
  • 85...265 VAC (50/60 Hz)
  • 12...30 VDC
Interface
  • RS485
Inquire

Did not find what you were looking for?

To the top