• Image
  • Product name
  • Product group
  • Dimension
  • Housing
  • Sensing distance max.
  • Features

Filter by attributes

Produktgruppe

Scanning range

Type

Gehäuseausführung

Dimension

Housing length

Anschlussart

Schutzart/Zulassungen

Output circuit

Operating temperature

Particular characteristics

Image Product name Product group Dimension Housing Sensing distance max. Features
IR12.D04S-F40.UA1Z.7BCV

Article no.: 11130475

Product group
  • Inductive distance sensors
Dimension
  • 12 mm
Housing
  • 12 mm x 40 mm
  • metal
  • Flush
Sensing distance max.
  • 0 … 4 mm
Features
  • Voltage output
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Delivery time
on request
Inquire
IR12.D04S-F50.UA1Z.7BO

Article no.: 11123876

Product group
  • Inductive distance sensors
Dimension
  • 12 mm
Housing
  • 12 mm x 50 mm
  • metal
  • Flush
Sensing distance max.
  • 0 … 4 mm
Features
  • Voltage output
  • Connector M12
  • -25 … 75 °C
  • IP 67
Delivery time
on request
Inquire
IR12.D06S-Q40.UA1Z.7BCV

Article no.: 11130476

Product group
  • Inductive distance sensors
Dimension
  • 12 mm
Housing
  • 12 mm x 40 mm
  • metal
  • Quasi-flush
Sensing distance max.
  • 0 … 6 mm
Features
  • Voltage output
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Delivery time
on request
Inquire
IR12.D06S-Q50.IA1Z.7BO

Article no.: 11141039

Product group
  • Inductive distance sensors
Dimension
  • 12 mm
Housing
  • 12 mm x 50 mm
  • metal
  • Quasi-flush
Sensing distance max.
  • 0 … 6 mm
Features
  • Current output
  • Connector M12
  • -25 … 75 °C
  • IP 67
Delivery time
on request
Inquire
IR12.D06S-Q50.UA1Z.7BO

Article no.: 11123877

Product group
  • Inductive distance sensors
Dimension
  • 12 mm
Housing
  • 12 mm x 50 mm
  • metal
  • Quasi-flush
Sensing distance max.
  • 0 … 6 mm
Features
  • Voltage output
  • Connector M12
  • -25 … 75 °C
  • IP 67
Delivery time
on request
Inquire
IR18.D05S-F60.UA1Z.7BO/B007

Article no.: 11140166

Product group
  • Inductive distance sensors
Dimension
  • 18 mm
Housing
  • 18 mm x 60 mm
  • metal
  • Flush
Sensing distance max.
  • 2 … 5 mm
Features
  • Voltage output
  • Connector M12
  • -10 … 70 °C
  • IP 67
Delivery time
disponibilidad bajo petición
Inquire
IR18.D08S-Q50.UA1Z.7BCV

Article no.: 11130479

Product group
  • Sensores de medida inductivos
Dimension
  • 18 mm
Housing
  • 18 mm x 50 mm
  • metal
  • Quasi-flush
Sensing distance max.
  • 0 … 8 mm
Features
  • Voltage output
  • Cable, L=2 m
  • -10 … 70 °C
  • IP 67
Inquire
IR18.D08S-Q60.UA1Z.7BO

Article no.: 11123879

Product group
  • Sensores de medida inductivos
Dimension
  • 18 mm
Housing
  • 18 mm x 60 mm
  • metal
  • Quasi-flush
Sensing distance max.
  • 0 … 8 mm
Features
  • Voltage output
  • Connector M12
  • -10 … 70 °C
  • IP 67
Inquire
IR30.D18S-F60.IA1Z.7BO

Article no.: 11179024

Product group
  • Sensores de medida inductivos
Dimension
  • 30 mm
Housing
  • 30 mm x 60 mm
  • metal
  • Flush
Sensing distance max.
  • 0 … 18 mm
Features
  • Current output
  • Connector M12
  • -25 … 75 °C
  • IP 67
Inquire
IR30.D18S-F60.UA1Z.7BO

Article no.: 11179023

Product group
  • Sensores de medida inductivos
Dimension
  • 30 mm
Housing
  • 30 mm x 60 mm
  • metal
  • Flush
Sensing distance max.
  • 0 … 18 mm
Features
  • Voltage output
  • Connector M12
  • -25 … 75 °C
  • IP 67
Inquire
IR30.D24S-N60.IA1Z.7BO

Article no.: 11179026

Product group
  • Inductive distance sensors
Dimension
  • 30 mm
Housing
  • 30 mm x 60 mm
  • metal
  • Non-flush
Sensing distance max.
  • 0 … 24 mm
Features
  • Current output
  • Connector M12
  • -25 … 75 °C
  • IP 67
Inquire
IR30.D24S-N60.UA1Z.7BO

Article no.: 11179025

Product group
  • Inductive distance sensors
Dimension
  • 30 mm
Housing
  • 30 mm x 60 mm
  • metal
  • Non-flush
Sensing distance max.
  • 0 … 24 mm
Features
  • Voltage output
  • Connector M12
  • -25 … 75 °C
  • IP 67
Inquire
IWFM 12U9501/O1

Article no.: 10237474

Product group
  • Inductive distance sensors
Dimension
  • 12 mm
Housing
  • 12 mm x 55 mm
  • metal
  • Flush
Sensing distance max.
  • 1 … 2 mm
Features
  • Voltage output
  • Cable, L=2 m
  • 60 °C
  • IP 67
Inquire
IWFM 18U7504/S35A

Article no.: 10146855

Product group
  • Inductive distance sensors
Dimension
  • 18 mm
Housing
  • 18 mm x 30 mm
  • metal
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 4 mm
Features
  • Voltage output
  • Connector M8
  • -10 … 70 °C
  • IP 67
Inquire
IWFM 20I9501/S35

Article no.: 10123624

Product group
  • Inductive distance sensors
Dimension
  • 20 mm
Housing
  • 20 mm x 35 mm
  • metal
  • Flush
Sensing distance max.
  • 2 … 5 mm
Features
  • Current output
  • Connector M8
  • 60 °C
  • IP 67
Inquire
IWFM 20I9503/S35

Article no.: 10123625

Product group
  • Inductive distance sensors
Dimension
  • 20 mm
Housing
  • 20 mm x 35 mm
  • metal
  • Flush
Sensing distance max.
  • 2 … 3 mm
Features
  • Current output
  • Connector M8
  • 60 °C
  • IP 67
Inquire
IWFM 20U9501/S35

Article no.: 10242449

Product group
  • Inductive distance sensors
Dimension
  • 20 mm
Housing
  • 20 mm x 35 mm
  • metal
  • Flush
Sensing distance max.
  • 2 … 5 mm
Features
  • Voltage output
  • Connector M8
  • 60 °C
  • IP 67
Inquire
IWFM 20U9503/S35

Article no.: 10241153

Product group
  • Inductive distance sensors
Dimension
  • 20 mm
Housing
  • 20 mm x 35 mm
  • metal
  • Flush
Sensing distance max.
  • 2 … 3 mm
Features
  • Voltage output
  • Connector M8
  • 60 °C
  • IP 67
Inquire
IWFM 20U9509/KS35AP

Article no.: 10155925

Product group
  • Inductive distance sensors
Dimension
  • 20 mm
Housing
  • 20 mm x 30 mm
  • metal
  • Flush
Sensing distance max.
  • 0 … 2 mm
Features
  • Voltage output
  • Flylead connector M8
  • -10 … 70 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top