• Image
  • Product name
  • Measuring distance Sd
  • Sweet spot
  • Beam type
  • Linearity error
  • Laser class
  • Features
  • Availability

Filter by attributes

Measuring distance Sd

Sweet spot

Beam type

Linearity error

Laser class

Interface

Image Product name Measuring distance Sd Sweet spot Beam type Linearity error Laser class Features Availability
OM70T-L0070.HH0065.VI

Article no.: 11175113

Measuring distance Sd
  • 30 … 70 mm
Sweet spot
  • 65 mm
Beam type
  • Line
Linearity error
  • ± 0.06 % Mr
Laser class
  • 1
Features
  • RS485
  • 4 ... 20 mA / 0 ... 10 VDC
Delivery time
immediately available
Inquire
OM70T-L0140.HH0130.VI

Article no.: 11175110

Measuring distance Sd
  • 40 … 140 mm
Sweet spot
  • 130 mm
Beam type
  • Line
Linearity error
  • ± 0.07 % Mr
Laser class
  • 1
Features
  • RS485
  • 4 ... 20 mA / 0 ... 10 VDC
Delivery time
immediately available
Inquire
OM70T-L0250.HH0240.VI

Article no.: 11175097

Measuring distance Sd
  • 50 … 250 mm
Sweet spot
  • 240 mm
Beam type
  • Line
Linearity error
  • ± 0.09 % Mr
Laser class
  • 1
Features
  • RS485
  • 4 ... 20 mA / 0 ... 10 VDC
Delivery time
immediately available
Inquire
OM70T-P0070.HH0065.VI

Article no.: 11195786

Measuring distance Sd
  • 30 … 70 mm
Sweet spot
  • 65 mm
Beam type
  • Point
Linearity error
  • ± 0.06 % Mr
Laser class
  • 1
Features
  • RS485
  • 4 ... 20 mA / 0 ... 10 VDC
Delivery time
immediately available
Inquire
OM70T-P0140.HH0130.VI

Article no.: 11175099

Measuring distance Sd
  • 40 … 140 mm
Sweet spot
  • 130 mm
Beam type
  • Point
Linearity error
  • ± 0.07 % Mr
Laser class
  • 1
Features
  • RS485
  • 4 ... 20 mA / 0 ... 10 VDC
Delivery time
immediately available
Inquire
OM70T-P0250.HH0240.VI

Article no.: 11175094

Measuring distance Sd
  • 50 … 250 mm
Sweet spot
  • 240 mm
Beam type
  • Point
Linearity error
  • ± 0.09 % Mr
Laser class
  • 1
Features
  • RS485
  • 4 ... 20 mA / 0 ... 10 VDC
Delivery time
immediately available
Inquire

Did not find what you were looking for?

To the top