Technical data
General data
Nominal strain
  • 0 ... 1000 μm/m
Non-linearity
  • < 0.5 %
Repeatability
  • < 0.1 %
Mechanical mounting
  • 2 x M8 screws
Dimensions
  • 40 mm x 21 mm x 71 mm
Mechanical data
Overload
  • 150 %
Sensor stiffness
  • 200 N @ 1000 μm/m
Weight
  • 330 g
Material sensor body
  • 1.7225, chemically nickel plated
Material housing
  • Stainless steel, 1.4301
Material sealing
  • NBR
Compensated for thermal expansion coefficient
  • 11.1 * 10-6 1/K
Electrical connection
  • M12, 5 pin, male
Environmental conditions
Operating temperature range
  • -40 ... 85 °C
Storage temperature range
  • -40 ... 85 °C
Protection class EN 60529, ISO20653
  • IP 68, 168h @ 1m H2O
  • IP 69K
  • ProTect+
Corrosion protection IEC 60068-2-52 salt spray test
  • C5-M (ISO 12944-5: protective paint systems)
Vibration IEC 60068-2-6
  • 10 … 57 Hz: 1.5 mm p-p, 58 ... 2000 Hz: 10 g
Random IEC 60068-2-64
  • 20 ... 1000 Hz: 0.1 g²/Hz
Shock IEC 60068-2-27
  • 50 g / 11 ms, 100 g / 6 ms
Electrical data
Output signal
  • 4 ... 20 mA
Signal polarity positive
  • Tension
Bridge resistance
  • 350 Ω
Supply voltage
  • 18 ... 33 VDC
Current consumption
  • < 60 mA
Cut-off frequency (3 db)
  • 1000 Hz
Compliance and approvals
EMC
  • EN 61000-6-2
  • EN 61000-6-3
  • EN 61326-2-3
UL listed
  • E217824

Downloads
Data sheet
Quickstart
CAD
EPLAN

Drawings

Accessories
Connecting cables sensor - PLC
ESG 34CE0200G
Connector M12, 5 pin, straight, 2 m, shielded

Article no.: 11205649

  • Connecting cable for Connector type M12
  • 2 m
  • Shielded
  • Outdoor

ESG 34CE0500G
Connector M12, 5 pin, straight, 5 m, shielded

Article no.: 11205638

  • Connecting cable for Connector type M12
  • 5 m
  • Shielded
  • Outdoor

ESG 34CE1000G
Connector M12, 5 pin, straight, 10 m, shielded

Article no.: 11205639

  • Connecting cable for Connector type M12
  • 10 m
  • Shielded
  • Outdoor


To the top