Datos técnicos
datos generales
Type
  • Through beam sensor
Actual range Sb
  • 2175 mm
Response time / release time
  • 0,05 … 5 ms
Type of head (fiber optic cable)
  • Cylindrical threaded (axial)
Width / diameter (head)
  • 3 mm
Height / length (head)
  • 14 mm
Material (head)
  • Stainless steel
Bending radius
  • 20 mm
Cable jacket diameter
  • 2,2 mm
Material cable jacket
  • PE
Material (fiber optic cable)
  • Plastic
Length (fiber optic cable)
  • 2000 mm
Operating temperature
  • -30 … +70 °C

Scaricare
Data sheet
Certificates / approvals
3D CAD / CAE

Disegni
Drawings

Accessori
Mounting accessories
10114652
Cutting tool for plastic fiber optics

Articolo n..: 10114652

  • Delivered with every plastic fiber optic
10119911
Mounting bracket Ø 2,2 mm

Articolo n..: 10119911

  • Material: Aluminum
10156738
Fiber optic cable extension 2 m

Articolo n..: 10156738

  • Reduction in range due to fiber optic extension: 2 m = approx. 25%
  • Reduction in range due to fiber optic extension: 5 m = approx. 60%
10158142
Fiber optic cable extension 5 m

Articolo n..: 10158142

  • Reduction in range due to fiber optic extension: 2 m = approx. 25%
  • Reduction in range due to fiber optic extension: 5 m = approx. 60%
10145523
Fiber optic cable extension 5 m highly flexible

Articolo n..: 10145523

  • Reduction in range due to fiber optic extension: 2 m = approx. 25%
  • Reduction in range due to fiber optic extension: 5 m = approx. 60%

In alto