Technical data
General data
Operating principle
  • Through-beam type
Actual range Sb
  • 140 mm
Fiber optic head
  • Cylindrical threaded
Operating temperature
  • -25 … +70 °C
Exit angle
  • 60°
Fiber optics can be shortened to length
  • No
Integrated lens
  • No
Adaptable lens
  • Yes
Infrared light compatibility (1450 nm)
  • Yes
Smallest object recognizable
  • 0.1 mm
Mechanical data
Width / diameter (head)
  • 3 mm
Height / length (head)
  • 17 mm
Material (head)
  • Brass
Thread
  • M3 x 0.5
Bending radius (fixed)
  • 7.5 mm
Bending radius (mobile)
  • 15 mm
Cable jacket diameter
  • 2.5 mm
Material cable jacket
  • PVC
Fiber cross section
  • 1 mm²
Material (fiber optic cable)
  • Glass
Length (fiber optic cable)
  • 25 cm

Downloads
Data sheet
CAD

Drawings
Drawings

Accessories
Mounting accessories
10103230
Cap nut (replace) for fiber optics series 15

Article no.: 10103230

  • Material: Nickel-plated brass
  • For re-orders when lost
  • Enclosed with every glass fiber optic of type B
Lenses and components
10119910
Doubling lens M3 increases the actual range (paires)

Article no.: 10119910

  • Material: brass / glass
  • Increases the actual range Sb by a factor of 6
  • Contents: 2 pieces
Fitting fiber optic sensors
FVDM 15N5103
Fiber optic sensors

Article no.: 10234639

  • 240 mm
  • 1200 mm
  • pulsed infrared diode
  • NPN
  • potentiometer, 20 turn
  • cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 65
FVDM 15N5103/S14
Fiber optic sensors

Article no.: 10122368

  • 240 mm
  • 1200 mm
  • pulsed infrared diode
  • NPN
  • potentiometer, 20 turn
  • connector M12 4 pin
  • -25 … 65 °C
  • IP 65
FVDM 15P5103
Fiber optic sensors

Article no.: 10234520

  • 240 mm
  • 1200 mm
  • pulsed infrared diode
  • PNP
  • potentiometer, 20 turn
  • cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 65
FVDM 15P5103/S14
Fiber optic sensors

Article no.: 10239451

  • 240 mm
  • 1200 mm
  • pulsed infrared diode
  • PNP
  • potentiometer, 20 turn
  • connector M12 4 pin
  • -25 … 65 °C
  • IP 65
FVDM 15P5130
Fiber optic sensors

Article no.: 10234519

  • 240 mm
  • 1200 mm
  • pulsed infrared diode
  • PNP
  • potentiometer, 20 turn
  • cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 65
FVDM 15P5130/S14
Fiber optic sensors

Article no.: 10124952

  • 240 mm
  • 1200 mm
  • pulsed infrared diode
  • PNP
  • potentiometer, 20 turn
  • connector M12 4 pin
  • -25 … 65 °C
  • IP 65

To the top