Technical data
General data
Actual range Sb
  • 800 mm
Sensing distance Tw
  • 150 mm
Light source
  • Pulsed infrared diode
Light indicator
  • LED yellow
Alignment / soiled lens indicator
  • LED, flashing
Adjustment
  • Potentiometer, 270°
Wave length
  • 880 nm
Suppression of reciprocal influence
  • Yes
Electrical data
Response time / release time
  • < 1 ms
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 45 mA
Current consumption typ.
  • 30 mA
Voltage drop Vd
  • < 1.8 VDC
Output function
  • Light operate
Output circuit
  • PNP
Output current
  • < 200 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Width / diameter
  • 18 mm
Height / length
  • 50 mm
Type
  • Cylindrical threaded
Housing material
  • Brass nickel plated / PC
Connection types
  • Cable 3 pin, 2 m
Ambient conditions
Operating temperature
  • -25 … +55 °C
Protection class
  • IP 67

Downloads
Data sheet
3D CAD / CAE

Drawings
Drawings
Connection diagram

Accessories
Mounting accessories
10151658
Sensofix series 18

Article no.: 10151658

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
Lenses and components
10101958
Adjusting plate series 18

Article no.: 10101958

  • Material: PETP
  • For re-orders when lost
  • Enclosed with every glass fiber optic of type A
10101480
Cap nut (replace) for fiber optics series 18

Article no.: 10101480

  • Material: POM
  • For re-orders when lost
  • Enclosed with every glass fiber optic of type A

Au sommet