Technical data
General data
Mounting type
  • Flush
Nominal sensing distance Sn
  • 4 mm
Hysteresis
  • 3 … 20 % of Sr
Output indicator
  • 3 port LED red
Electrical data
Switching frequency
  • 2 kHz
Voltage supply range +Vs
  • 6 … 36 VDC
Current consumption max. (no load)
  • 10 mA
Output circuit
  • PNP make function (NO)
Voltage drop Vd
  • < 2 VDC
Output current
  • < 200 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Type
  • Cylindrical threaded
Material (sensing face)
  • PBT
Housing material
  • Brass nickel plated
Dimension
  • 12 mm
Housing length
  • 60 mm
Connection types
  • Connector M12
Tightening torque max.
  • 15 Nm (Front: 10 Nm)
Ambient conditions
Operating temperature
  • -25 … +75 °C
Protection class
  • IP 67

Downloads
Data sheet
3D CAD / CAE

Drawings
Drawings
Connection diagram

Acessórios
Peripherals
ZTEST-ALL.DIGITAL
Test unit for sensors digital

Artigo nº: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Artigo nº: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZCONV-ALL.IMPM12
Adapter for pulse stretching M12

Artigo nº: 11163237

  • Adapter for pulse stretching
  • For pulse stretching 1 … 150 ms
  • For connector M12 - 3 pins
Mounting accessories
10151720
Sensofix series 12 round

Artigo nº: 10151720

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
Cables with open-ended wires
Cable with open-ended wires – CAM12.A3-11232807 – CAM12.A3-11230331 – CAM12.A3-11230854 – CAM12.A3-11230332 – CAM12.A3-11230333 – CAM12.A3-11230855 – CAM12.A3-11232808 – CAM12.A3-11232809 – CAM12.A4-11230400 – CAM12.A4-11230334 – CAM12.A4-11230929 – CAM12.A4-11230335 – CAM12.A4-11230336 – CAM12.A4-11230930 – CAM12.A4-11230931 – CAM12.A4-11232871 – CAM12.A5-11232985 – CAM12.A5-11230337 – CAM12.A5-11232986 – CAM12.A5-11230338 – CAM12.A5-11230974 – CAM12.A5-11232987 – CAM12.A5-11232988 – CAM12.A5-11232989 CAM12.A3-11232807

Artigo nº: 11232807

  • M12, female, A-coded, 3-poles; PUR, 100 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232807 – CAM12.A3-11230331 – CAM12.A3-11230854 – CAM12.A3-11230332 – CAM12.A3-11230333 – CAM12.A3-11230855 – CAM12.A3-11232808 – CAM12.A3-11232809 – CAM12.A4-11230400 – CAM12.A4-11230334 – CAM12.A4-11230929 – CAM12.A4-11230335 – CAM12.A4-11230336 – CAM12.A4-11230930 – CAM12.A4-11230931 – CAM12.A4-11232871 – CAM12.A5-11232985 – CAM12.A5-11230337 – CAM12.A5-11232986 – CAM12.A5-11230338 – CAM12.A5-11230974 – CAM12.A5-11232987 – CAM12.A5-11232988 – CAM12.A5-11232989 CAM12.A3-11230331

Artigo nº: 11230331

  • M12, female, A-coded, 3-poles; PUR, 200 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232807 – CAM12.A3-11230331 – CAM12.A3-11230854 – CAM12.A3-11230332 – CAM12.A3-11230333 – CAM12.A3-11230855 – CAM12.A3-11232808 – CAM12.A3-11232809 – CAM12.A4-11230400 – CAM12.A4-11230334 – CAM12.A4-11230929 – CAM12.A4-11230335 – CAM12.A4-11230336 – CAM12.A4-11230930 – CAM12.A4-11230931 – CAM12.A4-11232871 – CAM12.A5-11232985 – CAM12.A5-11230337 – CAM12.A5-11232986 – CAM12.A5-11230338 – CAM12.A5-11230974 – CAM12.A5-11232987 – CAM12.A5-11232988 – CAM12.A5-11232989 CAM12.A3-11230854

Artigo nº: 11230854

  • M12, female, A-coded, 3-poles; PUR, 300 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232807 – CAM12.A3-11230331 – CAM12.A3-11230854 – CAM12.A3-11230332 – CAM12.A3-11230333 – CAM12.A3-11230855 – CAM12.A3-11232808 – CAM12.A3-11232809 – CAM12.A4-11230400 – CAM12.A4-11230334 – CAM12.A4-11230929 – CAM12.A4-11230335 – CAM12.A4-11230336 – CAM12.A4-11230930 – CAM12.A4-11230931 – CAM12.A4-11232871 – CAM12.A5-11232985 – CAM12.A5-11230337 – CAM12.A5-11232986 – CAM12.A5-11230338 – CAM12.A5-11230974 – CAM12.A5-11232987 – CAM12.A5-11232988 – CAM12.A5-11232989 CAM12.A3-11230332

Artigo nº: 11230332

  • M12, female, A-coded, 3-poles; PUR, 500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232807 – CAM12.A3-11230331 – CAM12.A3-11230854 – CAM12.A3-11230332 – CAM12.A3-11230333 – CAM12.A3-11230855 – CAM12.A3-11232808 – CAM12.A3-11232809 – CAM12.A4-11230400 – CAM12.A4-11230334 – CAM12.A4-11230929 – CAM12.A4-11230335 – CAM12.A4-11230336 – CAM12.A4-11230930 – CAM12.A4-11230931 – CAM12.A4-11232871 – CAM12.A5-11232985 – CAM12.A5-11230337 – CAM12.A5-11232986 – CAM12.A5-11230338 – CAM12.A5-11230974 – CAM12.A5-11232987 – CAM12.A5-11232988 – CAM12.A5-11232989 CAM12.A3-11230333

Artigo nº: 11230333

  • M12, female, A-coded, 3-poles; PUR, 1000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232807 – CAM12.A3-11230331 – CAM12.A3-11230854 – CAM12.A3-11230332 – CAM12.A3-11230333 – CAM12.A3-11230855 – CAM12.A3-11232808 – CAM12.A3-11232809 – CAM12.A4-11230400 – CAM12.A4-11230334 – CAM12.A4-11230929 – CAM12.A4-11230335 – CAM12.A4-11230336 – CAM12.A4-11230930 – CAM12.A4-11230931 – CAM12.A4-11232871 – CAM12.A5-11232985 – CAM12.A5-11230337 – CAM12.A5-11232986 – CAM12.A5-11230338 – CAM12.A5-11230974 – CAM12.A5-11232987 – CAM12.A5-11232988 – CAM12.A5-11232989 CAM12.A3-11230855

Artigo nº: 11230855

  • M12, female, A-coded, 3-poles; PUR, 1500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232807 – CAM12.A3-11230331 – CAM12.A3-11230854 – CAM12.A3-11230332 – CAM12.A3-11230333 – CAM12.A3-11230855 – CAM12.A3-11232808 – CAM12.A3-11232809 – CAM12.A4-11230400 – CAM12.A4-11230334 – CAM12.A4-11230929 – CAM12.A4-11230335 – CAM12.A4-11230336 – CAM12.A4-11230930 – CAM12.A4-11230931 – CAM12.A4-11232871 – CAM12.A5-11232985 – CAM12.A5-11230337 – CAM12.A5-11232986 – CAM12.A5-11230338 – CAM12.A5-11230974 – CAM12.A5-11232987 – CAM12.A5-11232988 – CAM12.A5-11232989 CAM12.A3-11232808

Artigo nº: 11232808

  • M12, female, A-coded, 3-poles; PUR, 2000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232810 – CAM12.A3-11230385 – CAM12.A3-11230856 – CAM12.A3-11230340 – CAM12.A3-11230341 – CAM12.A3-11230857 – CAM12.A3-11232811 – CAM12.A3-11232812 – CAM12.A4-11230403 – CAM12.A4-11230342 – CAM12.A4-11230934 – CAM12.A4-11230343 – CAM12.A4-11230344 – CAM12.A4-11230935 – CAM12.A4-11230936 – CAM12.A4-11232877 – CAM12.A5-11232995 – CAM12.A5-11230345 – CAM12.A5-11232996 – CAM12.A5-11230346 – CAM12.A5-11230977 – CAM12.A5-11232997 – CAM12.A5-11232998 – CAM12.A5-11232999 CAM12.A3-11232810

Artigo nº: 11232810

  • M12, female, A-coded, 3-poles; PUR, 100 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232810 – CAM12.A3-11230385 – CAM12.A3-11230856 – CAM12.A3-11230340 – CAM12.A3-11230341 – CAM12.A3-11230857 – CAM12.A3-11232811 – CAM12.A3-11232812 – CAM12.A4-11230403 – CAM12.A4-11230342 – CAM12.A4-11230934 – CAM12.A4-11230343 – CAM12.A4-11230344 – CAM12.A4-11230935 – CAM12.A4-11230936 – CAM12.A4-11232877 – CAM12.A5-11232995 – CAM12.A5-11230345 – CAM12.A5-11232996 – CAM12.A5-11230346 – CAM12.A5-11230977 – CAM12.A5-11232997 – CAM12.A5-11232998 – CAM12.A5-11232999 CAM12.A3-11230385

Artigo nº: 11230385

  • M12, female, A-coded, 3-poles; PUR, 200 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232810 – CAM12.A3-11230385 – CAM12.A3-11230856 – CAM12.A3-11230340 – CAM12.A3-11230341 – CAM12.A3-11230857 – CAM12.A3-11232811 – CAM12.A3-11232812 – CAM12.A4-11230403 – CAM12.A4-11230342 – CAM12.A4-11230934 – CAM12.A4-11230343 – CAM12.A4-11230344 – CAM12.A4-11230935 – CAM12.A4-11230936 – CAM12.A4-11232877 – CAM12.A5-11232995 – CAM12.A5-11230345 – CAM12.A5-11232996 – CAM12.A5-11230346 – CAM12.A5-11230977 – CAM12.A5-11232997 – CAM12.A5-11232998 – CAM12.A5-11232999 CAM12.A3-11230856

Artigo nº: 11230856

  • M12, female, A-coded, 3-poles; PUR, 300 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232810 – CAM12.A3-11230385 – CAM12.A3-11230856 – CAM12.A3-11230340 – CAM12.A3-11230341 – CAM12.A3-11230857 – CAM12.A3-11232811 – CAM12.A3-11232812 – CAM12.A4-11230403 – CAM12.A4-11230342 – CAM12.A4-11230934 – CAM12.A4-11230343 – CAM12.A4-11230344 – CAM12.A4-11230935 – CAM12.A4-11230936 – CAM12.A4-11232877 – CAM12.A5-11232995 – CAM12.A5-11230345 – CAM12.A5-11232996 – CAM12.A5-11230346 – CAM12.A5-11230977 – CAM12.A5-11232997 – CAM12.A5-11232998 – CAM12.A5-11232999 CAM12.A3-11230340

Artigo nº: 11230340

  • M12, female, A-coded, 3-poles; PUR, 500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232810 – CAM12.A3-11230385 – CAM12.A3-11230856 – CAM12.A3-11230340 – CAM12.A3-11230341 – CAM12.A3-11230857 – CAM12.A3-11232811 – CAM12.A3-11232812 – CAM12.A4-11230403 – CAM12.A4-11230342 – CAM12.A4-11230934 – CAM12.A4-11230343 – CAM12.A4-11230344 – CAM12.A4-11230935 – CAM12.A4-11230936 – CAM12.A4-11232877 – CAM12.A5-11232995 – CAM12.A5-11230345 – CAM12.A5-11232996 – CAM12.A5-11230346 – CAM12.A5-11230977 – CAM12.A5-11232997 – CAM12.A5-11232998 – CAM12.A5-11232999 CAM12.A3-11230341

Artigo nº: 11230341

  • M12, female, A-coded, 3-poles; PUR, 1000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232810 – CAM12.A3-11230385 – CAM12.A3-11230856 – CAM12.A3-11230340 – CAM12.A3-11230341 – CAM12.A3-11230857 – CAM12.A3-11232811 – CAM12.A3-11232812 – CAM12.A4-11230403 – CAM12.A4-11230342 – CAM12.A4-11230934 – CAM12.A4-11230343 – CAM12.A4-11230344 – CAM12.A4-11230935 – CAM12.A4-11230936 – CAM12.A4-11232877 – CAM12.A5-11232995 – CAM12.A5-11230345 – CAM12.A5-11232996 – CAM12.A5-11230346 – CAM12.A5-11230977 – CAM12.A5-11232997 – CAM12.A5-11232998 – CAM12.A5-11232999 CAM12.A3-11230857

Artigo nº: 11230857

  • M12, female, A-coded, 3-poles; PUR, 1500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232810 – CAM12.A3-11230385 – CAM12.A3-11230856 – CAM12.A3-11230340 – CAM12.A3-11230341 – CAM12.A3-11230857 – CAM12.A3-11232811 – CAM12.A3-11232812 – CAM12.A4-11230403 – CAM12.A4-11230342 – CAM12.A4-11230934 – CAM12.A4-11230343 – CAM12.A4-11230344 – CAM12.A4-11230935 – CAM12.A4-11230936 – CAM12.A4-11232877 – CAM12.A5-11232995 – CAM12.A5-11230345 – CAM12.A5-11232996 – CAM12.A5-11230346 – CAM12.A5-11230977 – CAM12.A5-11232997 – CAM12.A5-11232998 – CAM12.A5-11232999 CAM12.A3-11232811

Artigo nº: 11232811

  • M12, female, A-coded, 3-poles; PUR, 2000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11232886 – CAM12.A3-11232816 – CAM12.A3-11230862 – CAM12.A3-11232817 – CAM12.A3-11230407 – CAM12.A3-11230863 – CAM12.A3-11232818 – CAM12.A3-11232819 – CAM12.A3-11232820 – CAM12.A4-11232883 – CAM12.A4-11230347 – CAM12.A4-11232884 – CAM12.A4-11230349 – CAM12.A4-11230350 – CAM12.A4-11232885 – CAM12.A4-11232887 – CAM12.A5-11233005 – CAM12.A5-11230351 – CAM12.A5-11233006 – CAM12.A5-11230352 – CAM12.A5-11230353 – CAM12.A5-11233007 – CAM12.A5-11233008 – CAM12.A5-11233009 – CAM12.A8-11233242 – CAM12.A8-11232237 – CAM12.A8-11233243 – CAM12.A8-11233244 – CAM12.A8-11233245 – CAM12.A8-11233246 – CAM12.A8-11233247 – CAM12.A8-11233248 – CAM12.A12-11233232 – CAM12.A12-11230358 – CAM12.A12-11233233 – CAM12.A12-11230359 – CAM12.A12-11230360 – CAM12.A12-11233234 – CAM12.A12-11233235 – CAM12.A12-11233236 – ESG 34CP0200G – ESG 34CP0500G CAM12.A3-11232816

Artigo nº: 11232816

  • M12, female, A-coded, 3-poles; PUR, 100 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11232886 – CAM12.A3-11232816 – CAM12.A3-11230862 – CAM12.A3-11232817 – CAM12.A3-11230407 – CAM12.A3-11230863 – CAM12.A3-11232818 – CAM12.A3-11232819 – CAM12.A3-11232820 – CAM12.A4-11232883 – CAM12.A4-11230347 – CAM12.A4-11232884 – CAM12.A4-11230349 – CAM12.A4-11230350 – CAM12.A4-11232885 – CAM12.A4-11232887 – CAM12.A5-11233005 – CAM12.A5-11230351 – CAM12.A5-11233006 – CAM12.A5-11230352 – CAM12.A5-11230353 – CAM12.A5-11233007 – CAM12.A5-11233008 – CAM12.A5-11233009 – CAM12.A8-11233242 – CAM12.A8-11232237 – CAM12.A8-11233243 – CAM12.A8-11233244 – CAM12.A8-11233245 – CAM12.A8-11233246 – CAM12.A8-11233247 – CAM12.A8-11233248 – CAM12.A12-11233232 – CAM12.A12-11230358 – CAM12.A12-11233233 – CAM12.A12-11230359 – CAM12.A12-11230360 – CAM12.A12-11233234 – CAM12.A12-11233235 – CAM12.A12-11233236 – ESG 34CP0200G – ESG 34CP0500G CAM12.A3-11230862

Artigo nº: 11230862

  • M12, female, A-coded, 3-poles; PUR, 200 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11232886 – CAM12.A3-11232816 – CAM12.A3-11230862 – CAM12.A3-11232817 – CAM12.A3-11230407 – CAM12.A3-11230863 – CAM12.A3-11232818 – CAM12.A3-11232819 – CAM12.A3-11232820 – CAM12.A4-11232883 – CAM12.A4-11230347 – CAM12.A4-11232884 – CAM12.A4-11230349 – CAM12.A4-11230350 – CAM12.A4-11232885 – CAM12.A4-11232887 – CAM12.A5-11233005 – CAM12.A5-11230351 – CAM12.A5-11233006 – CAM12.A5-11230352 – CAM12.A5-11230353 – CAM12.A5-11233007 – CAM12.A5-11233008 – CAM12.A5-11233009 – CAM12.A8-11233242 – CAM12.A8-11232237 – CAM12.A8-11233243 – CAM12.A8-11233244 – CAM12.A8-11233245 – CAM12.A8-11233246 – CAM12.A8-11233247 – CAM12.A8-11233248 – CAM12.A12-11233232 – CAM12.A12-11230358 – CAM12.A12-11233233 – CAM12.A12-11230359 – CAM12.A12-11230360 – CAM12.A12-11233234 – CAM12.A12-11233235 – CAM12.A12-11233236 – ESG 34CP0200G – ESG 34CP0500G CAM12.A3-11232817

Artigo nº: 11232817

  • M12, female, A-coded, 3-poles; PUR, 300 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11232886 – CAM12.A3-11232816 – CAM12.A3-11230862 – CAM12.A3-11232817 – CAM12.A3-11230407 – CAM12.A3-11230863 – CAM12.A3-11232818 – CAM12.A3-11232819 – CAM12.A3-11232820 – CAM12.A4-11232883 – CAM12.A4-11230347 – CAM12.A4-11232884 – CAM12.A4-11230349 – CAM12.A4-11230350 – CAM12.A4-11232885 – CAM12.A4-11232887 – CAM12.A5-11233005 – CAM12.A5-11230351 – CAM12.A5-11233006 – CAM12.A5-11230352 – CAM12.A5-11230353 – CAM12.A5-11233007 – CAM12.A5-11233008 – CAM12.A5-11233009 – CAM12.A8-11233242 – CAM12.A8-11232237 – CAM12.A8-11233243 – CAM12.A8-11233244 – CAM12.A8-11233245 – CAM12.A8-11233246 – CAM12.A8-11233247 – CAM12.A8-11233248 – CAM12.A12-11233232 – CAM12.A12-11230358 – CAM12.A12-11233233 – CAM12.A12-11230359 – CAM12.A12-11230360 – CAM12.A12-11233234 – CAM12.A12-11233235 – CAM12.A12-11233236 – ESG 34CP0200G – ESG 34CP0500G CAM12.A3-11230407

Artigo nº: 11230407

  • M12, female, A-coded, 3-poles; PUR, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11232886 – CAM12.A3-11232816 – CAM12.A3-11230862 – CAM12.A3-11232817 – CAM12.A3-11230407 – CAM12.A3-11230863 – CAM12.A3-11232818 – CAM12.A3-11232819 – CAM12.A3-11232820 – CAM12.A4-11232883 – CAM12.A4-11230347 – CAM12.A4-11232884 – CAM12.A4-11230349 – CAM12.A4-11230350 – CAM12.A4-11232885 – CAM12.A4-11232887 – CAM12.A5-11233005 – CAM12.A5-11230351 – CAM12.A5-11233006 – CAM12.A5-11230352 – CAM12.A5-11230353 – CAM12.A5-11233007 – CAM12.A5-11233008 – CAM12.A5-11233009 – CAM12.A8-11233242 – CAM12.A8-11232237 – CAM12.A8-11233243 – CAM12.A8-11233244 – CAM12.A8-11233245 – CAM12.A8-11233246 – CAM12.A8-11233247 – CAM12.A8-11233248 – CAM12.A12-11233232 – CAM12.A12-11230358 – CAM12.A12-11233233 – CAM12.A12-11230359 – CAM12.A12-11230360 – CAM12.A12-11233234 – CAM12.A12-11233235 – CAM12.A12-11233236 – ESG 34CP0200G – ESG 34CP0500G CAM12.A3-11230863

Artigo nº: 11230863

  • M12, female, A-coded, 3-poles; PUR, 1000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11232886 – CAM12.A3-11232816 – CAM12.A3-11230862 – CAM12.A3-11232817 – CAM12.A3-11230407 – CAM12.A3-11230863 – CAM12.A3-11232818 – CAM12.A3-11232819 – CAM12.A3-11232820 – CAM12.A4-11232883 – CAM12.A4-11230347 – CAM12.A4-11232884 – CAM12.A4-11230349 – CAM12.A4-11230350 – CAM12.A4-11232885 – CAM12.A4-11232887 – CAM12.A5-11233005 – CAM12.A5-11230351 – CAM12.A5-11233006 – CAM12.A5-11230352 – CAM12.A5-11230353 – CAM12.A5-11233007 – CAM12.A5-11233008 – CAM12.A5-11233009 – CAM12.A8-11233242 – CAM12.A8-11232237 – CAM12.A8-11233243 – CAM12.A8-11233244 – CAM12.A8-11233245 – CAM12.A8-11233246 – CAM12.A8-11233247 – CAM12.A8-11233248 – CAM12.A12-11233232 – CAM12.A12-11230358 – CAM12.A12-11233233 – CAM12.A12-11230359 – CAM12.A12-11230360 – CAM12.A12-11233234 – CAM12.A12-11233235 – CAM12.A12-11233236 – ESG 34CP0200G – ESG 34CP0500G CAM12.A3-11232818

Artigo nº: 11232818

  • M12, female, A-coded, 3-poles; PUR, 1500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11232886 – CAM12.A3-11232816 – CAM12.A3-11230862 – CAM12.A3-11232817 – CAM12.A3-11230407 – CAM12.A3-11230863 – CAM12.A3-11232818 – CAM12.A3-11232819 – CAM12.A3-11232820 – CAM12.A4-11232883 – CAM12.A4-11230347 – CAM12.A4-11232884 – CAM12.A4-11230349 – CAM12.A4-11230350 – CAM12.A4-11232885 – CAM12.A4-11232887 – CAM12.A5-11233005 – CAM12.A5-11230351 – CAM12.A5-11233006 – CAM12.A5-11230352 – CAM12.A5-11230353 – CAM12.A5-11233007 – CAM12.A5-11233008 – CAM12.A5-11233009 – CAM12.A8-11233242 – CAM12.A8-11232237 – CAM12.A8-11233243 – CAM12.A8-11233244 – CAM12.A8-11233245 – CAM12.A8-11233246 – CAM12.A8-11233247 – CAM12.A8-11233248 – CAM12.A12-11233232 – CAM12.A12-11230358 – CAM12.A12-11233233 – CAM12.A12-11230359 – CAM12.A12-11230360 – CAM12.A12-11233234 – CAM12.A12-11233235 – CAM12.A12-11233236 – ESG 34CP0200G – ESG 34CP0500G CAM12.A3-11232819

Artigo nº: 11232819

  • M12, female, A-coded, 3-poles; PUR, 2000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11230409 – CAM12.A4-11230354 – CAM12.A4-11230939 – CAM12.A4-11230355 – CAM12.A4-11230356 – CAM12.A4-11230940 – CAM12.A4-11232888 – CAM12.A4-11232889 – CAM12.A5-11233010 – CAM12.A5-11230981 – CAM12.A5-11233011 – CAM12.A5-11230357 – CAM12.A5-11230982 – CAM12.A5-11233012 – CAM12.A5-11233013 – CAM12.A5-11233014 – CAM12.A8-11233249 – CAM12.A8-11233250 – CAM12.A8-11233251 – CAM12.A8-11233252 – CAM12.A8-11233253 – CAM12.A8-11233254 – CAM12.A8-11233255 – CAM12.A8-11233256 – CAM12.A12-11233237 – CAM12.A12-11230412 – CAM12.A12-11233238 – CAM12.A12-11230413 – CAM12.A12-11230414 – CAM12.A12-11233239 – CAM12.A12-11233240 – CAM12.A12-11233241 – CAM12.A3-11232821 – CAM12.A3-11230864 – CAM12.A3-11232822 – CAM12.A3-11230408 – CAM12.A3-11230865 – CAM12.A3-11232823 – CAM12.A3-11232824 – CAM12.A3-11232825 CAM12.A3-11232821

Artigo nº: 11232821

  • M12, female, A-coded; 3-poles; PUR, 100 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11230409 – CAM12.A4-11230354 – CAM12.A4-11230939 – CAM12.A4-11230355 – CAM12.A4-11230356 – CAM12.A4-11230940 – CAM12.A4-11232888 – CAM12.A4-11232889 – CAM12.A5-11233010 – CAM12.A5-11230981 – CAM12.A5-11233011 – CAM12.A5-11230357 – CAM12.A5-11230982 – CAM12.A5-11233012 – CAM12.A5-11233013 – CAM12.A5-11233014 – CAM12.A8-11233249 – CAM12.A8-11233250 – CAM12.A8-11233251 – CAM12.A8-11233252 – CAM12.A8-11233253 – CAM12.A8-11233254 – CAM12.A8-11233255 – CAM12.A8-11233256 – CAM12.A12-11233237 – CAM12.A12-11230412 – CAM12.A12-11233238 – CAM12.A12-11230413 – CAM12.A12-11230414 – CAM12.A12-11233239 – CAM12.A12-11233240 – CAM12.A12-11233241 – CAM12.A3-11232821 – CAM12.A3-11230864 – CAM12.A3-11232822 – CAM12.A3-11230408 – CAM12.A3-11230865 – CAM12.A3-11232823 – CAM12.A3-11232824 – CAM12.A3-11232825 CAM12.A3-11230864

Artigo nº: 11230864

  • M12, female, A-coded; 3-poles; PUR, 200 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11230409 – CAM12.A4-11230354 – CAM12.A4-11230939 – CAM12.A4-11230355 – CAM12.A4-11230356 – CAM12.A4-11230940 – CAM12.A4-11232888 – CAM12.A4-11232889 – CAM12.A5-11233010 – CAM12.A5-11230981 – CAM12.A5-11233011 – CAM12.A5-11230357 – CAM12.A5-11230982 – CAM12.A5-11233012 – CAM12.A5-11233013 – CAM12.A5-11233014 – CAM12.A8-11233249 – CAM12.A8-11233250 – CAM12.A8-11233251 – CAM12.A8-11233252 – CAM12.A8-11233253 – CAM12.A8-11233254 – CAM12.A8-11233255 – CAM12.A8-11233256 – CAM12.A12-11233237 – CAM12.A12-11230412 – CAM12.A12-11233238 – CAM12.A12-11230413 – CAM12.A12-11230414 – CAM12.A12-11233239 – CAM12.A12-11233240 – CAM12.A12-11233241 – CAM12.A3-11232821 – CAM12.A3-11230864 – CAM12.A3-11232822 – CAM12.A3-11230408 – CAM12.A3-11230865 – CAM12.A3-11232823 – CAM12.A3-11232824 – CAM12.A3-11232825 CAM12.A3-11232822

Artigo nº: 11232822

  • M12, female, A-coded; 3-poles; PUR, 300 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11230409 – CAM12.A4-11230354 – CAM12.A4-11230939 – CAM12.A4-11230355 – CAM12.A4-11230356 – CAM12.A4-11230940 – CAM12.A4-11232888 – CAM12.A4-11232889 – CAM12.A5-11233010 – CAM12.A5-11230981 – CAM12.A5-11233011 – CAM12.A5-11230357 – CAM12.A5-11230982 – CAM12.A5-11233012 – CAM12.A5-11233013 – CAM12.A5-11233014 – CAM12.A8-11233249 – CAM12.A8-11233250 – CAM12.A8-11233251 – CAM12.A8-11233252 – CAM12.A8-11233253 – CAM12.A8-11233254 – CAM12.A8-11233255 – CAM12.A8-11233256 – CAM12.A12-11233237 – CAM12.A12-11230412 – CAM12.A12-11233238 – CAM12.A12-11230413 – CAM12.A12-11230414 – CAM12.A12-11233239 – CAM12.A12-11233240 – CAM12.A12-11233241 – CAM12.A3-11232821 – CAM12.A3-11230864 – CAM12.A3-11232822 – CAM12.A3-11230408 – CAM12.A3-11230865 – CAM12.A3-11232823 – CAM12.A3-11232824 – CAM12.A3-11232825 CAM12.A3-11230408

Artigo nº: 11230408

  • M12, female, A-coded; 3-poles; PUR, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11230409 – CAM12.A4-11230354 – CAM12.A4-11230939 – CAM12.A4-11230355 – CAM12.A4-11230356 – CAM12.A4-11230940 – CAM12.A4-11232888 – CAM12.A4-11232889 – CAM12.A5-11233010 – CAM12.A5-11230981 – CAM12.A5-11233011 – CAM12.A5-11230357 – CAM12.A5-11230982 – CAM12.A5-11233012 – CAM12.A5-11233013 – CAM12.A5-11233014 – CAM12.A8-11233249 – CAM12.A8-11233250 – CAM12.A8-11233251 – CAM12.A8-11233252 – CAM12.A8-11233253 – CAM12.A8-11233254 – CAM12.A8-11233255 – CAM12.A8-11233256 – CAM12.A12-11233237 – CAM12.A12-11230412 – CAM12.A12-11233238 – CAM12.A12-11230413 – CAM12.A12-11230414 – CAM12.A12-11233239 – CAM12.A12-11233240 – CAM12.A12-11233241 – CAM12.A3-11232821 – CAM12.A3-11230864 – CAM12.A3-11232822 – CAM12.A3-11230408 – CAM12.A3-11230865 – CAM12.A3-11232823 – CAM12.A3-11232824 – CAM12.A3-11232825 CAM12.A3-11230865

Artigo nº: 11230865

  • M12, female, A-coded; 3-poles; PUR, 1000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11230409 – CAM12.A4-11230354 – CAM12.A4-11230939 – CAM12.A4-11230355 – CAM12.A4-11230356 – CAM12.A4-11230940 – CAM12.A4-11232888 – CAM12.A4-11232889 – CAM12.A5-11233010 – CAM12.A5-11230981 – CAM12.A5-11233011 – CAM12.A5-11230357 – CAM12.A5-11230982 – CAM12.A5-11233012 – CAM12.A5-11233013 – CAM12.A5-11233014 – CAM12.A8-11233249 – CAM12.A8-11233250 – CAM12.A8-11233251 – CAM12.A8-11233252 – CAM12.A8-11233253 – CAM12.A8-11233254 – CAM12.A8-11233255 – CAM12.A8-11233256 – CAM12.A12-11233237 – CAM12.A12-11230412 – CAM12.A12-11233238 – CAM12.A12-11230413 – CAM12.A12-11230414 – CAM12.A12-11233239 – CAM12.A12-11233240 – CAM12.A12-11233241 – CAM12.A3-11232821 – CAM12.A3-11230864 – CAM12.A3-11232822 – CAM12.A3-11230408 – CAM12.A3-11230865 – CAM12.A3-11232823 – CAM12.A3-11232824 – CAM12.A3-11232825 CAM12.A3-11232823

Artigo nº: 11232823

  • M12, female, A-coded; 3-poles; PUR, 1500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11230409 – CAM12.A4-11230354 – CAM12.A4-11230939 – CAM12.A4-11230355 – CAM12.A4-11230356 – CAM12.A4-11230940 – CAM12.A4-11232888 – CAM12.A4-11232889 – CAM12.A5-11233010 – CAM12.A5-11230981 – CAM12.A5-11233011 – CAM12.A5-11230357 – CAM12.A5-11230982 – CAM12.A5-11233012 – CAM12.A5-11233013 – CAM12.A5-11233014 – CAM12.A8-11233249 – CAM12.A8-11233250 – CAM12.A8-11233251 – CAM12.A8-11233252 – CAM12.A8-11233253 – CAM12.A8-11233254 – CAM12.A8-11233255 – CAM12.A8-11233256 – CAM12.A12-11233237 – CAM12.A12-11230412 – CAM12.A12-11233238 – CAM12.A12-11230413 – CAM12.A12-11230414 – CAM12.A12-11233239 – CAM12.A12-11233240 – CAM12.A12-11233241 – CAM12.A3-11232821 – CAM12.A3-11230864 – CAM12.A3-11232822 – CAM12.A3-11230408 – CAM12.A3-11230865 – CAM12.A3-11232823 – CAM12.A3-11232824 – CAM12.A3-11232825 CAM12.A3-11232824

Artigo nº: 11232824

  • M12, female, A-coded; 3-poles; PUR, 2000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232836 – CAM12.A3-11230914 – CAM12.A3-11232837 – CAM12.A3-11230502 – CAM12.A3-11230915 – CAM12.A3-11232838 – CAM12.A3-11232839 – CAM12.A3-11232840 – CAM12.A4-11232900 – CAM12.A4-11230379 – CAM12.A4-11232901 – CAM12.A4-11230380 – CAM12.A4-11230381 – CAM12.A4-11232902 – CAM12.A4-11232903 – CAM12.A4-11230458 – CAM12.A5-11233025 – CAM12.A5-11230987 – CAM12.A5-11233026 – CAM12.A5-11230449 – CAM12.A5-11230988 – CAM12.A5-11233027 – CAM12.A5-11233028 – CAM12.A5-11233029 CAM12.A3-11232836

Artigo nº: 11232836

  • M12, female, A-coded; 3-poles; TPE-S, 100 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232836 – CAM12.A3-11230914 – CAM12.A3-11232837 – CAM12.A3-11230502 – CAM12.A3-11230915 – CAM12.A3-11232838 – CAM12.A3-11232839 – CAM12.A3-11232840 – CAM12.A4-11232900 – CAM12.A4-11230379 – CAM12.A4-11232901 – CAM12.A4-11230380 – CAM12.A4-11230381 – CAM12.A4-11232902 – CAM12.A4-11232903 – CAM12.A4-11230458 – CAM12.A5-11233025 – CAM12.A5-11230987 – CAM12.A5-11233026 – CAM12.A5-11230449 – CAM12.A5-11230988 – CAM12.A5-11233027 – CAM12.A5-11233028 – CAM12.A5-11233029 CAM12.A3-11230914

Artigo nº: 11230914

  • M12, female, A-coded; 3-poles; TPE-S, 200 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232836 – CAM12.A3-11230914 – CAM12.A3-11232837 – CAM12.A3-11230502 – CAM12.A3-11230915 – CAM12.A3-11232838 – CAM12.A3-11232839 – CAM12.A3-11232840 – CAM12.A4-11232900 – CAM12.A4-11230379 – CAM12.A4-11232901 – CAM12.A4-11230380 – CAM12.A4-11230381 – CAM12.A4-11232902 – CAM12.A4-11232903 – CAM12.A4-11230458 – CAM12.A5-11233025 – CAM12.A5-11230987 – CAM12.A5-11233026 – CAM12.A5-11230449 – CAM12.A5-11230988 – CAM12.A5-11233027 – CAM12.A5-11233028 – CAM12.A5-11233029 CAM12.A3-11232837

Artigo nº: 11232837

  • M12, female, A-coded; 3-poles; TPE-S, 300 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232836 – CAM12.A3-11230914 – CAM12.A3-11232837 – CAM12.A3-11230502 – CAM12.A3-11230915 – CAM12.A3-11232838 – CAM12.A3-11232839 – CAM12.A3-11232840 – CAM12.A4-11232900 – CAM12.A4-11230379 – CAM12.A4-11232901 – CAM12.A4-11230380 – CAM12.A4-11230381 – CAM12.A4-11232902 – CAM12.A4-11232903 – CAM12.A4-11230458 – CAM12.A5-11233025 – CAM12.A5-11230987 – CAM12.A5-11233026 – CAM12.A5-11230449 – CAM12.A5-11230988 – CAM12.A5-11233027 – CAM12.A5-11233028 – CAM12.A5-11233029 CAM12.A3-11230502

Artigo nº: 11230502

  • M12, female, A-coded; 3-poles; TPE-S, 500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232836 – CAM12.A3-11230914 – CAM12.A3-11232837 – CAM12.A3-11230502 – CAM12.A3-11230915 – CAM12.A3-11232838 – CAM12.A3-11232839 – CAM12.A3-11232840 – CAM12.A4-11232900 – CAM12.A4-11230379 – CAM12.A4-11232901 – CAM12.A4-11230380 – CAM12.A4-11230381 – CAM12.A4-11232902 – CAM12.A4-11232903 – CAM12.A4-11230458 – CAM12.A5-11233025 – CAM12.A5-11230987 – CAM12.A5-11233026 – CAM12.A5-11230449 – CAM12.A5-11230988 – CAM12.A5-11233027 – CAM12.A5-11233028 – CAM12.A5-11233029 CAM12.A3-11230915

Artigo nº: 11230915

  • M12, female, A-coded; 3-poles; TPE-S, 1000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232836 – CAM12.A3-11230914 – CAM12.A3-11232837 – CAM12.A3-11230502 – CAM12.A3-11230915 – CAM12.A3-11232838 – CAM12.A3-11232839 – CAM12.A3-11232840 – CAM12.A4-11232900 – CAM12.A4-11230379 – CAM12.A4-11232901 – CAM12.A4-11230380 – CAM12.A4-11230381 – CAM12.A4-11232902 – CAM12.A4-11232903 – CAM12.A4-11230458 – CAM12.A5-11233025 – CAM12.A5-11230987 – CAM12.A5-11233026 – CAM12.A5-11230449 – CAM12.A5-11230988 – CAM12.A5-11233027 – CAM12.A5-11233028 – CAM12.A5-11233029 CAM12.A3-11232838

Artigo nº: 11232838

  • M12, female, A-coded; 3-poles; TPE-S, 1500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232836 – CAM12.A3-11230914 – CAM12.A3-11232837 – CAM12.A3-11230502 – CAM12.A3-11230915 – CAM12.A3-11232838 – CAM12.A3-11232839 – CAM12.A3-11232840 – CAM12.A4-11232900 – CAM12.A4-11230379 – CAM12.A4-11232901 – CAM12.A4-11230380 – CAM12.A4-11230381 – CAM12.A4-11232902 – CAM12.A4-11232903 – CAM12.A4-11230458 – CAM12.A5-11233025 – CAM12.A5-11230987 – CAM12.A5-11233026 – CAM12.A5-11230449 – CAM12.A5-11230988 – CAM12.A5-11233027 – CAM12.A5-11233028 – CAM12.A5-11233029 CAM12.A3-11232839

Artigo nº: 11232839

  • M12, female, A-coded; 3-poles; TPE-S, 2000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232841 – CAM12.A3-11230916 – CAM12.A3-11232842 – CAM12.A3-11230503 – CAM12.A3-11230917 – CAM12.A3-11232843 – CAM12.A3-11232844 – CAM12.A3-11232845 – CAM12.A4-11232904 – CAM12.A4-11230382 – CAM12.A4-11232905 – CAM12.A4-11230383 – CAM12.A4-11230384 – CAM12.A4-11232906 – CAM12.A4-11232907 – CAM12.A4-11230459 – CAM12.A5-11233030 – CAM12.A5-11230989 – CAM12.A5-11233031 – CAM12.A5-11230450 – CAM12.A5-11230990 – CAM12.A5-11233032 – CAM12.A5-11233033 – CAM12.A5-11233034 CAM12.A3-11232841

Artigo nº: 11232841

  • M12, female, A-coded; 3-poles; TPE-S, 100 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232841 – CAM12.A3-11230916 – CAM12.A3-11232842 – CAM12.A3-11230503 – CAM12.A3-11230917 – CAM12.A3-11232843 – CAM12.A3-11232844 – CAM12.A3-11232845 – CAM12.A4-11232904 – CAM12.A4-11230382 – CAM12.A4-11232905 – CAM12.A4-11230383 – CAM12.A4-11230384 – CAM12.A4-11232906 – CAM12.A4-11232907 – CAM12.A4-11230459 – CAM12.A5-11233030 – CAM12.A5-11230989 – CAM12.A5-11233031 – CAM12.A5-11230450 – CAM12.A5-11230990 – CAM12.A5-11233032 – CAM12.A5-11233033 – CAM12.A5-11233034 CAM12.A3-11230916

Artigo nº: 11230916

  • M12, female, A-coded; 3-poles; TPE-S, 200 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232841 – CAM12.A3-11230916 – CAM12.A3-11232842 – CAM12.A3-11230503 – CAM12.A3-11230917 – CAM12.A3-11232843 – CAM12.A3-11232844 – CAM12.A3-11232845 – CAM12.A4-11232904 – CAM12.A4-11230382 – CAM12.A4-11232905 – CAM12.A4-11230383 – CAM12.A4-11230384 – CAM12.A4-11232906 – CAM12.A4-11232907 – CAM12.A4-11230459 – CAM12.A5-11233030 – CAM12.A5-11230989 – CAM12.A5-11233031 – CAM12.A5-11230450 – CAM12.A5-11230990 – CAM12.A5-11233032 – CAM12.A5-11233033 – CAM12.A5-11233034 CAM12.A3-11232842

Artigo nº: 11232842

  • M12, female, A-coded; 3-poles; TPE-S, 300 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232841 – CAM12.A3-11230916 – CAM12.A3-11232842 – CAM12.A3-11230503 – CAM12.A3-11230917 – CAM12.A3-11232843 – CAM12.A3-11232844 – CAM12.A3-11232845 – CAM12.A4-11232904 – CAM12.A4-11230382 – CAM12.A4-11232905 – CAM12.A4-11230383 – CAM12.A4-11230384 – CAM12.A4-11232906 – CAM12.A4-11232907 – CAM12.A4-11230459 – CAM12.A5-11233030 – CAM12.A5-11230989 – CAM12.A5-11233031 – CAM12.A5-11230450 – CAM12.A5-11230990 – CAM12.A5-11233032 – CAM12.A5-11233033 – CAM12.A5-11233034 CAM12.A3-11230503

Artigo nº: 11230503

  • M12, female, A-coded; 3-poles; TPE-S, 500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232841 – CAM12.A3-11230916 – CAM12.A3-11232842 – CAM12.A3-11230503 – CAM12.A3-11230917 – CAM12.A3-11232843 – CAM12.A3-11232844 – CAM12.A3-11232845 – CAM12.A4-11232904 – CAM12.A4-11230382 – CAM12.A4-11232905 – CAM12.A4-11230383 – CAM12.A4-11230384 – CAM12.A4-11232906 – CAM12.A4-11232907 – CAM12.A4-11230459 – CAM12.A5-11233030 – CAM12.A5-11230989 – CAM12.A5-11233031 – CAM12.A5-11230450 – CAM12.A5-11230990 – CAM12.A5-11233032 – CAM12.A5-11233033 – CAM12.A5-11233034 CAM12.A3-11230917

Artigo nº: 11230917

  • M12, female, A-coded; 3-poles; TPE-S, 1000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232841 – CAM12.A3-11230916 – CAM12.A3-11232842 – CAM12.A3-11230503 – CAM12.A3-11230917 – CAM12.A3-11232843 – CAM12.A3-11232844 – CAM12.A3-11232845 – CAM12.A4-11232904 – CAM12.A4-11230382 – CAM12.A4-11232905 – CAM12.A4-11230383 – CAM12.A4-11230384 – CAM12.A4-11232906 – CAM12.A4-11232907 – CAM12.A4-11230459 – CAM12.A5-11233030 – CAM12.A5-11230989 – CAM12.A5-11233031 – CAM12.A5-11230450 – CAM12.A5-11230990 – CAM12.A5-11233032 – CAM12.A5-11233033 – CAM12.A5-11233034 CAM12.A3-11232843

Artigo nº: 11232843

  • M12, female, A-coded; 3-poles; TPE-S, 1500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232841 – CAM12.A3-11230916 – CAM12.A3-11232842 – CAM12.A3-11230503 – CAM12.A3-11230917 – CAM12.A3-11232843 – CAM12.A3-11232844 – CAM12.A3-11232845 – CAM12.A4-11232904 – CAM12.A4-11230382 – CAM12.A4-11232905 – CAM12.A4-11230383 – CAM12.A4-11230384 – CAM12.A4-11232906 – CAM12.A4-11232907 – CAM12.A4-11230459 – CAM12.A5-11233030 – CAM12.A5-11230989 – CAM12.A5-11233031 – CAM12.A5-11230450 – CAM12.A5-11230990 – CAM12.A5-11233032 – CAM12.A5-11233033 – CAM12.A5-11233034 CAM12.A3-11232844

Artigo nº: 11232844

  • M12, female, A-coded; 3-poles; TPE-S, 2000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A3-11232861

Artigo nº: 11232861

  • M12, female, A-coded; 3-poles; TPE-S, 100 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A3-11230925

Artigo nº: 11230925

  • M12, female, A-coded; 3-poles; TPE-S, 200 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A3-11232862

Artigo nº: 11232862

  • M12, female, A-coded; 3-poles; TPE-S, 300 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A3-11230506

Artigo nº: 11230506

  • M12, female, A-coded; 3-poles; TPE-S, 500 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A3-11230926

Artigo nº: 11230926

  • M12, female, A-coded; 3-poles; TPE-S, 1000 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A3-11232863

Artigo nº: 11232863

  • M12, female, A-coded; 3-poles; TPE-S, 1500 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A3-11232864

Artigo nº: 11232864

  • M12, female, A-coded; 3-poles; TPE-S, 2000 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A3-11232866

Artigo nº: 11232866

  • M12, female, A-coded; 3-poles; TPE-S, 100 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A3-11230927

Artigo nº: 11230927

  • M12, female, A-coded; 3-poles; TPE-S, 200 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A3-11232867

Artigo nº: 11232867

  • M12, female, A-coded; 3-poles; TPE-S, 300 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A3-11230507

Artigo nº: 11230507

  • M12, female, A-coded; 3-poles; TPE-S, 500 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A3-11230928

Artigo nº: 11230928

  • M12, female, A-coded; 3-poles; TPE-S, 1000 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A3-11232868

Artigo nº: 11232868

  • M12, female, A-coded; 3-poles; TPE-S, 1500 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A3-11232869

Artigo nº: 11232869

  • M12, female, A-coded; 3-poles; TPE-S, 2000 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
LED-Cables with open-ended wires
Cable with open-ended wires – CAM12.A3-11232618 – CAM12.A3-11232619 – CAM12.A3-11232620 – CAM12.A3-11232621 – CAM12.A3-11232622 – CAM12.A3-11232623 – CAM12.A3-11232624 – CAM12.A3-11232625 CAM12.A3-11232618

Artigo nº: 11232618

  • M12, female, A-coded; 3-poles; PUR, 100 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Cable with open-ended wires – CAM12.A3-11232618 – CAM12.A3-11232619 – CAM12.A3-11232620 – CAM12.A3-11232621 – CAM12.A3-11232622 – CAM12.A3-11232623 – CAM12.A3-11232624 – CAM12.A3-11232625 CAM12.A3-11232619

Artigo nº: 11232619

  • M12, female, A-coded; 3-poles; PUR, 200 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Cable with open-ended wires – CAM12.A3-11232618 – CAM12.A3-11232619 – CAM12.A3-11232620 – CAM12.A3-11232621 – CAM12.A3-11232622 – CAM12.A3-11232623 – CAM12.A3-11232624 – CAM12.A3-11232625 CAM12.A3-11232620

Artigo nº: 11232620

  • M12, female, A-coded; 3-poles; PUR, 300 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Cable with open-ended wires – CAM12.A3-11232618 – CAM12.A3-11232619 – CAM12.A3-11232620 – CAM12.A3-11232621 – CAM12.A3-11232622 – CAM12.A3-11232623 – CAM12.A3-11232624 – CAM12.A3-11232625 CAM12.A3-11232621

Artigo nº: 11232621

  • M12, female, A-coded; 3-poles; PUR, 500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Cable with open-ended wires – CAM12.A3-11232618 – CAM12.A3-11232619 – CAM12.A3-11232620 – CAM12.A3-11232621 – CAM12.A3-11232622 – CAM12.A3-11232623 – CAM12.A3-11232624 – CAM12.A3-11232625 CAM12.A3-11232622

Artigo nº: 11232622

  • M12, female, A-coded; 3-poles; PUR, 1000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Cable with open-ended wires – CAM12.A3-11232618 – CAM12.A3-11232619 – CAM12.A3-11232620 – CAM12.A3-11232621 – CAM12.A3-11232622 – CAM12.A3-11232623 – CAM12.A3-11232624 – CAM12.A3-11232625 CAM12.A3-11232623

Artigo nº: 11232623

  • M12, female, A-coded; 3-poles; PUR, 1500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Cable with open-ended wires – CAM12.A3-11232618 – CAM12.A3-11232619 – CAM12.A3-11232620 – CAM12.A3-11232621 – CAM12.A3-11232622 – CAM12.A3-11232623 – CAM12.A3-11232624 – CAM12.A3-11232625 CAM12.A3-11232624

Artigo nº: 11232624

  • M12, female, A-coded; 3-poles; PUR, 2000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Cable with open-ended wires – CAM12.A3-11232813 – CAM12.A3-11230858 – CAM12.A3-11230859 – CAM12.A3-11230404 – CAM12.A3-11230860 – CAM12.A3-11230861 – CAM12.A3-11232814 – CAM12.A3-11232815 CAM12.A3-11232813

Artigo nº: 11232813

  • M12, female, A-coded, 3-poles; PUR, 100 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Cable with open-ended wires – CAM12.A3-11232813 – CAM12.A3-11230858 – CAM12.A3-11230859 – CAM12.A3-11230404 – CAM12.A3-11230860 – CAM12.A3-11230861 – CAM12.A3-11232814 – CAM12.A3-11232815 CAM12.A3-11230858

Artigo nº: 11230858

  • M12, female, A-coded, 3-poles; PUR, 200 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Cable with open-ended wires – CAM12.A3-11232813 – CAM12.A3-11230858 – CAM12.A3-11230859 – CAM12.A3-11230404 – CAM12.A3-11230860 – CAM12.A3-11230861 – CAM12.A3-11232814 – CAM12.A3-11232815 CAM12.A3-11230859

Artigo nº: 11230859

  • M12, female, A-coded, 3-poles; PUR, 300 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Cable with open-ended wires – CAM12.A3-11232813 – CAM12.A3-11230858 – CAM12.A3-11230859 – CAM12.A3-11230404 – CAM12.A3-11230860 – CAM12.A3-11230861 – CAM12.A3-11232814 – CAM12.A3-11232815 CAM12.A3-11230404

Artigo nº: 11230404

  • M12, female, A-coded, 3-poles; PUR, 500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Cable with open-ended wires – CAM12.A3-11232813 – CAM12.A3-11230858 – CAM12.A3-11230859 – CAM12.A3-11230404 – CAM12.A3-11230860 – CAM12.A3-11230861 – CAM12.A3-11232814 – CAM12.A3-11232815 CAM12.A3-11230860

Artigo nº: 11230860

  • M12, female, A-coded, 3-poles; PUR, 1000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Cable with open-ended wires – CAM12.A3-11232813 – CAM12.A3-11230858 – CAM12.A3-11230859 – CAM12.A3-11230404 – CAM12.A3-11230860 – CAM12.A3-11230861 – CAM12.A3-11232814 – CAM12.A3-11232815 CAM12.A3-11230861

Artigo nº: 11230861

  • M12, female, A-coded, 3-poles; PUR, 1500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Cable with open-ended wires – CAM12.A3-11232813 – CAM12.A3-11230858 – CAM12.A3-11230859 – CAM12.A3-11230404 – CAM12.A3-11230860 – CAM12.A3-11230861 – CAM12.A3-11232814 – CAM12.A3-11232815 CAM12.A3-11232814

Artigo nº: 11232814

  • M12, female, A-coded, 3-poles; PUR, 2000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Cable with open-ended wires – CAM12.A3-11232846 – CAM12.A3-11230918 – CAM12.A3-11232847 – CAM12.A3-11230504 – CAM12.A3-11230919 – CAM12.A3-11232848 – CAM12.A3-11232849 – CAM12.A3-11232850 – CAM12.A4-11232908 – CAM12.A4-11230960 – CAM12.A4-11232909 – CAM12.A4-11230460 – CAM12.A4-11230961 – CAM12.A4-11232910 – CAM12.A4-11232911 – CAM12.A4-11232912 – CAM12.A5-11233035 – CAM12.A5-11230991 – CAM12.A5-11233036 – CAM12.A5-11230451 – CAM12.A5-11230992 – CAM12.A5-11233037 – CAM12.A5-11233038 – CAM12.A5-11233039 CAM12.A3-11232846

Artigo nº: 11232846

  • M12, female, A-coded; 3-poles; TPE-S, 100 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232846 – CAM12.A3-11230918 – CAM12.A3-11232847 – CAM12.A3-11230504 – CAM12.A3-11230919 – CAM12.A3-11232848 – CAM12.A3-11232849 – CAM12.A3-11232850 – CAM12.A4-11232908 – CAM12.A4-11230960 – CAM12.A4-11232909 – CAM12.A4-11230460 – CAM12.A4-11230961 – CAM12.A4-11232910 – CAM12.A4-11232911 – CAM12.A4-11232912 – CAM12.A5-11233035 – CAM12.A5-11230991 – CAM12.A5-11233036 – CAM12.A5-11230451 – CAM12.A5-11230992 – CAM12.A5-11233037 – CAM12.A5-11233038 – CAM12.A5-11233039 CAM12.A3-11230918

Artigo nº: 11230918

  • M12, female, A-coded; 3-poles; TPE-S, 200 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232846 – CAM12.A3-11230918 – CAM12.A3-11232847 – CAM12.A3-11230504 – CAM12.A3-11230919 – CAM12.A3-11232848 – CAM12.A3-11232849 – CAM12.A3-11232850 – CAM12.A4-11232908 – CAM12.A4-11230960 – CAM12.A4-11232909 – CAM12.A4-11230460 – CAM12.A4-11230961 – CAM12.A4-11232910 – CAM12.A4-11232911 – CAM12.A4-11232912 – CAM12.A5-11233035 – CAM12.A5-11230991 – CAM12.A5-11233036 – CAM12.A5-11230451 – CAM12.A5-11230992 – CAM12.A5-11233037 – CAM12.A5-11233038 – CAM12.A5-11233039 CAM12.A3-11232847

Artigo nº: 11232847

  • M12, female, A-coded; 3-poles; TPE-S, 300 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232846 – CAM12.A3-11230918 – CAM12.A3-11232847 – CAM12.A3-11230504 – CAM12.A3-11230919 – CAM12.A3-11232848 – CAM12.A3-11232849 – CAM12.A3-11232850 – CAM12.A4-11232908 – CAM12.A4-11230960 – CAM12.A4-11232909 – CAM12.A4-11230460 – CAM12.A4-11230961 – CAM12.A4-11232910 – CAM12.A4-11232911 – CAM12.A4-11232912 – CAM12.A5-11233035 – CAM12.A5-11230991 – CAM12.A5-11233036 – CAM12.A5-11230451 – CAM12.A5-11230992 – CAM12.A5-11233037 – CAM12.A5-11233038 – CAM12.A5-11233039 CAM12.A3-11230504

Artigo nº: 11230504

  • M12, female, A-coded; 3-poles; TPE-S, 500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232846 – CAM12.A3-11230918 – CAM12.A3-11232847 – CAM12.A3-11230504 – CAM12.A3-11230919 – CAM12.A3-11232848 – CAM12.A3-11232849 – CAM12.A3-11232850 – CAM12.A4-11232908 – CAM12.A4-11230960 – CAM12.A4-11232909 – CAM12.A4-11230460 – CAM12.A4-11230961 – CAM12.A4-11232910 – CAM12.A4-11232911 – CAM12.A4-11232912 – CAM12.A5-11233035 – CAM12.A5-11230991 – CAM12.A5-11233036 – CAM12.A5-11230451 – CAM12.A5-11230992 – CAM12.A5-11233037 – CAM12.A5-11233038 – CAM12.A5-11233039 CAM12.A3-11230919

Artigo nº: 11230919

  • M12, female, A-coded; 3-poles; TPE-S, 1000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232846 – CAM12.A3-11230918 – CAM12.A3-11232847 – CAM12.A3-11230504 – CAM12.A3-11230919 – CAM12.A3-11232848 – CAM12.A3-11232849 – CAM12.A3-11232850 – CAM12.A4-11232908 – CAM12.A4-11230960 – CAM12.A4-11232909 – CAM12.A4-11230460 – CAM12.A4-11230961 – CAM12.A4-11232910 – CAM12.A4-11232911 – CAM12.A4-11232912 – CAM12.A5-11233035 – CAM12.A5-11230991 – CAM12.A5-11233036 – CAM12.A5-11230451 – CAM12.A5-11230992 – CAM12.A5-11233037 – CAM12.A5-11233038 – CAM12.A5-11233039 CAM12.A3-11232848

Artigo nº: 11232848

  • M12, female, A-coded; 3-poles; TPE-S, 1500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232846 – CAM12.A3-11230918 – CAM12.A3-11232847 – CAM12.A3-11230504 – CAM12.A3-11230919 – CAM12.A3-11232848 – CAM12.A3-11232849 – CAM12.A3-11232850 – CAM12.A4-11232908 – CAM12.A4-11230960 – CAM12.A4-11232909 – CAM12.A4-11230460 – CAM12.A4-11230961 – CAM12.A4-11232910 – CAM12.A4-11232911 – CAM12.A4-11232912 – CAM12.A5-11233035 – CAM12.A5-11230991 – CAM12.A5-11233036 – CAM12.A5-11230451 – CAM12.A5-11230992 – CAM12.A5-11233037 – CAM12.A5-11233038 – CAM12.A5-11233039 CAM12.A3-11232849

Artigo nº: 11232849

  • M12, female, A-coded; 3-poles; TPE-S, 2000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free

Para o topo