• Image
  • Product name
  • Product group
  • Housing
  • Sensing distance max.
  • Features
  • Availability

Filter by attributes

Product group

Scanning range

Connection types

Output circuit/interface

Type

Dimension

Housing version

Protection class/approvals

Adjustability

Distance to focus

Beam type

Particular characteristics

Image Product name Product group Housing Sensing distance max. Features Availability
OC60.CU-DLMT.7AF

Article no.: 11224549

Product group
  • Diffuse contrast sensors
Housing
  • 31.9 mm x 60.2 mm
  • metal
Sensing distance max.
  • 10 mm … 20 mm
Features
  • UV LED
  • PNP
  • NPN
  • Analog 0,75 ... 5,5 VDC
  • Connector M12 5 pin, rotatable
  • -10 … 55 °C
  • IP 67
Delivery time
immediately available
Inquire
OC60.CU-DLMT.7AF/H012

Article no.: 11224610

Product group
  • Diffuse contrast sensors
Housing
  • 31.9 mm x 60.2 mm
  • metal
Sensing distance max.
  • 20 mm … 40 mm
Features
  • UV LED
  • PNP
  • NPN
  • Analog 0,75 ... 5,5 VDC
  • Connector M12 5 pin, rotatable
  • -10 … 55 °C
  • IP 67
Delivery time
immediately available
Inquire
OC60.CU-DLMT.7AF/H013

Article no.: 11224611

Product group
  • Diffuse contrast sensors
Housing
  • 31.9 mm x 60.2 mm
  • metal
Sensing distance max.
  • 30 mm … 50 mm
Features
  • UV LED
  • PNP
  • NPN
  • Analog 0,75 ... 5,5 VDC
  • Connector M12 5 pin, rotatable
  • -10 … 55 °C
  • IP 67
Delivery time
immediately available
Inquire

Did not find what you were looking for?

To the top