• Image
  • Product name
  • Product group
  • Housing
  • Sensing distance max.
  • Features
  • Availability

Filter by attributes

Product group

Emitter / receiver

Scanning range

Light source

Laser class

Connection types

Output circuit/interface

Type

Dimension

Housing version

Mechanical mounting

Protection class/approvals

Adjustability

Distance to focus

Beam type

Object type

Particular characteristics

Image Product name Product group Housing Sensing distance max. Features Availability
O200.EL-GW1J.72CV/FREC

Article no.: 11228767

Product group
  • Through beam sensors
  • Receiver
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Use with pulsed red laser diode
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.EL-GW1J.72CV/FREC_H006

Article no.: 11230138

Product group
  • Through beam sensors
  • Receiver
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Use with pulsed red laser diode
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.EL-GW1J.72NV/FREC

Article no.: 11224792

Product group
  • Through beam sensors
  • Receiver
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Use with pulsed red laser diode
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Inquire
O200.EL-GW1J.72NV/FREC_H006

Article no.: 11230139

Product group
  • Through beam sensors
  • Receiver
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Use with pulsed red laser diode
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Inquire
O200.EL-GW2I.72CV/A014_FREC

Article no.: 11230906

Product group
  • Through beam sensors
  • IO-Link dual channel
  • Receiver
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Use with pulsed red laser diode
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.EL-GW2I.72CV/A014_FREC_H006

Article no.: 11230908

Product group
  • Through beam sensors
  • IO-Link dual channel
  • Receiver
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Use with pulsed red laser diode
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.EL-GW2I.72NV/A014_FREC

Article no.: 11229194

Product group
  • Through beam sensors
  • IO-Link dual channel
  • Receiver
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Use with pulsed red laser diode
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Inquire
O200.EL-GW2I.72NV/A014_FREC_H006

Article no.: 11230907

Product group
  • Through beam sensors
  • IO-Link dual channel
  • Receiver
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Use with pulsed red laser diode
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Inquire
O200.EL-NV1T.72CV/FREC

Article no.: 11230125

Product group
  • Through beam sensors
  • Receiver
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Use with pulsed red laser diode
  • NPN complementary
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.EL-NV1T.72CV/FREC_H006

Article no.: 11230162

Product group
  • Through beam sensors
  • Receiver
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Use with pulsed red laser diode
  • NPN complementary
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.EL-NV1T.72NV/FREC

Article no.: 11230137

Product group
  • Through beam sensors
  • Receiver
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Use with pulsed red laser diode
  • NPN complementary
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Inquire
O200.EL-NV1T.72NV/FREC_H006

Article no.: 11230163

Product group
  • Through beam sensors
  • Receiver
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Use with pulsed red laser diode
  • NPN complementary
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Inquire
O200.EL-PV1T.72CV/FREC

Article no.: 11230136

Product group
  • Through beam sensors
  • Receiver
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Use with pulsed red laser diode
  • PNP complementary
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Delivery time
immediately available
Inquire
O200.EL-PV1T.72CV/FREC_H006

Article no.: 11230160

Product group
  • Through beam sensors
  • Receiver
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Use with pulsed red laser diode
  • PNP complementary
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Delivery time
disponibles immédiatement
Inquire
O200.EL-PV1T.72NV/FREC

Article no.: 11230126

Groupe de produits
  • Barrières simples
  • Récepteur
Boîtier
  • 8 mm x 25,1 mm
  • Plastique
Portée max.
  • 5 m
Particularités
  • Utilisation avec Diode laser rouge, pulsée
  • PNP complémenté
  • Manchon lisse (Acier inoxydable)
  • Con. déporté M8 4-pôles, L=200 mm
  • -25 … 50 °C
  • IP 67
Delivery time
disponibles immédiatement
Inquire
O200.EL-PV1T.72NV/FREC_H006

Article no.: 11230161

Groupe de produits
  • Barrières simples
  • Récepteur
Boîtier
  • 8 mm x 25,1 mm
  • Plastique
Portée max.
  • 5 m
Particularités
  • Utilisation avec Diode laser rouge, pulsée
  • PNP complémenté
  • Manchon avec filetage M3 (Acier inoxydable)
  • Con. déporté M8 4-pôles, L=200 mm
  • -25 … 50 °C
  • IP 67
Delivery time
disponibles immédiatement
Inquire
O200.GL-GW1J.72CV/E022_F060

Article no.: 11230771

Groupe de produits
  • Détecteurs réflex avec élimination de l'arrière-plan
  • Faisceau linéaire
Boîtier
  • 8 mm x 25,1 mm
  • Plastique
Portée max.
  • 20 … 120 mm
Particularités
  • Diode laser rouge, pulsée
  • Push-pull
  • Manchon lisse (Acier inoxydable)
  • Câble 4-pôles, 2 m
  • -20 … 50 °C
  • IP 67
Delivery time
disponibles immédiatement
Inquire
O200.GL-GW1J.72CV/E022_F060_H006

Article no.: 11230774

Groupe de produits
  • Détecteurs réflex avec élimination de l'arrière-plan
  • Faisceau linéaire
Boîtier
  • 8 mm x 25,1 mm
  • Plastique
Portée max.
  • 20 … 120 mm
Particularités
  • Diode laser rouge, pulsée
  • Push-pull
  • Manchon avec filetage M3 (Acier inoxydable)
  • Câble 4-pôles, 2 m
  • -20 … 50 °C
  • IP 67
Delivery time
disponibles immédiatement
Inquire
O200.GL-GW1J.72CV/F040

Article no.: 11230758

Groupe de produits
  • Détecteurs réflex avec élimination de l'arrière-plan
Boîtier
  • 8 mm x 25,1 mm
  • Plastique
Portée max.
  • 20 … 120 mm
Particularités
  • Diode laser rouge, pulsée
  • Push-pull
  • Manchon lisse (Acier inoxydable)
  • Câble 4-pôles, 2 m
  • -20 … 50 °C
  • IP 67
Delivery time
disponibilité sur demande
Inquire
O200.GL-GW1J.72CV/F040_H006

Article no.: 11230772

Groupe de produits
  • Détecteurs réflex avec élimination de l'arrière-plan
Boîtier
  • 8 mm x 25,1 mm
  • Plastique
Portée max.
  • 20 … 120 mm
Particularités
  • Diode laser rouge, pulsée
  • Push-pull
  • Manchon avec filetage M3 (Acier inoxydable)
  • Câble 4-pôles, 2 m
  • -20 … 50 °C
  • IP 67
Delivery time
disponibilité sur demande
Inquire
O200.GL-GW1J.72CV/F160_B005

Article no.: 11230966

Groupe de produits
  • Détecteurs réflex avec élimination de l'arrière-plan
Boîtier
  • 8 mm x 25,1 mm
  • Plastique
Portée max.
  • 20 … 175 mm
Particularités
  • Diode laser rouge, pulsée
  • Push-pull
  • Manchon lisse (Acier inoxydable)
  • Câble 4-pôles, 2 m
  • -20 … 50 °C
  • IP 67
Delivery time
immediately available
Inquire
O200.GL-GW1J.72CV/F160_H006_B005

Article no.: 11230967

Product group
  • Diffuse sensors with background suppression
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 20 … 175 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
Delivery time
immediately available
Inquire
O200.GL-GW1J.72NV/E022_F060

Article no.: 11224759

Product group
  • Diffuse sensors with background suppression
  • Line beam
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 67
Delivery time
immediately available
Inquire
O200.GL-GW1J.72NV/E022_F060_H006

Article no.: 11230775

Product group
  • Diffuse sensors with background suppression
  • Line beam
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 67
Delivery time
immediately available
Inquire
O200.GL-GW1J.72NV/F040

Article no.: 11223758

Product group
  • Diffuse sensors with background suppression
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 67
Delivery time
on request
Inquire
O200.GL-GW1J.72NV/F040_H006

Article no.: 11230773

Product group
  • Diffuse sensors with background suppression
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 67
Delivery time
immediately available
Inquire
O200.GL-GW1J.72NV/F160_B005

Article no.: 11224978

Product group
  • Diffuse sensors with background suppression
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 20 … 175 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 67
Delivery time
on request
Inquire
O200.GL-GW1J.72NV/F160_H006_B005

Article no.: 11231156

Product group
  • Diffuse sensors with background suppression
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 20 … 175 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 67
Delivery time
immediately available
Inquire
O200.GL-GW2I.72CV/A014_F040

Article no.: 11231119

Product group
  • Diffuse sensors with background suppression
  • IO-Link dual channel
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
Delivery time
on request
Inquire
O200.GL-GW2I.72CV/A014_F040_H006

Article no.: 11231162

Product group
  • Diffuse sensors with background suppression
  • IO-Link dual channel
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
Delivery time
on request
Inquire

Did not find what you were looking for?

To the top