Product portfolio

Miniature sensors with IO-Link

  • Compact sensor with 12.9 x 23 x 32.2 mm
  • Enhanced functions, such as sonic cone adjustment, moving-average filter, or disruption filter
  • Best-in-class blind zone of 15 mm
  • Sensing distances up to 500 mm
Open in product selector
Cylindrical design

Cylindrical design

  • Compact M12 housing
  • Rugged IP 67 metal housing
  • Version with sonic nozzle
  • Sensing distances up to 400 mm
Open in product selector
Cubical, slim design

Cubical, slim design

  • The world's smallest sensor with 10 × 14 × 27 mm
  • Weights only 4 grams
  • Very narrow sonic beam for openings up to Ø3 mm
  • Flat housing variant
  • Sensing distances up to 200 mm
Open in product selector

Your benefits

Applications

Technology

Downloads
Technical and Application Reports / White Paper


Para o topo