• Image
  • Product name
  • Product group
  • Housing
  • Scanning range Sd
  • Features
  • Availability

Filter by attributes

Product group

Sensing distance max.

Housing

Housing version

Connection types

Output circuit

Particular characteristics

Operating temperature

Adjustability

Image Product name Product group Housing Scanning range Sd Features Availability
UNAM 12N1914/S14D

Article no.: 10158649

Product group
  • Ultrasonic proximity sensors
  • smallest objects/openings
Housing
  • 12 mm x 100 mm
  • metal
Scanning range Sd
  • 5 … 70 mm
Features
  • NPN make function (NO)
  • Connector M12
  • 60 °C
  • IP 67
Delivery time
on request
Inquire
UNAM 12N3912/S14

Article no.: 10158528

Product group
  • Ultrasonic proximity sensors
Housing
  • 12 mm x 70 mm
  • metal
Scanning range Sd
  • 40 … 400 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -10 … 60 °C
  • IP 67
Delivery time
on request
Inquire
UNAM 12N3914/S14

Article no.: 10150259

Product group
  • Ultrasonic proximity sensors
Housing
  • 12 mm x 70 mm
  • metal
Scanning range Sd
  • 10 … 200 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -10 … 60 °C
  • IP 67
Delivery time
on request
Inquire
UNAM 12N8910/S14O

Article no.: 11053881

Product group
  • Ultrasonic proximity sensors
  • high speed
Housing
  • 12 mm x 70 mm
  • metal
  • Highspeed
Scanning range Sd
  • 10 … 70 mm
Features
  • NPN make function (NO) / break function (NC)
  • Connector M12
  • -10 … 60 °C
  • IP 67
Delivery time
on request
Inquire
UNAM 12P1912/S14

Article no.: 10156843

Product group
  • Ultrasonic proximity sensors
Housing
  • 12 mm x 70 mm
  • metal
Scanning range Sd
  • 40 … 400 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -10 … 60 °C
  • IP 67
Delivery time
immediately available
Inquire
UNAM 12P1914/S14

Article no.: 10140060

Product group
  • Ultrasonic proximity sensors
Housing
  • 12 mm x 70 mm
  • metal
Scanning range Sd
  • 10 … 200 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -10 … 60 °C
  • IP 67
Delivery time
immediately available
Inquire
UNAM 12P1914/S14D

Article no.: 10145833

Product group
  • Ultrasonic proximity sensors
  • smallest objects/openings
Housing
  • 12 mm x 100 mm
  • metal
Scanning range Sd
  • 5 … 70 mm
Features
  • PNP make function (NO)
  • Connector M12
  • 60 °C
  • IP 67
Delivery time
immediately available
Inquire
UNAM 12P3912/S14

Article no.: 10158527

Product group
  • Ultrasonic proximity sensors
Housing
  • 12 mm x 70 mm
  • metal
Scanning range Sd
  • 40 … 400 mm
Features
  • PNP break function (NC)
  • Connector M12
  • -10 … 60 °C
  • IP 67
Delivery time
immediately available
Inquire
UNAM 12P3914/S14

Article no.: 10142521

Product group
  • Ultrasonic proximity sensors
Housing
  • 12 mm x 70 mm
  • metal
Scanning range Sd
  • 10 … 200 mm
Features
  • PNP break function (NC)
  • Connector M12
  • -10 … 60 °C
  • IP 67
Delivery time
disponibles immédiatement
Inquire
UNAM 12P8910/S14O

Article no.: 11053880

Groupe de produits
  • Détecteurs de proximité à ultrasons
  • sensibilité élevée
Boîtier
  • 12 mm x 70 mm
  • métallique
  • Highspeed
Plage de détection Sd
  • 10 … 70 mm
Particularités
  • PNP à fermeture (NO) / à ouverture (NC)
  • Connecteur M12
  • -10 … 60 °C
  • IP 67
Delivery time
disponibilité sur demande
Inquire
UNAM 12P8910/S14OD

Article no.: 11053882

Groupe de produits
  • Détecteurs de proximité à ultrasons
  • objets/ouvertures les plus petits
Boîtier
  • 12 mm x 100 mm
  • métallique
  • Highspeed
Plage de détection Sd
  • 0 … 40 mm
Particularités
  • PNP à fermeture (NO) / à ouverture (NC)
  • Connecteur M12
  • -10 … 60 °C
  • IP 67
Delivery time
disponibilité sur demande
Inquire
URAM 12N8910/S14O

Article no.: 11053885

Groupe de produits
  • Barrières réflex à ultrasons
  • sensibilité élevée
Boîtier
  • 12 mm x 70 mm
  • métallique
  • Highspeed
Plage de détection Sd
  • 0 … 70 mm
Particularités
  • NPN à fermeture (NO) / à ouverture (NC)
  • Connecteur M12
  • -10 … 60 °C
  • IP 67
Delivery time
on request
Inquire
URAM 12N8910/S14OD

Article no.: 11053887

Product group
  • Ultrasonic retro-reflective sensors
  • smallest objects/openings
Housing
  • 12 mm x 100 mm
  • metal
  • Highspeed
Scanning range Sd
  • 0 … 40 mm
Features
  • NPN make function (NO) / break function (NC)
  • Connector M12
  • -10 … 60 °C
  • IP 67
Delivery time
on request
Inquire
URAM 12P8910/S14OD

Article no.: 11053886

Product group
  • Ultrasonic retro-reflective sensors
  • smallest objects/openings
Housing
  • 12 mm x 100 mm
  • metal
  • Highspeed
Scanning range Sd
  • 0 … 40 mm
Features
  • PNP make function (NO) / break function (NC)
  • Connector M12
  • -10 … 60 °C
  • IP 67
Delivery time
on request
Inquire

Did not find what you were looking for?

To the top