Technical data
Données générales
Portée nominale Sn
  • 8 mm
Portée nominale Sn réglable
  • 2 … 8 mm
Type de montage
  • Noyé
Électrode GND
  • Oui
Dérive en température
  • ± 15 % (+10 ... +70 °C)
Réglage sensibilité
  • Potentiomètre, 12 tours
Indication de l'état de sortie
  • LED jaune
Type de mesure
  • Sans contact
Field of application
Detection of non-conductive media
  • Oui
Fill level detection through container
  • Yes
Liquids in direct contact
  • No
Object detection / bulk goods
  • Yes
Electrical data
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 20 mA
Output circuit
  • NPN make function (NO)
Output current
  • < 200 mA
Voltage drop Vd
  • < 1.5 VDC
Switching frequency
  • 50 Hz
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Type
  • Cylindrical threaded
Housing material
  • Brass nickel plated
Dimension
  • 18 mm
Housing length
  • 64 mm
Connection types
  • Cable, L=2 m
Ambient conditions
Operating temperature
  • -25 … +75 °C
Protection class
  • IP 65

Downloads
Data sheet
3D CAD / CAE

Drawings
Drawings
Connection diagram

Accessories
Peripherals
ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
10151658
Sensofix series 18

Article no.: 10151658

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel

To the top