• Imagem
  • Nome do produto
  • Product group
  • Housing
  • Sensing distance max.
  • Measurement type
  • Features

Filtrar por atributos

Product group

Scanning range

Type

Housing version

Dimension

Connection types

Protection class/approvals

Output circuit/interface

Field of application

Adjustability

Imagem Nome do produto Product group Housing Sensing distance max. Measurement type Features
CFAK 12N1140/KS35L

Artigo nº: 11039126

Product group
  • Sensores de proximidade capacitivos
Housing
  • 12 mm x 39,5 mm
  • Plástico
  • Liquid level sensor for wastewater
  • Non-flush
Sensing distance max.
  • 0,1 mm
Measurement type
  • Contact with medium
Features
  • NPN make function (NO)
  • Flylead connector M8, L=200 mm
  • 50 °C
  • IP 67
Contato
CFAK 12N1140/L

Artigo nº: 11039124

Product group
  • Sensores de proximidade capacitivos
Housing
  • 12 mm x 39,5 mm
  • Plástico
  • Liquid level sensor for wastewater
  • Non-flush
Sensing distance max.
  • 0,1 mm
Measurement type
  • Contact with medium
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • 50 °C
  • IP 67
Contato
CFAK 12N3140/KS35L

Artigo nº: 11045948

Product group
  • Sensores de proximidade capacitivos
Housing
  • 12 mm x 39,5 mm
  • Plástico
  • Liquid level sensor for wastewater
  • Non-flush
Sensing distance max.
  • 0,1 mm
Measurement type
  • Contact with medium
Features
  • NPN break function (NC)
  • Flylead connector M8, L=200 mm
  • 50 °C
  • IP 67
Contato
CFAK 12N3140/L

Artigo nº: 11045947

Product group
  • Sensores de proximidade capacitivos
Housing
  • 12 mm x 39,5 mm
  • Plástico
  • Liquid level sensor for wastewater
  • Non-flush
Sensing distance max.
  • 0,1 mm
Measurement type
  • Contact with medium
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • 50 °C
  • IP 67
Contato
CFAK 12P1140/KS35L

Artigo nº: 11017112

Product group
  • Sensores de proximidade capacitivos
Housing
  • 12 mm x 39,5 mm
  • Plástico
  • Liquid level sensor for wastewater
  • Non-flush
Sensing distance max.
  • 0,1 mm
Measurement type
  • Contact with medium
Features
  • PNP make function (NO)
  • Flylead connector M8, L=200 mm
  • 50 °C
  • IP 67
Contato
CFAK 12P1140/L

Artigo nº: 11017111

Product group
  • Sensores de proximidade capacitivos
Housing
  • 12 mm x 39,5 mm
  • Plástico
  • Liquid level sensor for wastewater
  • Non-flush
Sensing distance max.
  • 0,1 mm
Measurement type
  • Contact with medium
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • 50 °C
  • IP 67
Contato
CFAK 12P3140/KS35L

Artigo nº: 11045946

Product group
  • Sensores de proximidade capacitivos
Housing
  • 12 mm x 39,5 mm
  • Plástico
  • Liquid level sensor for wastewater
  • Non-flush
Sensing distance max.
  • 0,1 mm
Measurement type
  • Contact with medium
Features
  • PNP break function (NC)
  • Flylead connector M8, L=200 mm
  • 50 °C
  • IP 67
Contato
CFAK 12P3140/L

Artigo nº: 11045945

Product group
  • Sensores de proximidade capacitivos
Housing
  • 12 mm x 39,5 mm
  • Plástico
  • Liquid level sensor for wastewater
  • Non-flush
Sensing distance max.
  • 0,1 mm
Measurement type
  • Contact with medium
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • 50 °C
  • IP 67
Contato

Não encontrou o que estava procurando?

Para o topo