Technical data
Performance characteristics
Measuring range
  • -1 … 200 bar
Min. measuring span
  • 1.0 bar
Max. measuring span
  • 200 bar
Pressure type
  • Relative (gauged)
Standard error of measurement (BFSL)
  • ± 0.5 % FSR
  • Including non-linearity, hysteresis and non-repeatability according BFSL
Max. measuring error
  • ± 2.5 % FSR
  • Including zero-point and span error, nonlinearity (by terminal base line), hysteresis and non-repeatability (EN 61298-2)
Temperature coefficient
  • ≤ 0.15 % FSR/10 K , measuring span
  • ≤ 0.25 % FSR/10 K , zero point
Compensated temperature range
  • -10 … 55 °C
Long term stability
  • ≤ 0.3 % FSR/a
Rise time (10 ... 90 %)
  • ≤ 5 ms

Downloads
Data sheet
Operating Manual
Technical Reports / White Paper
CAD

Drawings
Drawings

Housing with connector DIN EN 175301-803 A (DIN 43650 A), 4-pin

(png | 70 KB)

Housing with cable outlet, 3-wire

(png | 21 KB)

Housing with connector M12-A, 4-pin

(png | 17 KB)
The selected altAttribute does not exist!

G 1/4 A DIN 3852-E (BCID: G50)

(png | 10 KB)
The selected altAttribute does not exist!

G 1/4 B EN 837-1 (BCID: G30)

(png | 10 KB)

G 1/2 B EN 837-1 (BCID: G31)

(png | 11 KB)

1/4-18 NPT (BCID: N01)

(png | 12 KB)

1/2-14 NPT (BCID: N02)

(png | 14 KB)

To the top