• Image
  • Product name
  • Shaft type
  • Steps per turn
  • Interface

Filter by attributes

Function

Hollow shaft

Steps per turn

Output stages

Interface

Connection

Protection EN 60529

Image Product name Shaft type Steps per turn Interface
MAGRES EAM360-K - CANopen® Tipo di albero
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Steps per turn
  • 14 bit
Interface
  • CANopen®
Inquire
MAGRES EAM360R-K - CANopen®/SAE J1939 Tipo di albero
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Steps per turn
  • 14 bit
Interface
  • CANopen®
  • SAE J1939
Inquire
MAGRES EAM580-K - CANopen® Tipo di albero
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Steps per turn
  • 14 bit
Interface
  • CANopen®
Inquire
MAGRES EAM580-K - EtherCAT Tipo di albero
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Steps per turn
  • 14 bit
Interface
  • EtherCAT
Inquire
MAGRES EAM580-K - EtherNet/IP Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Steps per turn
  • 14 bit
Interface
  • EtherNet/IP
Inquire
MAGRES EAM580-K - PROFINET Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Steps per turn
  • 14 bit
Interface
  • PROFINET
Inquire
MAGRES EAM580R-K - CANopen®/SAE J1939 Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Steps per turn
  • 14 bit
Interface
  • CANopen®
  • SAE J1939
Inquire
MAGRES EAM360-K - SSI Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Steps per turn
  • 14 bit
Interface
  • SSI
  • SSI + incremental
Inquire
MAGRES EAM360R-K - Analog Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Interface
  • Analog
Inquire
EAM500-K - analog Shaft type
  • ø6 mm (magnet rotor bore)
  • M7 screw
Interface
  • Analog
Inquire
EAM500R-K - CANopen® Shaft type
  • ø6 mm (magnet rotor bore)
  • M7 screw
Steps per turn
  • 14 bit
Interface
  • CANopen®
Inquire
MAGRES EAM580-K - SSI Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Steps per turn
  • 14 bit
Interface
  • SSI
  • SSI + incremental
Inquire
MAGRES EAM580R-K - Analog Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Interface
  • Analog
Inquire
MDFM 20I9424/C270

Article no.: 10166038

Inquire
MDFM 20I9424/KS35PC270

Article no.: 10166037

Inquire
MDFM 20U9405/C360

Article no.: 10166023

Inquire
MDFM 20U9405/KS35PC360

Article no.: 10166034

Inquire
MDRM 18I9524/C270

Article no.: 10166036

Inquire
MDRM 18I9524/S14C270

Article no.: 10166035

Inquire

Did not find what you were looking for?

To the top