• Image
  • Product name
  • Size (flange)
  • Shaft type
  • Pulses/waves per revolution
  • Output stages

Filter by attributes

Size (flange)

Solid shaft

Hollow shaft

Pulses/waves per revolution

Connection

Output stages

Protection EN 60529

Approvals

Image Product name Size (flange) Shaft type Pulses/waves per revolution Output stages
HOG 9 G Taille (bride)
  • ø97 mm
Type d’axe
  • ø16 mm (non traversant)
  • ø17 mm (axe conique 1:10)
Impulsions/Périodes par tour
  • 300 … 5000
Etage de sortie
  • HTL-P (driver de puissance)
  • TTL/RS422
Inquire
POG 9 G Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Pulses/waves per revolution
  • 300 … 5000
Output stages
  • HTL-P (power linedriver)
  • TTL/RS422
Inquire

Did not find what you were looking for?

To the top