Technical data
General data
Type
  • Measuring mode: edges, center, width
Version
  • Without filter, therefore not for transparent objects
Measuring field size (dep. on measuring dist.)
  • 400 … 875 mm
Measuring distance (to object)
  • 640 … 1400 mm
Measuring frequency
  • 500 Hz
Resolution
  • 0.5 … 1 mm
Smallest object recognizable
  • 8.5 … 18 mm
Linearity error relative
  • < 0.3 %
Light source
  • Pulsed infrared diode
Wave length
  • 880 nm
Adjustment
  • Teach-in
Electrical data
Response time
  • < 2 ms
Voltage supply range +Vs
  • 15 … 28 VDC
Current consumption max. (no load)
  • 150 mA
Output signal
  • 4 ... 20 mA
Switching output
  • PNP
Output function
  • Out 1 / Out 2
Output current
  • < 100 mA
Interface
  • Analog and RS485
Baud rate
  • 19200, adjustable
Reverse polarity protection
  • Yes, Vs to GND
Short circuit protection
  • Yes
Mechanical data
Width / diameter
  • 23 mm
Type
  • Rectangular
Housing material
  • Die-cast zinc
Front (optics)
  • Glass
Connection types
  • Connector M12 8 pin, rotatable
Ambient conditions
Operating temperature
  • 0 … +55 °C
Protection class
  • IP 67

Downloads
Data sheet
Operating Manual
3D CAD / CAE

Drawings
Drawings
Connection diagram

Accessoires
Reflectors
Z-FTDF 050I0100
Reflective tape rectangular 50 x 100 mm

Numéro d'article: 11120337

  • Fastening method self-adhesive
  • For pocket-size edge sensor PosCon
Z-FTDF 050I0500
Reflective tape rectangular 50 x 500 mm

Numéro d'article: 11120339

  • Fastening method self-adhesive
  • For pocket-size edge sensor PosCon
Z-FTDF 050I1000
Reflective tape rectangular 50 x 1000 mm

Numéro d'article: 11120351

  • Fastening method self-adhesive
  • For pocket-size edge sensor PosCon
Z-FTDF 050I1600
Reflective tape rectangular 50 x 1600 mm

Numéro d'article: 11120352

  • Fastening method self-adhesive
  • For pocket-size edge sensor PosCon
Z-FTDF 610I0100
Reflective tape rectangular 610 x 100 mm

Numéro d'article: 11120305

  • Fastening method self-adhesive
  • For pocket-size edge sensor PosCon
Z-FTDF 610I0500
Reflective tape rectangular 610 x 500 mm

Numéro d'article: 11120308

  • Fastening method self-adhesive
  • For pocket-size edge sensor PosCon
Z-FTDF 610I1000
Reflective tape rectangular 610 x 1000 mm

Numéro d'article: 11120309

  • Fastening method self-adhesive
  • For pocket-size edge sensor PosCon
Z-FTDF 610I1600
Reflective tape rectangular 610 x 1600 mm

Numéro d'article: 11120310

  • Fastening method self-adhesive
  • For pocket-size edge sensor PosCon
Mounting accessories
10126220
Mounting bracket series 22 L design

Numéro d'article: 10126220

  • Material: Steel
Connectors and mating connectors
ESG 34FH0200G
Connector M12, 8 pin, straight, 2 m, shielded

Numéro d'article: 10127844

  • Connecting cable for Connector type M12
  • 2 m
  • Shielded
  • Suitable for flexible cable carriers

ESG 34FH0500G
Connecteurs mâles et femelles

Numéro d'article: 10129332

  • Câble de raccordement pour Type de connecteur M12
  • 5 m
  • Blindé
  • Utilisable sur chaînes porte-câbles

ESG 34FH1000G
Connecteurs mâles et femelles

Numéro d'article: 10129333

  • Câble de raccordement pour Type de connecteur M12
  • 10 m
  • Blindé
  • Utilisable sur chaînes porte-câbles


Au sommet