Technical data
General data
Resolution
  • 752 × 480 px
Sensor type
  • 1/3″ CMOS, monochrome
Illumination
  • integrated, LED white
LED class
  • risk group 1 (low risk, EN 62471:2008)
High-resolution mode
  • max. 50 inspections per second
High-speed mode (limited resolution)
  • max. 100 inspections per second
Object distance min.
  • 70 mm
Object distance max.
  • 300 mm
Number of jobs (products)
  • ≤ 255
Features per job
  • 32
Signal processing
  • Baumer FEX® 4.0
Defect image memory
  • 32
Lens
  • 16 mm
Electrical data
Voltage supply range +Vs
  • 18 … 30 V DC
Power consumption
  • Typical 5 W (Imax = 1 A at 24 V)
Digital inputs
  • 5 inputs (8 … 30 V)
  • trigger
  • job selection
  • external teach-in
  • encoders (CH-A, CH-B) 500 kHz
Digital outputs
  • 5 outputs (PNP)
  • Pass / Fail
  • Flash Sync
  • Alarm
  • Camera Ready
  • Output Enable
Initial setup
  • Ethernet (10BASE-T / 100BASE-TX)
Process interface
  • TCP/UDP (Ethernet)
Visualization
  • web interface
Mechanical data
Width
  • 53 mm
Height
  • 99.5 mm
Depth
  • 38 mm
Weight
  • ≤ 250 g
Material
  • housing: aluminum
  • cover glass: PMMA
Environmental conditions
Operating temperature
  • +5 … +60 °C @ T = measurement point
Storage temperature
  • -20 … +70 °C
Case temperature
  • max. +50 °C
Humidity
  • 0 … 90 % (non-condensing)
Protection class
  • IP 67
Vibration load
  • IEC 60068-2-6
  • IEC 60068-2-64
Mechanical shock resistance
  • EN 60068-2-27
Feature checks
Part location
  • part location on contours
  • part location on edges
  • part location on circle
  • part location on text line
Geometry
  • Distance
  • circle
  • angle
  • count edges
  • point position
  • edge characteristics
Feature comparison
  • count contour points
  • contour comparison
  • brightness
  • contrast
  • area size
  • count areas
  • pattern comparison
Conformity
Conformity
  • CE
  • RoHS
Non-volatile memory
Flash memory size
  • 256 Mbit Flash S29GL256P10FFI010

Software
Software packages
Software

Downloads
Data sheet
Quickstart
Operating Manual
Application notes
CAD

Drawings
Dimension drawing
Electrical connection M12 / 12-pin, A-coded (on device)
Ethernet connection M12 / 4-pin (on device)

Accessories
Power supply
Power supply – Power Supply 24V/1.0A Int. DC Connector Power Supply 24V/1.0A Int. DC Connector

Article no.: 11079750

  • power supply 24V/1,0A with adapters for EU, US, UK AU, KR
  • in combination with "Cable power adapter M12/DC connector" (11048083) suitable for VCXG.I(.XT), VLXT, VAX and VeriSens
Starter Kit
Starter kits – Starter Kit VeriSens Universal Starter Kit VeriSens Universal

Article no.: 11075442

  • confectioned connection cable M12/12-pin with power supply 24V/1.0A
  • Ethernet cable
  • 90° angled fixation bracket incl. screws
  • screw driver
  • Application Suite (Windows) via Download
  • VeriSens not included
Lens accessories
Lenses / Lens accessories – ZVF-Filter Pol. VeriSens ID CS XF ZVF-Filter Pol. VeriSens ID CS XF

Article no.: 11161075

  • Attachable polarization filter for VeriSens ID, CS and XF series
  • Only to use with white illumination. Please note that only about 20% of the light reaches the image sensor when a polarization filter is used.
Cable
Cables – ESG 34JP2000GS – ESG 34JP1000GS – ESG 34JP0200GS – ESG 34JP0500GS ESG 34JP0200GS
Shielded cable 12 wires, female connector, 2,0 m

Article no.: 11201118

  • shielded process interface cable
  • M12/12-pin female connector to open wires
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
  • length 2,0 m
Cables – ESG 34JP2000GS – ESG 34JP1000GS – ESG 34JP0200GS – ESG 34JP0500GS ESG 34JP0500GS
Shielded cable 12 wires, female connector, 5,0 m

Article no.: 11195097

  • shielded process interface cable
  • M12/12-pin female connector to open wires
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
  • length 5,0 m
Cables – ESG 34JP2000GS – ESG 34JP1000GS – ESG 34JP0200GS – ESG 34JP0500GS ESG 34JP1000GS
Shielded cable 12 wires, female connector, 10,0 m

Article no.: 11195098

  • shielded process interface cable
  • M12/12-pin female connector to open wires
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
  • length 10,0 m
Cables – ESG 34JP2000GS – ESG 34JP1000GS – ESG 34JP0200GS – ESG 34JP0500GS ESG 34JP2000GS
Shielded cable 12 wires, female connector, 20,0 m

Article no.: 11195099

  • shielded process interface cable
  • M12/12-pin female connector to open wires
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
  • length 20,0 m
ESW 33JP0200GS
90° shielded cable 12 wires, female connector, 2,0 m

Article no.: 11201128

  • shielded process interface cable
  • 90° angled M12/12-pin female connector to open wires
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
  • length 2,0 m
ESW 33JP0500GS
90° shielded cable 12 wires, female connector, 5,0 m

Article no.: 11195094

  • shielded process interface cable
  • 90° angled M12/12-pin female connector to open wires
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
  • length 5,0 m
ESW 33JP1000GS
90° shielded cable 12 wires, female connector, 10,0 m

Article no.: 11195095

  • shielded process interface cable
  • 90° angled M12/12-pin female connector to open wires
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
  • length 10,0 m
ESW 33JP2000GS
90° shielded cable 12 wires, female connector, 20,0 m

Article no.: 11195096

  • shielded process interface cable
  • 90° angled M12/12-pin female connector to open wires
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
  • length 20,0 m
The selected altAttribute does not exist! KSG 34A/KSG45AR0500G/E

Article no.: 11700905

  • M12, male, D-coded, 4-poles; PUR, 500 cm, shielded; RJ45, male, 4-poles
  • Suitable for robotics ± 180 °/m
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
The selected altAttribute does not exist! KSG 34A/KSG45AR1000G/E

Article no.: 11700904

  • M12, male, D-coded, 4-poles; PUR, 1000 cm, shielded; RJ45, male, 4-poles
  • Suitable for robotics ± 180 °/m
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
The selected altAttribute does not exist! KSG 34A/KSG45AR0200G/E

Article no.: 11700903

  • M12, male;, D-coded, 4-poles PUR, 200 cm, shielded; RJ45, male, A-coded, 4-poles
  • Suitable for robotics ± 180 °/m
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
The selected altAttribute does not exist! KSW 33A/KSG45AR0200G/E

Article no.: 11701260

  • M12, male, D-coded, 4-poles; PUR, 200 cm, shielded; RJ45, male, 4-poles
  • Suitable for robotics ± 180 °/m
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
The selected altAttribute does not exist! KSW 33A/KSG45AR0500G/E

Article no.: 11701261

  • M12, male, D-coded, 4-poles; PUR, 500 cm, shielded; RJ45, male, 4-poles
  • Suitable for robotics ± 180 °/m
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
The selected altAttribute does not exist! KSW 33A/KSG45AR1000G/E

Article no.: 11701262

  • M12, male, D-coded, 4-poles; PUR, 1000 cm, shielded; RJ45, male, 4-poles
  • Suitable for robotics ± 180 °/m
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
Cables – Cable Power Adapter M12/DC Connector Cable Power Adapter M12/DC Connector

Article no.: 11048083

  • shielded adapter connection cable
  • M12/12-pin male connector to confectioned DC connector
  • length 2,0 m
  • manufactured cable: 11201118 ESG 34JP0200GS
Mountings and heat sinks
Mountings / Heat sinks – Fixation bracket VeriSens® 1 Fixation bracket VeriSens 1

Article no.: 10159905

  • Fixation bracket for VeriSens vision sensors incl. screws (hexagon socket) and washers
Mountings / Heat sinks – Fixation bracket VeriSens® 2 Fixation bracket VeriSens 2

Article no.: 10159906

  • Fixation bracket for VeriSens vision sensors incl. screws (hexagon socket) and washers
  • 90° angled
Mountings / Heat sinks – VeriSens® laboratory stand VeriSens laboratory stand

Article no.: 11051407

  • stand for VeriSens
  • content: articulated arm, baseplate, one white and one black underlayment, VeriSens mounting with 2 screws (hexagon socket)
  • max. hight of device mounting approx. 28 cm
Mountings / Heat sinks – VS Mounting Adapter – ZVM-Mounting Adapter Smartgrid 90° – ZVM-Mounting Adapter VS UR – ZVM-Mounting Adapter VS UR 90° VS Mounting Adapter

Article no.: 11177010

  • Fixation bracket for VeriSens vision sensors incl. screws (hexagon socket) and washers
  • 90° angled
Illumination accessories
Illumination / Illumination accessories – ZVI-LUMIMAX T1 Adapterkabel VeriSens ZVI-LUMIMAX T1 AdapterCable Illumination
Adapter cable for illumination

Article no.: 11175008

  • adapter cable to connect LUMIMAX Spot5W illuminations to M12/12-pin connector
  • suitable for VeriSens, VCXG.I and VLXT
Illumination / Illumination accessories – ZVI-VB_Fix_Kit_Industrial_Light ZVI-VB_Fix_Kit_Industrial_Light
Illumination fixation kit

Article no.: 11076264

  • VeriSens® illumination fix kit
  • Scales for the documentation of the application setup, also for its replication
  • Use in combination with illumination adapter (for LUMIMAX Spot5W: ZVI-Fix_Kit_Adapter_Spot5W (11175009))
  • Length: 130 mm
Illumination / Illumination accessories – ZVI-Fix_Kit_Adapter_Spot5W ZVI-Fix_Kit_Adapter_Spot5W

Article no.: 11175009

  • mounting adapter to mount LUMIMAX Spot5W illuminations to ZVI-VB_Fix_Kit_Industrial_Light (11076264)
Illumination
Illumination / Illumination accessories – ZVI_LED Spot5WFL-B/SPS-220 – ZVI_LED Spot5WFL-IR850/SPS-220 – ZVI_LED Spot5WFL-R/SPS-220 – ZVI_LED Spot5WFL-W/SPS-100 – ZVI_LED Spot5WFL-W/SPS-220 – ZVI_LED Spot5W-W ZVI-LED Spot5WFL-W/SPS-220

Article no.: 11175031

  • LED spot light
  • white
  • 19… 30 V
  • cable length: 0,15 m
  • diameter: 34 mm
  • adjustable glass optics for spot or broad light
  • integrated flash controller and potentiometer (brightness and exposure time)
  • direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-adapter cable illumination (11175008))
  • maximum exposure time 220 µs (maximum frequency 35 Hz)
Illumination / Illumination accessories – ZVI_LED Spot5WFL-B/SPS-220 – ZVI_LED Spot5WFL-IR850/SPS-220 – ZVI_LED Spot5WFL-R/SPS-220 – ZVI_LED Spot5WFL-W/SPS-100 – ZVI_LED Spot5WFL-W/SPS-220 – ZVI_LED Spot5W-W ZVI-LED Spot5WFL-R/SPS-220

Article no.: 11175034

  • LED spot light
  • red
  • 19… 30 V
  • cable length: 0,15 m
  • diameter: 34 mm
  • adjustable glass optics for spot or broad light
  • integrated flash controller and potentiometer (brightness and exposure time)
  • direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-adapter cable (11175008))
  • maximum exposure time 220 µs (maximum frequency 35 Hz)
Illumination / Illumination accessories – ZVI_LED Spot5WFL-B/SPS-220 – ZVI_LED Spot5WFL-IR850/SPS-220 – ZVI_LED Spot5WFL-R/SPS-220 – ZVI_LED Spot5WFL-W/SPS-100 – ZVI_LED Spot5WFL-W/SPS-220 – ZVI_LED Spot5W-W ZVI-LED Spot5WFL-IR850/SPS-220

Article no.: 11175035

  • LED spot light
  • infrared
  • 19… 30 V
  • cable length: 0,15 m
  • diameter: 34 mm
  • adjustable glass optics for spot or broad light
  • integrated flash controller and potentiometer (brightness and exposure time)
  • direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-Adapter cable illumination (11175008))
  • maximum exposure time 220 µs (maximum frequency 35 Hz)
Illumination / Illumination accessories – ZVI_LED Spot5WFL-B/SPS-220 – ZVI_LED Spot5WFL-IR850/SPS-220 – ZVI_LED Spot5WFL-R/SPS-220 – ZVI_LED Spot5WFL-W/SPS-100 – ZVI_LED Spot5WFL-W/SPS-220 – ZVI_LED Spot5W-W ZVI-LED Spot5WFL-B/SPS-220

Article no.: 11175036

  • LED spot light
  • blue
  • 19… 30 V
  • cable length: 0,15 m
  • diameter: 34 mm
  • adjustable glass optics for spot or broad light
  • integrated flash controller and potentiometer (brightness and exposure time)
  • direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-Adapter cable illumination (11175008))
  • maximum exposure time 220 µs (maximum frequency 35 Hz)

To the top