• Image
  • Product name
  • Size (flange)
  • Shaft type
  • Output stages
  • Approval

Filter by attributes

Axe plein

Axe creux

Impulsions/Périodes par tour

Etage de sortie

Raccordement

Protection EN 60529

Certificat

Image Product name Size (flange) Shaft type Output stages Approval
EIL576S-S Size (flange)
  • ø58 mm
Shaft type
  • ø6 mm solid shaft (synchro flange)
  • ø10 mm solid shaft (clamping flange)
Output stages
  • Linedriver/RS422
  • Push-pull short-circuit proof
Approval
  • UL approval / E63076
  • SIL2 approval according to EN 61508
Inquire
EIL576S-T Size (flange)
  • ø58 mm
Shaft type
  • ø10 mm (through hollow shaft)
  • ø12 mm (through hollow shaft)
  • ø14 mm (through hollow shaft)
Output stages
  • SinCos 1 Vpp
Approval
  • SIL2 (DIN EN IEC 61508-1:2010 / IEC 61800-5-2:2016 Category 3, PLd EN ISO 13849-1:2015) With a redundant use: SIL3 (DIN EN IEC 61508-1:2010 / IEC 61800-5-2:2016 Category 4, PLe EN ISO 13849-1:2015)
Inquire
HOGS 100 S Size (flange)
  • ø105 mm
Shaft type
  • ø16 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Output stages
  • SinCos 1 Vpp
Approval
  • CE
  • PL d / SIL2 approval according to EN ISO 13849-1 and EN 62061
  • UL approval / E217823
Inquire
GMM230S
Approval
  • CE
  • SIL3/PLe EN ISO 13849-1, EN 61508, EN 62061
Inquire
GMM240S
Approval
  • CE
  • SIL3/PLe EN ISO 13849-1, EN 61508, EN 62061
Inquire
GMI230S

Article no.: 11180618

Inquire

Did not find what you were looking for?

Au sommet