• Bild
  • Produktname
  • Produktgruppe
  • Baugrösse
  • Gehäuse
  • Reichweite max.
  • Features
  • Verfügbarkeit

Nach Eigenschaften filtern

Product group

Scanning range

Type

Housing version

Dimension

Housing length

Connection types

Protection class/approvals

Output circuit

Operating temperature

Particular characteristics

Adjustability

Bild Produktname Produktgruppe Baugrösse Gehäuse Reichweite max. Features Verfügbarkeit
IF08.D03L-Q25.GP1I.7VCU

Artikelnr.: 11214892

Product group
  • Sensori di distanza induttivi
  • miniatura
Dimension
  • 8 mm
Housing
  • 8 mm x 24,6 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • PNP
  • Push-pull
  • IO-Link
  • Cable PUR, 2 m
  • -20 … 70 °C
  • IP 67
Lieferzeit
a sua richiesta
Anfragen
IF08.D03L-Q25.GP1I.7VNU

Artikelnr.: 11244232

Product group
  • Sensori di distanza induttivi
  • miniatura
Dimension
  • 8 mm
Housing
  • 8 mm x 24,6 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • PNP
  • Push-pull
  • IO-Link
  • Flylead connector PUR M8, L=200 mm
  • -20 … 70 °C
  • IP 67
Lieferzeit
a sua richiesta
Anfragen
IF08.D03L-Q25.UA1E.7VCU

Artikelnr.: 11214891

Product group
  • Sensori di distanza induttivi
  • miniatura
Dimension
  • 8 mm
Housing
  • 8 mm x 24,6 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Voltage output
  • Cable PUR, 2 m
  • -20 … 70 °C
  • IP 67
Lieferzeit
disponibili immediatamente
Anfragen
IF08.D03L-Q25.UA1E.7VNU

Artikelnr.: 11244231

Product group
  • Sensori di distanza induttivi
  • miniatura
Dimension
  • 8 mm
Housing
  • 8 mm x 24,6 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Voltage output
  • Flylead connector PUR M8, L=200 mm
  • -20 … 70 °C
  • IP 67
Lieferzeit
disponibili immediatamente
Anfragen
IR06.D03L-Q46.UA1T.7SL

Artikelnr.: 11176070

Product group
  • Sensori di distanza induttivi
  • linearizzato
Dimension
  • 6,5 mm
Housing
  • 6,5 mm x 46 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Voltage output
  • Connector M8
  • -25 … 75 °C
  • IP 67
Lieferzeit
disponibili immediatamente
Anfragen
IR06.D03S-Q22.UA1Z.7SCV

Artikelnr.: 11144078

Product group
  • Sensori di distanza induttivi
  • subminiatura
Dimension
  • 6,5 mm
Housing
  • 6,5 mm x 22 mm
  • stainless steel
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Voltage output
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Lieferzeit
disponibili immediatamente
Anfragen
IR06.D03S-Q30.UA1Z.7SCV

Artikelnr.: 11144090

Product group
  • Sensori di distanza induttivi
  • miniatura
Dimension
  • 6,5 mm
Housing
  • 6,5 mm x 30 mm
  • stainless steel
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Voltage output
  • Cable, L=2 m
  • -10 … 70 °C
  • IP 67
Lieferzeit
a sua richiesta
Anfragen
IR06.D03S-Q46.IA1Z.7SL

Artikelnr.: 11141032

Product group
  • Sensori di distanza induttivi
  • miniatura
Dimension
  • 6,5 mm
Housing
  • 6,5 mm x 46 mm
  • stainless steel
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Current output
  • Connector M8
  • -10 … 70 °C
  • IP 67
Lieferzeit
disponibili immediatamente
Anfragen
IR06.D03S-Q46.UA1Z.7SL

Artikelnr.: 11137807

Product group
  • Sensori di distanza induttivi
  • miniatura
Dimension
  • 6,5 mm
Housing
  • 6,5 mm x 46 mm
  • stainless steel
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Voltage output
  • Connector M8
  • -10 … 70 °C
  • IP 67
Lieferzeit
disponibili immediatamente
Anfragen
IR08.D02S-F40.UA1Z.7SCV

Artikelnr.: 11130472

Product group
  • Sensori di distanza induttivi
  • miniatura
Dimension
  • 8 mm
Housing
  • 8 mm x 40 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0 … 2 mm
Features
  • Voltage output
  • Cable, L=2 m
  • -10 … 70 °C
  • IP 67
Lieferzeit
disponibili immediatamente
Anfragen
IR08.D02S-F46.UA1Z.7SL

Artikelnr.: 11123872

Product group
  • Sensori di distanza induttivi
  • miniatura
Dimension
  • 8 mm
Housing
  • 8 mm x 46 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0 … 2 mm
Features
  • Voltage output
  • Connector M8
  • -10 … 70 °C
  • IP 67
Lieferzeit
disponibili immediatamente
Anfragen
IR08.D03L-Q46.UA1T.7SL

Artikelnr.: 11175999

Product group
  • Sensori di distanza induttivi
  • linearizzato
Dimension
  • 8 mm
Housing
  • 8 mm x 46 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Voltage output
  • Connector M8
  • -25 … 75 °C
  • IP 67
Lieferzeit
disponibili immediatamente
Anfragen
IR08.D03L-Q46.UA1Z.7SL

Artikelnr.: 11141038

Product group
  • Sensori di distanza induttivi
  • miniatura
Dimension
  • 8 mm
Housing
  • 8 mm x 46 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Voltage output
  • Connector M8
  • -25 … 75 °C
  • IP 67
Lieferzeit
a sua richiesta
Anfragen
IR08.D03S-Q22.UA1Z.7SCV

Artikelnr.: 11141036

Product group
  • Sensori di distanza induttivi
  • subminiatura
Dimension
  • 8 mm
Housing
  • 8 mm x 22 mm
  • stainless steel
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Voltage output
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Lieferzeit
disponibili immediatamente
Anfragen
IR08.D03S-Q30.UA1Z.7SCV

Artikelnr.: 11141037

Produktgruppe
  • Induktive Abstandssensoren
Baugrösse
  • 8 mm
Gehäuse
  • 8 mm x 30 mm
  • Stahl rostfrei
  • Quasi bündig
Reichweite max.
  • 0 … 3 mm
Features
  • Spannungsausgang
  • Kabel, L=2 m
  • -10 … 70 °C
  • IP 67
Lieferzeit
Sofort verfügbar
Anfragen
IR08.D03S-Q40.UA1Z.7SCV

Artikelnr.: 11130473

Produktgruppe
  • Induktive Abstandssensoren
Baugrösse
  • 8 mm
Gehäuse
  • 8 mm x 40 mm
  • Stahl rostfrei
  • Quasi bündig
Reichweite max.
  • 0 … 3 mm
Features
  • Spannungsausgang
  • Kabel, L=2 m
  • -10 … 70 °C
  • IP 67
Lieferzeit
Sofort verfügbar
Anfragen
IR08.D03S-Q46.IA1Z.7SL

Artikelnr.: 11141034

Produktgruppe
  • Induktive Abstandssensoren
Baugrösse
  • 8 mm
Gehäuse
  • 8 mm x 46 mm
  • Stahl rostfrei
  • Quasi bündig
Reichweite max.
  • 0 … 3 mm
Features
  • Stromausgang
  • Stecker M8
  • -10 … 70 °C
  • IP 67
Lieferzeit
Sofort verfügbar
Anfragen
IR08.D03S-Q46.UA1Z.7SL

Artikelnr.: 11123873

Produktgruppe
  • Induktive Abstandssensoren
Baugrösse
  • 8 mm
Gehäuse
  • 8 mm x 46 mm
  • Stahl rostfrei
  • Quasi bündig
Reichweite max.
  • 0 … 3 mm
Features
  • Spannungsausgang
  • Stecker M8
  • -10 … 70 °C
  • IP 67
Lieferzeit
Sofort verfügbar
Anfragen

Sie haben nicht das gefunden, wonach Sie gesucht haben?

Nach oben