• Image
  • Product name
  • Measuring distance Sd
  • Sweet spot
  • Beam type
  • Linearity error
  • Laser class
  • Features

Filter by attributes

Measuring distance Sd

Sweet spot

Beam type

Linearity error

Laser class

Interface

Image Product name Measuring distance Sd Sweet spot Beam type Linearity error Laser class Features
OM70-L0070.HH0048.EK

Article no.: 11216521

Measuring distance Sd
  • 30 … 70 mm
Sweet spot
  • 48 mm
Beam type
  • Line
Linearity error
  • ± 0,06 % Mr
Laser class
  • 1
Features
  • Ethernet TCP/IP
  • Profinet (Class B), Modbus TCP, OPC UA, UDP streaming, EtherNet/IP
  • 4 ... 20 mA / 2 ... 10 mA / 0 ... 10 VDC / 0 ... 5 VDC
Inquire
OM70-L0070.HH0048.VI

Article no.: 11200058

Measuring distance Sd
  • 30 … 70 mm
Sweet spot
  • 48 mm
Beam type
  • Line
Linearity error
  • ± 0,06 % Mr
Laser class
  • 1
Features
  • RS485
  • 4 ... 20 mA / 0 ... 10 VDC
Inquire
OM70-L0070.HH0065.EK

Article no.: 11216505

Measuring distance Sd
  • 30 … 70 mm
Sweet spot
  • 65 mm
Beam type
  • Line
Linearity error
  • ± 0,06 % Mr
Laser class
  • 1
Features
  • Ethernet TCP/IP
  • Profinet (Class B), Modbus TCP, OPC UA, UDP streaming, EtherNet/IP
  • 4 ... 20 mA / 2 ... 10 mA / 0 ... 10 VDC / 0 ... 5 VDC
Inquire
OM70-L0070.HH0065.VI

Article no.: 11112017

Measuring distance Sd
  • 30 … 70 mm
Sweet spot
  • 65 mm
Beam type
  • Line
Linearity error
  • ± 0,06 % Mr
Laser class
  • 1
Features
  • RS485
  • 4 ... 20 mA / 0 ... 10 VDC
Inquire
OM70-L0140.HH0070.EK

Article no.: 11220165

Measuring distance Sd
  • 40 … 140 mm
Sweet spot
  • 70 mm
Beam type
  • Line
Linearity error
  • ± 0,07 % Mr
Laser class
  • 1
Features
  • Ethernet TCP/IP
  • Profinet (Class B), Modbus TCP, OPC UA, UDP streaming, EtherNet/IP
  • 4 ... 20 mA / 2 ... 10 mA / 0 ... 10 VDC / 0 ... 5 VDC
Inquire
OM70-L0140.HH0070.VI

Article no.: 11200062

Measuring distance Sd
  • 40 … 140 mm
Sweet spot
  • 70 mm
Beam type
  • Line
Linearity error
  • ± 0,07 % Mr
Laser class
  • 1
Features
  • RS485
  • 4 ... 20 mA / 0 ... 10 VDC
Inquire
OM70-L0140.HH0100.EK

Article no.: 11220166

Measuring distance Sd
  • 40 … 140 mm
Sweet spot
  • 100 mm
Beam type
  • Line
Linearity error
  • ± 0,07 % Mr
Laser class
  • 1
Features
  • Ethernet TCP/IP
  • Profinet (Class B), Modbus TCP, OPC UA, UDP streaming, EtherNet/IP
  • 4 ... 20 mA / 2 ... 10 mA / 0 ... 10 VDC / 0 ... 5 VDC
Inquire
OM70-L0140.HH0100.VI

Article no.: 11200064

Measuring distance Sd
  • 40 … 140 mm
Sweet spot
  • 100 mm
Beam type
  • Line
Linearity error
  • ± 0,07 % Mr
Laser class
  • 1
Features
  • RS485
  • 4 ... 20 mA / 0 ... 10 VDC
Inquire
OM70-L0140.HH0130.EK

Article no.: 11216506

Measuring distance Sd
  • 40 … 140 mm
Sweet spot
  • 130 mm
Beam type
  • Line
Linearity error
  • ± 0,07 % Mr
Laser class
  • 1
Features
  • Ethernet TCP/IP
  • Profinet (Class B), Modbus TCP, OPC UA, UDP streaming, EtherNet/IP
  • 4 ... 20 mA / 2 ... 10 mA / 0 ... 10 VDC / 0 ... 5 VDC
Inquire
OM70-L0140.HH0130.VI

Article no.: 11112019

Measuring distance Sd
  • 40 … 140 mm
Sweet spot
  • 130 mm
Beam type
  • Line
Linearity error
  • ± 0,07 % Mr
Laser class
  • 1
Features
  • RS485
  • 4 ... 20 mA / 0 ... 10 VDC
Inquire
OM70-L0250.HH0130.EK

Article no.: 11220167

Measuring distance Sd
  • 50 … 250 mm
Sweet spot
  • 130 mm
Beam type
  • Line
Linearity error
  • ± 0,09 % Mr
Laser class
  • 1
Features
  • Ethernet TCP/IP
  • Profinet (Class B), Modbus TCP, OPC UA, UDP streaming, EtherNet/IP
  • 4 ... 20 mA / 2 ... 10 mA / 0 ... 10 VDC / 0 ... 5 VDC
Inquire
OM70-L0250.HH0130.VI

Article no.: 11200066

Measuring distance Sd
  • 50 … 250 mm
Sweet spot
  • 130 mm
Beam type
  • Line
Linearity error
  • ± 0,09 % Mr
Laser class
  • 1
Features
  • RS485
  • 4 ... 20 mA / 0 ... 10 VDC
Inquire
OM70-L0250.HH0180.EK

Article no.: 11220168

Measuring distance Sd
  • 50 … 250 mm
Sweet spot
  • 180 mm
Beam type
  • Line
Linearity error
  • ± 0,09 % Mr
Laser class
  • 1
Features
  • Ethernet TCP/IP
  • Profinet (Class B), Modbus TCP, OPC UA, UDP streaming, EtherNet/IP
  • 4 ... 20 mA / 2 ... 10 mA / 0 ... 10 VDC / 0 ... 5 VDC
Inquire
OM70-L0250.HH0180.VI

Article no.: 11200068

Measuring distance Sd
  • 50 … 250 mm
Sweet spot
  • 180 mm
Beam type
  • Line
Linearity error
  • ± 0,09 % Mr
Laser class
  • 1
Features
  • RS485
  • 4 ... 20 mA / 0 ... 10 VDC
Inquire
OM70-L0250.HH0240.EK

Article no.: 11194698

Measuring distance Sd
  • 50 … 250 mm
Sweet spot
  • 240 mm
Beam type
  • Line
Linearity error
  • ± 0,09 % Mr
Laser class
  • 1
Features
  • Ethernet TCP/IP
  • Profinet (Class B), Modbus TCP, OPC UA, UDP streaming, EtherNet/IP
  • 4 ... 20 mA / 2 ... 10 mA / 0 ... 10 VDC / 0 ... 5 VDC
Inquire
OM70-L0250.HH0240.VI

Article no.: 11112061

Measuring distance Sd
  • 50 … 250 mm
Sweet spot
  • 240 mm
Beam type
  • Line
Linearity error
  • ± 0,09 % Mr
Laser class
  • 1
Features
  • RS485
  • 4 ... 20 mA / 0 ... 10 VDC
Inquire
OM70-L0600.HH0500.EK

Article no.: 11216515

Measuring distance Sd
  • 100 … 600 mm
Sweet spot
  • 500 mm
Beam type
  • Line
Linearity error
  • ± 0,12 % Mr
Laser class
  • 1
Features
  • Ethernet TCP/IP
  • Profinet (Class B), Modbus TCP, OPC UA, UDP streaming, EtherNet/IP
  • 4 ... 20 mA / 2 ... 10 mA / 0 ... 10 VDC / 0 ... 5 VDC
Inquire
OM70-L0600.HH0500.VI

Article no.: 11112065

Measuring distance Sd
  • 100 … 600 mm
Sweet spot
  • 500 mm
Beam type
  • Line
Linearity error
  • ± 0,12 % Mr
Laser class
  • 1
Features
  • RS485
  • 4 ... 20 mA / 0 ... 10 VDC
Inquire
OM70-L0600.HV0350.EK

Article no.: 11220169

Measuring distance Sd
  • 100 … 600 mm
Sweet spot
  • 350 mm
Beam type
  • Line
Linearity error
  • ± 0,12 % Mr
Laser class
  • 2
Features
  • Ethernet TCP/IP
  • Profinet (Class B), Modbus TCP, OPC UA, UDP streaming, EtherNet/IP
  • 4 ... 20 mA / 2 ... 10 mA / 0 ... 10 VDC / 0 ... 5 VDC
Inquire
OM70-L0600.HV0350.VI

Article no.: 11200090

Measuring distance Sd
  • 100 … 600 mm
Sweet spot
  • 350 mm
Beam type
  • Line
Linearity error
  • ± 0,12 % Mr
Laser class
  • 2
Features
  • RS485
  • 4 ... 20 mA / 0 ... 10 VDC
Inquire
OM70-L0600.HV0500.EK

Article no.: 11216507

Measuring distance Sd
  • 100 … 600 mm
Sweet spot
  • 500 mm
Beam type
  • Line
Linearity error
  • ± 0,12 % Mr
Laser class
  • 2
Features
  • Ethernet TCP/IP
  • Profinet (Class B), Modbus TCP, OPC UA, UDP streaming, EtherNet/IP
  • 4 ... 20 mA / 2 ... 10 mA / 0 ... 10 VDC / 0 ... 5 VDC
Inquire
OM70-L0600.HV0500.VI

Article no.: 11112067

Measuring distance Sd
  • 100 … 600 mm
Sweet spot
  • 500 mm
Beam type
  • Line
Linearity error
  • ± 0,12 % Mr
Laser class
  • 2
Features
  • RS485
  • 4 ... 20 mA / 0 ... 10 VDC
Inquire
OM70-L1000.HH1000.EK

Article no.: 11216516

Measuring distance Sd
  • 100 … 1000 mm
Sweet spot
  • 1000 mm
Beam type
  • Line
Linearity error
  • ± 0,19 % Mr
Laser class
  • 1
Features
  • Ethernet TCP/IP
  • Profinet (Class B), Modbus TCP, OPC UA, UDP streaming, EtherNet/IP
  • 4 ... 20 mA / 2 ... 10 mA / 0 ... 10 VDC / 0 ... 5 VDC
Inquire
OM70-L1000.HH1000.VI

Article no.: 11195788

Measuring distance Sd
  • 100 … 1000 mm
Sweet spot
  • 1000 mm
Beam type
  • Line
Linearity error
  • ± 0,19 % Mr
Laser class
  • 1
Features
  • RS485
  • 4 ... 20 mA / 0 ... 10 VDC
Inquire
OM70-L1000.HV0500.EK

Article no.: 11220190

Measuring distance Sd
  • 100 … 1000 mm
Sweet spot
  • 500 mm
Beam type
  • Line
Linearity error
  • ± 0,19 % Mr
Laser class
  • 2
Features
  • Ethernet TCP/IP
  • Profinet (Class B), Modbus TCP, OPC UA, UDP streaming, EtherNet/IP
  • 4 ... 20 mA / 2 ... 10 mA / 0 ... 10 VDC / 0 ... 5 VDC
Inquire
OM70-L1000.HV0500.VI

Article no.: 11199109

Measuring distance Sd
  • 100 … 1000 mm
Sweet spot
  • 500 mm
Beam type
  • Line
Linearity error
  • ± 0,19 % Mr
Laser class
  • 2
Features
  • RS485
  • 4 ... 20 mA / 0 ... 10 VDC
Inquire
OM70-L1000.HV0700.EK

Article no.: 11220191

Measuring distance Sd
  • 100 … 1000 mm
Sweet spot
  • 700 mm
Beam type
  • Line
Linearity error
  • ± 0,19 % Mr
Laser class
  • 2
Features
  • Ethernet TCP/IP
  • Profinet (Class B), Modbus TCP, OPC UA, UDP streaming, EtherNet/IP
  • 4 ... 20 mA / 2 ... 10 mA / 0 ... 10 VDC / 0 ... 5 VDC
Inquire
OM70-L1000.HV0700.VI

Article no.: 11200095

Measuring distance Sd
  • 100 … 1000 mm
Sweet spot
  • 700 mm
Beam type
  • Line
Linearity error
  • ± 0,19 % Mr
Laser class
  • 2
Features
  • RS485
  • 4 ... 20 mA / 0 ... 10 VDC
Inquire
OM70-L1000.HV1000.EK

Article no.: 11216508

Measuring distance Sd
  • 100 … 1000 mm
Sweet spot
  • 1000 mm
Beam type
  • Line
Linearity error
  • ± 0,19 % Mr
Laser class
  • 2
Features
  • Ethernet TCP/IP
  • Profinet (Class B), Modbus TCP, OPC UA, UDP streaming, EtherNet/IP
  • 4 ... 20 mA / 2 ... 10 mA / 0 ... 10 VDC / 0 ... 5 VDC
Inquire
OM70-L1000.HV1000.VI

Article no.: 11199100

Measuring distance Sd
  • 100 … 1000 mm
Sweet spot
  • 1000 mm
Beam type
  • Line
Linearity error
  • ± 0.19 % Mr
Laser class
  • 2
Features
  • RS485
  • 4 ... 20 mA / 0 ... 10 VDC
Inquire

Did not find what you were looking for?

To the top