• Imagem
  • Nome do produto
  • Measuring distance Sd
  • Beam type
  • Linearity error
  • Features

Filtrar por atributos

Measuring distance Sd

Beam type

Laser class

Output signal

Interface

Imagem Nome do produto Measuring distance Sd Beam type Linearity error Features
OM20-P0026.HH.TXN

Artigo nº: 11233538

Measuring distance Sd
  • 16 … 26 mm
Beam type
  • Point
Linearity error
  • ± 0,08 % Mr
Features
  • RS485
  • Modbus RTU
Prazo de entrega
disponibili immediatamente
Contato
OM20-P0026.HH.YIN

Artigo nº: 11231074

Measuring distance Sd
  • 16 … 26 mm
Beam type
  • Point
Linearity error
  • ± 0,08 % Mr
Features
  • IO-Link V1.1
  • 4 ... 20 mA / 2 ... 10 mA
Prazo de entrega
disponibili immediatamente
Contato
OM20-P0026.HH.YUN

Artigo nº: 11232063

Measuring distance Sd
  • 16 … 26 mm
Beam type
  • Point
Linearity error
  • ± 0,08 % Mr
Features
  • IO-Link V1.1
  • 0 … 10 VDC / 0 … 5 VDC
Prazo de entrega
disponibili immediatamente
Contato
OM20-P0120.HH.TXN

Artigo nº: 11235101

Measuring distance Sd
  • 16 … 120 mm
Beam type
  • Point
Linearity error
  • ± 0,1 % Mr , 16 ... 70 mm
  • ± 0,16 % Mr , 16 ... 120 mm
Features
  • RS485
  • Modbus RTU
Contato
OM20-P0120.HH.YIN

Artigo nº: 11231078

Measuring distance Sd
  • 16 … 120 mm
Beam type
  • Point
Linearity error
  • ± 0,1 % Mr , 16 ... 70 mm
  • ± 0,16 % Mr , 16 ... 120 mm
Features
  • IO-Link V1.1
  • 4 ... 20 mA / 2 ... 10 mA
Contato
OM20-P0120.HH.YUN

Artigo nº: 11231077

Measuring distance Sd
  • 16 … 120 mm
Beam type
  • Point
Linearity error
  • ± 0,1 % Mr , 16 ... 70 mm
  • ± 0,16 % Mr , 16 ... 120 mm
Features
  • IO-Link V1.1
  • 0 … 10 VDC / 0 … 5 VDC
Contato
OM30-L0100.HV.TXN

Artigo nº: 11235103

Measuring distance Sd
  • 50 … 100 mm
Beam type
  • Line
Linearity error
  • ± 0,08 % Mr
Features
  • RS485
  • Modbus RTU
Contato
OM30-L0100.HV.YIN

Artigo nº: 11232058

Measuring distance Sd
  • 50 … 100 mm
Beam type
  • Line
Linearity error
  • ± 0,08 % Mr
Features
  • IO-Link V1.1
  • 4 ... 20 mA / 2 ... 10 mA
Contato
OM30-L0100.HV.YUN

Artigo nº: 11233990

Measuring distance Sd
  • 50 … 100 mm
Beam type
  • Line
Linearity error
  • ± 0,08 % Mr
Features
  • IO-Link V1.1
  • 0 … 10 VDC / 0 … 5 VDC
Prazo de entrega
a pedido
Contato
OM30-L0350.HV.TXN

Artigo nº: 11235105

Measuring distance Sd
  • 50 … 350 mm
Beam type
  • Line
Linearity error
  • ± 0,1 % Mr , 50 ... 200 mm
  • ± 0,15 % Mr , 50 ... 350 mm
Features
  • RS485
  • Modbus RTU
Contato
OM30-L0350.HV.YIN

Artigo nº: 11231079

Measuring distance Sd
  • 50 … 350 mm
Beam type
  • Line
Linearity error
  • ± 0,1 % Mr , 50 ... 200 mm
  • ± 0,15 % Mr , 50 ... 350 mm
Features
  • IO-Link V1.1
  • 4 ... 20 mA / 2 ... 10 mA
Contato
OM30-L0350.HV.YUN

Artigo nº: 11232075

Measuring distance Sd
  • 50 … 350 mm
Beam type
  • Line
Linearity error
  • ± 0,1 % Mr , 50 ... 200 mm
  • ± 0,15 % Mr , 50 ... 350 mm
Features
  • IO-Link V1.1
  • 0 … 10 VDC / 0 … 5 VDC
Contato
OM30-L0550.HV.TXN

Artigo nº: 11235107

Measuring distance Sd
  • 50 … 550 mm
Beam type
  • Line
Linearity error
  • ± 0,23 % Mr
Features
  • RS485
  • Modbus RTU
Contato
OM30-L0550.HV.YIN

Artigo nº: 11231343

Measuring distance Sd
  • 50 … 550 mm
Beam type
  • Line
Linearity error
  • ± 0,23 % Mr
Features
  • IO-Link V1.1
  • 4 ... 20 mA / 2 ... 10 mA
Contato
OM30-L0550.HV.YUN

Artigo nº: 11232078

Measuring distance Sd
  • 50 … 550 mm
Beam type
  • Line
Linearity error
  • ± 0,23 % Mr
Features
  • IO-Link V1.1
  • 0 … 10 VDC / 0 … 5 VDC
Contato
OM30-P0100.HV.TXN

Artigo nº: 11235102

Measuring distance Sd
  • 50 … 100 mm
Beam type
  • Point
Linearity error
  • ± 0,08 % Mr
Features
  • RS485
  • Modbus RTU
Contato
OM30-P0100.HV.YIN

Artigo nº: 11233966

Measuring distance Sd
  • 50 … 100 mm
Beam type
  • Point
Linearity error
  • ± 0,08 % Mr
Features
  • IO-Link V1.1
  • 4 ... 20 mA / 2 ... 10 mA
Contato
OM30-P0100.HV.YUN

Artigo nº: 11233967

Measuring distance Sd
  • 50 … 100 mm
Beam type
  • Point
Linearity error
  • ± 0,08 % Mr
Features
  • IO-Link V1.1
  • 0 … 10 VDC / 0 … 5 VDC
Contato
OM30-P0350.HV.TXN

Artigo nº: 11235104

Measuring distance Sd
  • 50 … 350 mm
Beam type
  • Point
Linearity error
  • ± 0,1 % Mr , 50 ... 200 mm
  • ± 0,15 % Mr , 50 ... 350 mm
Features
  • RS485
  • Modbus RTU
Contato
OM30-P0350.HV.YIN

Artigo nº: 11232071

Measuring distance Sd
  • 50 … 350 mm
Beam type
  • Point
Linearity error
  • ± 0,1 % Mr , 50 ... 200 mm
  • ± 0,15 % Mr , 50 ... 350 mm
Features
  • IO-Link V1.1
  • 4 ... 20 mA / 2 ... 10 mA
Contato
OM30-P0350.HV.YUN

Artigo nº: 11232072

Measuring distance Sd
  • 50 … 350 mm
Beam type
  • Point
Linearity error
  • ± 0,1 % Mr , 50 ... 200 mm
  • ± 0,15 % Mr , 50 ... 350 mm
Features
  • IO-Link V1.1
  • 0 … 10 VDC / 0 … 5 VDC
Contato
OM30-P0550.HV.TXN

Artigo nº: 11235106

Measuring distance Sd
  • 50 … 550 mm
Beam type
  • Point
Linearity error
  • ± 0,23 % Mr
Features
  • RS485
  • Modbus RTU
Contato
OM30-P0550.HV.YIN

Artigo nº: 11231082

Measuring distance Sd
  • 50 … 550 mm
Beam type
  • Point
Linearity error
  • ± 0,23 % Mr
Features
  • IO-Link V1.1
  • 4 ... 20 mA / 2 ... 10 mA
Contato
OM30-P0550.HV.YUN

Artigo nº: 11231083

Measuring distance Sd
  • 50 … 550 mm
Beam type
  • Point
Linearity error
  • ± 0,23 % Mr
Features
  • IO-Link V1.1
  • 0 … 10 VDC / 0 … 5 VDC
Contato

Não encontrou o que estava procurando?

Para o topo