• Immagine
  • Nome del prodotto
  • Product group
  • Housing
  • Sensing distance max.
  • Features
  • Availability

Filtrare per caratteristiche

Product group

Emitter / receiver

Scanning range

Light source

Laser class

Connection types

Output circuit/interface

Type

Dimension

Housing version

Protection class/approvals

Adjustability

Distance to focus

Particular characteristics

Immagine Nome del prodotto Product group Housing Sensing distance max. Features Availability
O300H.EL-GW1B.PVCV

Articolo n..: 11181083

Product group
  • Through beam sensors
  • hygiene
  • Receiver
Housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 40 m
Features
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
O300H.EL-GW1B.PVNV

Articolo n..: 11181084

Product group
  • Through beam sensors
  • hygiene
  • Receiver
Housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 40 m
Features
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
O300H.ER-GW1B.PVCV

Articolo n..: 11167293

Product group
  • Through beam sensors
  • hygiene
  • Receiver
Housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 10 m
Features
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
O300H.ER-GW1B.PVNV

Articolo n..: 11167294

Product group
  • Through beam sensors
  • hygiene
  • Receiver
Housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 10 m
Features
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
O300H.GL-GW1J.PVCV

Articolo n..: 11171768

Product group
  • Diffuse sensors with background suppression
  • hygiene
Housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
O300H.GL-GW1J.PVNV

Articolo n..: 11171769

Product group
  • Diffuse sensors with background suppression
  • hygiene
Housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -10 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
O300H.GP-GW1J.PVCV

Articolo n..: 11127745

Product group
  • Diffuse sensors with background suppression
  • hygiene
Housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 30 … 200 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
O300H.GP-GW1J.PVNV

Articolo n..: 11157157

Product group
  • Diffuse sensors with background suppression
  • hygiene
Housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 30 … 200 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
O300H.RP-GW1B.PVCV

Articolo n..: 11127716

Product group
  • Retro-reflective sensors
  • hygiene
Housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
O300H.RP-GW1B.PVNV

Articolo n..: 11157327

Product group
  • Retro-reflective sensors
  • hygiene
Housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
O300H.RP.T-GW1J.PVCV

Articolo n..: 11157335

Product group
  • Retro-reflective sensors
  • hygiene
  • Transparency object detection
Housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 3,5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
O300H.RP.T-GW1J.PVNV

Articolo n..: 11157337

Product group
  • Retro-reflective sensors
  • hygiene
  • Transparency object detection
Housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 3,5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
O300H.SL-GW1J.PVCV

Articolo n..: 11179007

Product group
  • SmartReflect Light barriers
  • hygiene
  • Standard object detection
Housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
O300H.SL-GW1J.PVNV

Articolo n..: 11179008

Product group
  • SmartReflect Light barriers
  • hygiene
  • Standard object detection
Housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -10 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
O300H.SP-GW1J.PVCV

Articolo n..: 11127754

Product group
  • SmartReflect Light barriers
  • hygiene
  • Standard object detection
Housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
O300H.SP-GW1J.PVNV

Articolo n..: 11136904

Product group
  • SmartReflect Light barriers
  • hygiene
  • Standard object detection
Housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
O300H.SP.T-GW1J.PVCV

Articolo n..: 11136925

Product group
  • SmartReflect Light barriers
  • hygiene
  • Transparency object detection
Housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
O300H.SP.T-GW1J.PVNV

Articolo n..: 11136926

Product group
  • SmartReflect Light barriers
  • hygiene
  • Transparency object detection
Housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
O300H.TL-ZZZZ.PVCV

Articolo n..: 11181225

Product group
  • Through beam sensors
  • hygiene
  • Emitter
Housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 40 m
Features
  • Pulsed red laser diode
  • Cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
O300H.TL-ZZZZ.PVNV

Articolo n..: 11181227

Product group
  • Through beam sensors
  • hygiene
  • Emitter
Housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 40 m
Features
  • Pulsed red laser diode
  • Flylead connector M8, L=200 mm
  • -10 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
O300H.TR-ZZZZ.PVCV

Articolo n..: 11167291

Product group
  • Through beam sensors
  • hygiene
  • Emitter
Housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 10 m
Features
  • Pulsed red LED
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
O300H.TR-ZZZZ.PVNV

Articolo n..: 11167292

Product group
  • Through beam sensors
  • hygiene
  • Emitter
Housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 10 m
Features
  • Pulsed red LED
  • Flylead connector M8, L=200 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
O300W.EL-GW1B.PVN

Articolo n..: 11181085

Product group
  • Through beam sensors
  • lavaggio
  • Receiver
Housing
  • 16,5 mm x 34,7 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 40 m
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
O300W.ER-GW1B.PVN

Articolo n..: 11167301

Product group
  • Through beam sensors
  • lavaggio
  • Receiver
Housing
  • 16,5 mm x 34,7 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 10 m
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
O300W.GL-GW1J.PVN

Articolo n..: 11171770

Product group
  • Diffuse sensors with background suppression
  • lavaggio
Housing
  • 16,5 mm x 34,7 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Connector M8 4 pin
  • -10 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
O300W.GP-GW1J.PVN

Articolo n..: 11127755

Product group
  • Diffuse sensors with background suppression
  • lavaggio
Housing
  • 16,5 mm x 34,7 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 30 … 200 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
O300W.RP-GW1B.PVN

Articolo n..: 11127720

Product group
  • Retro-reflective sensors
  • lavaggio
Housing
  • 16,5 mm x 34,7 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
O300W.RP.T-GW1J.PVN

Articolo n..: 11157338

Product group
  • Retro-reflective sensors
  • lavaggio
  • Transparency object detection
Housing
  • 16,5 mm x 34,7 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 3,5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
O300W.SL-GW1J.PVN

Articolo n..: 11179009

Product group
  • SmartReflect Light barriers
  • lavaggio
  • Standard object detection
Housing
  • 16,5 mm x 34,7 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Connector M8 4 pin
  • -10 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
O300W.SP-GW1J.PVN

Articolo n..: 11127758

Product group
  • SmartReflect Light barriers
  • lavaggio
  • Standard object detection
Housing
  • 16,5 mm x 34,7 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente

Non hai trovato quello che cercavi?

In alto