• Immagine
  • Nome del prodotto
  • Product group
  • Housing
  • Sensing distance max.
  • Features
  • Availability

Filtrare per caratteristiche

Type

Scanning range

Dimension

Housing length

Housing version

Mounting type

Connection types

Output circuit

Protection class/approvals

Operating temperature

Immagine Nome del prodotto Product group Housing Sensing distance max. Features Availability
IFRM 03N1501/KS35L

Articolo n..: 10139543

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 3 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • NPN make function (NO)
  • Flylead connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 03N1501/L

Articolo n..: 10138309

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 3 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 03N1503/Q

Articolo n..: 10138311

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 3 mm x 16 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • NPN make function (NO)
  • Wires, 0,5 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 03N1505/CS35L

Articolo n..: 10140295

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 3 mm x 12 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 03N1713/L

Articolo n..: 11166559

Product group
  • Inductive proximity switch
  • subminiatura estrema
Housing
  • 3 mm x 16 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -10 … 70 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 03N1713/QL

Articolo n..: 11166747

Product group
  • Inductive proximity switch
  • subminiatura estrema
Housing
  • 3 mm x 12 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN make function (NO)
  • Wires, 0,5 m
  • -10 … 70 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 03N3501/KS35L

Articolo n..: 10139549

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 3 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • NPN break function (NC)
  • Flylead connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 03N3501/L

Articolo n..: 10138310

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 3 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 03N3503/Q

Articolo n..: 10138312

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 3 mm x 16 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • NPN break function (NC)
  • Wires, 0,5 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 03N3505/CS35L

Articolo n..: 10142166

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 3 mm x 12 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • NPN break function (NC)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 03N3713/L

Articolo n..: 11166560

Product group
  • Inductive proximity switch
  • subminiatura estrema
Housing
  • 3 mm x 16 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -10 … 70 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 03N3713/QL

Articolo n..: 11166750

Product group
  • Inductive proximity switch
  • subminiatura estrema
Housing
  • 3 mm x 12 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN break function (NC)
  • Wires, 0,5 m
  • -10 … 70 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 03P1501/KS35L

Articolo n..: 10138545

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 3 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • PNP make function (NO)
  • Flylead connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 03P1501/L

Articolo n..: 10134726

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 3 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 03P1503/Q

Articolo n..: 10137011

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 3 mm x 16 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • PNP make function (NO)
  • Wires, 0,5 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 03P1505/CS35L

Articolo n..: 10140294

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 3 mm x 12 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • PNP make function (NO)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 03P1713/L

Articolo n..: 11166541

Product group
  • Inductive proximity switch
  • subminiatura estrema
Housing
  • 3 mm x 16 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -10 … 70 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 03P1713/QL

Articolo n..: 11166744

Product group
  • Inductive proximity switch
  • subminiatura estrema
Housing
  • 3 mm x 12 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • PNP make function (NO)
  • Wires, 0,5 m
  • -10 … 70 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 03P3501/KS35L

Articolo n..: 10139497

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 3 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • PNP break function (NC)
  • Flylead connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 03P3501/L

Articolo n..: 10137012

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 3 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 03P3503/Q

Articolo n..: 10137013

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 3 mm x 16 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • PNP break function (NC)
  • Wires, 0,5 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 03P3505/CS35L

Articolo n..: 10142167

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 3 mm x 12 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • PNP break function (NC)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 03P3713/L

Articolo n..: 11166558

Product group
  • Inductive proximity switch
  • subminiatura estrema
Housing
  • 3 mm x 16 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -10 … 70 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 03P3713/QL

Articolo n..: 11166561

Product group
  • Inductive proximity switch
  • subminiatura estrema
Housing
  • 3 mm x 12 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • PNP break function (NC)
  • Wires, 0,5 m
  • -10 … 70 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 04N15A1/KS35PL

Articolo n..: 10160285

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 4 mm x 25 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN make function (NO)
  • Flylead connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 04N15A1/L

Articolo n..: 10144585

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 4 mm x 25 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 04N15A3/KS35PL

Articolo n..: 10160282

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 4 mm x 20 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN make function (NO)
  • Flylead connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 04N15A3/L

Articolo n..: 10144442

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 4 mm x 20 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 04N15A3/S05L

Articolo n..: 10144450

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 4 mm x 24 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN make function (NO)
  • Connector M5
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 04N15A3/S35L

Articolo n..: 10140392

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 4 mm x 36 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta

Non hai trovato quello che cercavi?

In alto