• Immagine
  • Nome del prodotto
  • Product group
  • Housing
  • Sensing distance max.
  • Measurement type
  • Features

Filtrare per caratteristiche

Product group

Type

Housing version

Dimension

Connection types

Protection class/approvals

Output circuit/interface

Adjustability

Immagine Nome del prodotto Product group Housing Sensing distance max. Measurement type Features
FFDK 16P50Y0

Articolo n..: 10143978

Product group
  • Liquid level and leakage sensors
Housing
  • 16 mm x 28 mm
  • plastic
Sensing distance max.
  • 8 … 13 mm
Features
  • Pulsed infrared diode
  • PNP
  • Cable 3 pin, 2 m
  • -10 … 55 °C
  • IP 50
FFDK 16P50Y5/0250

Articolo n..: 11178966

Product group
  • Liquid level and leakage sensors
Housing
  • 16 mm x 28 mm
  • plastic
Sensing distance max.
  • 3 … 7 mm
Features
  • Pulsed infrared diode
  • PNP
  • Cable 3 pin, 2,5 m
  • -10 … 55 °C
  • IP 50
FOC 500C6Y00

Articolo n..: 10146139

Product group
  • Fiber optics
Housing
  • 13 mm x 30,9 mm
  • plastic
  • PFA
Measurement type
  • Contact with medium
Features
  • -30 … 70 °C
FODK 23P90Y0

Articolo n..: 10146555

Product group
  • Liquid level and leakage sensors
Housing
  • 23 mm x 10,5 mm
  • plastic
Measurement type
  • Contact with medium
Features
  • Pulsed red LED
  • PNP
  • Cable 3 pin, 2 m
  • -25 … 50 °C
  • IP 67
FODK 23P90Y0/0500

Articolo n..: 11008381

Product group
  • Liquid level and leakage sensors
Housing
  • 23 mm x 10,5 mm
  • plastic
Measurement type
  • Contact with medium
Features
  • Pulsed red LED
  • PNP
  • Cable 3 pin, 5 m
  • -25 … 50 °C
  • IP 67
FODK 23P90Y5

Articolo n..: 11002190

Product group
  • Liquid level and leakage sensors
Housing
  • 23 mm x 10,5 mm
  • plastic
Measurement type
  • Contact with medium
Features
  • Pulsed red LED
  • PNP
  • Cable 3 pin, 2 m
  • -25 … 50 °C
  • IP 67
FSL 500C6Y00

Articolo n..: 10146556

Product group
  • Fiber optics
Housing
  • 32 mm x 28 mm
  • plastic
  • PC
Sensing distance max.
  • 3 … 13 mm
Features
  • -30 … 70 °C
FUL 200D2Y00

Articolo n..: 10135334

Product group
  • Fiber optics
Housing
  • 4 mm x 15 mm
  • plastic
  • PFA
Measurement type
  • Contact with medium
Features
  • -30 … 105 °C
FUL 500D2Y00

Articolo n..: 10159107

Product group
  • Fiber optics
Housing
  • 4 mm x 15 mm
  • plastic
  • PFA
Measurement type
  • Contact with medium
Features
  • -30 … 105 °C

Non hai trovato quello che cercavi?

In alto