• Image
  • Product name
  • Product group
  • Housing
  • Scanning range Sd
  • Features

Filter by attributes

Sensing distance max.

Housing

Housing version

Output circuit

Connection types

Particular characteristics

Operating temperature

Resolution

Adjustability

Image Product name Product group Housing Scanning range Sd Features
U300.D50-DPMJ.72N

Article no.: 11219488

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 12,9 mm x 32,2 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Delivery time
요청 시
Inquire
U300.EA0-GP2J.72N

Article no.: 11219511

Product group
  • Ultrasonic through beam sensors
  • IO-Link
  • Receiver
Housing
  • 12,9 mm x 32,2 mm
  • plastic
Scanning range Sd
  • 0 … 1000 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Delivery time
on request
Inquire
U300.P50-GP1J.72N

Article no.: 11219506

Product group
  • Ultrasonic proximity sensors
  • IO-Link
Housing
  • 12.9 mm x 32.2 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Inquire
U300.P50-GP2J.72N

Article no.: 11219504

Product group
  • Ultrasonic proximity sensors
  • IO-Link dual channel
Housing
  • 12.9 mm x 32.2 mm
  • plastic
  • 2 point proximity switch
Scanning range Sd
  • 15 … 500 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Inquire
U300.R50-GP1J.72N

Article no.: 11219508

Product group
  • Ultrasonic retro-reflective sensors
  • IO-Link
Housing
  • 12.9 mm x 32.2 mm
  • plastic
Scanning range Sd
  • 0 … 500 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Inquire
U300.D50-UA1B.72N

Article no.: 11219502

Product group
  • Ultrasonic distance measuring sensors
  • retro
Housing
  • 12.9 mm x 32.2 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Inquire
UNAM 12I9912/S14

Article no.: 10156815

Product group
  • Ultrasonic distance measuring sensors
  • standard
Housing
  • 12 mm x 70 mm
  • metal
Scanning range Sd
  • 60 … 400 mm
Features
  • Current output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Inquire
UNAM 12I9914/S14

Article no.: 10151966

Product group
  • Ultrasonic distance measuring sensors
  • standard
Housing
  • 12 mm x 70 mm
  • metal
Scanning range Sd
  • 20 … 200 mm
Features
  • Current output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Inquire
UNAM 12I9914/S14D

Article no.: 11121235

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 12 mm x 88 mm
  • metal
Scanning range Sd
  • 2 … 82 mm
Features
  • Current output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Inquire
UNAM 12U9912/S14

Article no.: 10156844

Product group
  • Ultrasonic distance measuring sensors
  • standard
Housing
  • 12 mm x 70 mm
  • metal
Scanning range Sd
  • 60 … 400 mm
Features
  • Voltage output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Inquire
UNAM 12U9914/S14

Article no.: 10147642

Product group
  • Ultrasonic distance measuring sensors
  • standard
Housing
  • 12 mm x 70 mm
  • metal
Scanning range Sd
  • 20 … 200 mm
Features
  • Voltage output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Inquire
UNAM 12U9914/S14D

Article no.: 10151802

Product group
  • Ultrasonic distance measuring sensors
  • smallest objects/openings
Housing
  • 12 mm x 88 mm
  • metal
Scanning range Sd
  • 2 … 82 mm
Features
  • Voltage output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Inquire
UNCK 09G8914/KS35A/IO

Article no.: 11013759

Product group
  • Ultrasonic distance measuring sensors
  • miniature
  • IO-Link
Housing
  • 8,6 mm x 55 mm
  • plastic
Scanning range Sd
  • 30 … 200 mm
Features
  • Push-pull / IO-Link
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
Delivery time
요청 시
Inquire
UNCK 09T9114

Article no.: 11011512

Product group
  • Ultrasonic distance measuring sensors
  • miniature
Housing
  • 8,6 mm x 55 mm
  • plastic
Scanning range Sd
  • 30 … 200 mm
Features
  • RS232
  • Cable PUR 4 x 0,08, 2 m
  • 60 °C
  • IP 67
Delivery time
요청 시
Inquire
UNCK 09T9114/D1

Article no.: 11004100

Product group
  • Ultrasonic distance measuring sensors
  • smallest objects/openings
Housing
  • 8,6 mm x 82 mm
  • plastic
Scanning range Sd
  • 3 … 150 mm
Features
  • RS232
  • Cable PUR 4 x 0,08, 2 m
  • 60 °C
  • IP 67
Delivery time
요청 시
Inquire
UNCK 09T9114/KS35A

Article no.: 11011514

Product group
  • Ultrasonic distance measuring sensors
  • miniature
Housing
  • 8,6 mm x 55 mm
  • plastic
Scanning range Sd
  • 30 … 200 mm
Features
  • RS232
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
Delivery time
요청 시
Inquire
UNCK 09T9114/KS35AD1

Article no.: 11004101

Product group
  • Ultrasonic distance measuring sensors
  • smallest objects/openings
Housing
  • 8,6 mm x 82 mm
  • plastic
Scanning range Sd
  • 3 … 150 mm
Features
  • RS232
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
Delivery time
요청 시
Inquire
UNDK 09G8914/IO

Article no.: 11011521

Product group
  • Sensores de medição de distâncias por ultra-som
  • miniatura
  • IO-Link
Housing
  • 8,6 mm x 48,8 mm
  • Plástico
Scanning range Sd
  • 30 … 200 mm
Features
  • Push-pull / IO-Link
  • Cable PUR 4 x 0,08, 2 m
  • 60 °C
  • IP 67
Inquire
UNDK 09G8914/KS35A/IO

Article no.: 11013770

Product group
  • Sensores de medição de distâncias por ultra-som
  • miniatura
  • IO-Link
Housing
  • 8,6 mm x 48,8 mm
  • Plástico
Scanning range Sd
  • 30 … 200 mm
Features
  • Push-pull / IO-Link
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
Inquire
UNDK 09T9114

Article no.: 11011519

Product group
  • Sensores de medição de distâncias por ultra-som
  • miniatura
Housing
  • 8,6 mm x 48,8 mm
  • Plástico
Scanning range Sd
  • 30 … 200 mm
Features
  • RS232
  • Cable PUR 4 x 0,08, 2 m
  • 60 °C
  • IP 67
Inquire
UNDK 09T9114/D1

Article no.: 11007903

Product group
  • Sensores de medição de distâncias por ultra-som
  • objectos mais pequenos/aberturas
Housing
  • 8,6 mm x 48,8 mm
  • Plástico
Scanning range Sd
  • 3 … 150 mm
Features
  • RS232
  • Cable PUR 4 x 0,08, 2 m
  • 60 °C
  • IP 67
Inquire
UNDK 09T9114/KS35A

Article no.: 11011520

Product group
  • Sensores de medição de distâncias por ultra-som
  • miniatura
Housing
  • 8,6 mm x 48,8 mm
  • Plástico
Scanning range Sd
  • 30 … 200 mm
Features
  • RS232
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
Inquire
UNDK 09T9114/KS35AD1

Article no.: 11007904

Product group
  • Sensores de medição de distâncias por ultra-som
  • objectos mais pequenos/aberturas
Housing
  • 8,6 mm x 48,8 mm
  • Plástico
Scanning range Sd
  • 3 … 150 mm
Features
  • RS232
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
Inquire
UNDK 09U6914

Article no.: 11011517

Product group
  • Sensores de medição de distâncias por ultra-som
Housing
  • 8,6 mm x 48,8 mm
  • Plástico
Scanning range Sd
  • 30 … 200 mm
Features
  • Voltage output
  • Cable PUR 4 x 0,08, 2 m
  • 60 °C
  • IP 67
Inquire
UNDK 09U6914/D1

Article no.: 11007901

Product group
  • Sensores de medição de distâncias por ultra-som
  • objectos mais pequenos/aberturas
Housing
  • 8,6 mm x 48,8 mm
  • Plástico
Scanning range Sd
  • 3 … 150 mm
Features
  • Voltage output
  • Cable PUR 4 x 0,08, 2 m
  • 60 °C
  • IP 67
Inquire
UNDK 09U6914/KS35A

Article no.: 11011518

Product group
  • Sensores de medição de distâncias por ultra-som
Housing
  • 8,6 mm x 48,8 mm
  • Plástico
Scanning range Sd
  • 30 … 200 mm
Features
  • Voltage output
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
Inquire
UNDK 09U6914/KS35AD1

Article no.: 11007902

Product group
  • Ultrasonic distance measuring sensors
  • smallest objects/openings
Housing
  • 8.6 mm x 48.8 mm
  • plastic
Scanning range Sd
  • 3 … 150 mm
Features
  • Voltage output
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
Inquire
UNDK 10U6914

Article no.: 10161449

Product group
  • Ultrasonic distance measuring sensors
  • miniature
Housing
  • 10.4 mm x 27 mm
  • plastic
Scanning range Sd
  • 20 … 200 mm
Features
  • Voltage output
  • Cable PUR 4 x 0,08, 2 m
  • -10 … 60 °C
  • IP 67
Inquire
UNDK 10U6914/KS35A

Article no.: 10161450

Product group
  • Ultrasonic distance measuring sensors
  • miniature
Housing
  • 10.4 mm x 27 mm
  • plastic
Scanning range Sd
  • 20 … 200 mm
Features
  • Voltage output
  • Flylead connector M8, L=200 mm
  • -10 … 60 °C
  • IP 67
Inquire
UNDK 10U6914/S35A

Article no.: 10161448

Product group
  • Ultrasonic distance measuring sensors
  • miniature
Housing
  • 10.4 mm x 27 mm
  • plastic
Scanning range Sd
  • 20 … 200 mm
Features
  • Voltage output
  • Connector M8
  • -10 … 60 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top