• 영상
  • 상품명
  • Overview

속성으로 필터링

Product

Cable length [m]

Manufacturer

Color

Construction design

Material

Inner diameter

External diameter

Material of cover glass

영상 상품명 Overview
FFPR-i100-W

제품번호: 11086540

Overview
    • flashable LED dark field illumination
    • white
    • diffuse
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 0,3 m
    • diameter: 100 mm
문의
FLDL-i150x15-W

제품번호: 11086539

Overview
    • flashable LED bar light
    • white
    • diffuse
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 1 m
    • dimensions: 158 mm × 17 mm × 20 mm housing
문의
FLDL-TP-Si200x100-W

제품번호: 11086537

Overview
    • flashable LED back light
    • white
    • diffuse
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 1 m
    • dimensions: 216 mm × 226 mm × 23,5 mm housing
문의
FLDL-TP-Si36-W

제품번호: 11086536

Overview
    • flashable LED back light
    • white
    • diffuse
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 1 m
    • dimensions: 47 mm × 47 mm × 15 mm housing
문의
FLDL-TP-Si85x77-W

제품번호: 11086538

Overview
    • flashable LED back light
    • white
    • diffuse
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 1 m
    • dimensions: 95 mm × 95 mm × 15 mm housing
문의
FLDM-i100-W

제품번호: 11086541

Overview
    • flashable LED dome light
    • white
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 0,3 m
    • diameter: 130 mm
문의
FLDR-i90B-IR24

제품번호: 11090900

Overview
    • flashable LED ring light
    • IR 875 nm
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 0,3 m
    • diameter: 94 mm
문의
FLDR-i90B-SR24

제품번호: 11154321

Overview
    • flashable LED ring light
    • red (626 nm)
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 0,3 m
    • diameter: 94 mm
문의
FLDR-i90B-W

제품번호: 11085869

Overview
    • flashable LED ring light
    • white
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 0,3 m
    • diameter: 94 mm
문의
FLFL-Si60-IR24

제품번호: 11095910

Overview
    • flashable LED back light
    • NIR
    • diffuse
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 1 m
    • dimensions: 94 mm × 94 mm × 10 mm housing
문의
ZVI-ARCUSM_24VDC_WEIß_120°

제품번호: 11130183

Overview
    • flashable LED dark field illumination
    • white
    • radiation angle 120°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • diameter: 120 mm
문의
ZVI-FLDL-i86x15-W

제품번호: 11197768

Overview
    • flashable LED bar light
    • white
    • diffuse
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 0,3 m
    • dimensions: 18 mm × 95 mm × 20 mm housing
문의
ZVI-HILIGHT120_24VDC_WEIß

제품번호: 11130182

Overview
    • flashable LED back light
    • white
    • diffuse
    • radiation angle 120°
    • diameter: 94 mm
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • dimensions: 127 mm × 127 mm × 20 mm housing
문의
ZVI-HILIGHT80_24VDC_WEIß

제품번호: 11130181

Overview
    • flashable LED back light
    • white
    • diffuse
    • radiation angle 80°
    • diameter: 94 mm
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector
    • dimensions: 87 mm × 87 mm × 20 mm housing
문의
ZVI-LED Spot5WFL-B/SPS-220

제품번호: 11175036

Overview
    • LED spot light
    • blue
    • 19… 30 V
    • cable length: 0,15 m
    • diameter: 34 mm
    • adjustable glass optics for spot or broad light
    • integrated flash controller and potentiometer (brightness and exposure time)
    • direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-Adapter cable illumination (11175008))
    • maximum exposure time 220 µs (maximum frequency 35 Hz)
문의
ZVI-LED Spot5WFL-IR850/SPS-220

제품번호: 11175035

Overview
    • LED spot light
    • infrared
    • 19… 30 V
    • cable length: 0,15 m
    • diameter: 34 mm
    • adjustable glass optics for spot or broad light
    • integrated flash controller and potentiometer (brightness and exposure time)
    • direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-Adapter cable illumination (11175008))
    • maximum exposure time 220 µs (maximum frequency 35 Hz)
문의
ZVI-LED Spot5WFL-R/SPS-220

제품번호: 11175034

Overview
    • LED spot light
    • red
    • 19… 30 V
    • cable length: 0,15 m
    • diameter: 34 mm
    • adjustable glass optics for spot or broad light
    • integrated flash controller and potentiometer (brightness and exposure time)
    • direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-adapter cable (11175008))
    • maximum exposure time 220 µs (maximum frequency 35 Hz)
문의
ZVI-LED Spot5WFL-W/SPS-220

제품번호: 11175031

Overview
    • LED spot light
    • white
    • 19… 30 V
    • cable length: 0,15 m
    • diameter: 34 mm
    • adjustable glass optics for spot or broad light
    • integrated flash controller and potentiometer (brightness and exposure time)
    • direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-adapter cable illumination (11175008))
    • maximum exposure time 220 µs (maximum frequency 35 Hz)
문의
ZVI-RONDOLX_24VDC_IR850NM_120°

제품번호: 11130150

Overview
    • flashable LED ring light
    • infrared (850 nm)
    • radiation angle 120°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • diameter: 101 mm
문의
ZVI-RONDOLX_24VDC_IR850NM_50°

제품번호: 11130176

Overview
    • flashable LED ring light
    • infrared (850 nm)
    • radiation angle 50°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • diameter: 101 mm
문의
ZVI-RONDOLX_24VDC_WEIß_120°

제품번호: 11130179

Overview
    • flashable LED ring light
    • white
    • radiation angle 120°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • diameter: 101 mm
문의
ZVI-TOPLIGHT80_24VDC_rot617nm_30°

제품번호: 11135012

Overview
    • flashable LED incident light
    • red (617 nm)
    • radiation angle 30°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • dimensions: 87 mm × 87 mm × 20 mm housing
문의
ZVI-TOPLINED1_24VDC_ROT617NM_30°

제품번호: 11130187

Overview
    • flashable LED bar light
    • red (617 nm)
    • radiation angle 30°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • dimensions: 78 mm × 25 mm × 23 mm housing
문의
ZVI-TOPLINED1_24VDC_SHWEIß_120°

제품번호: 11130186

Overview
    • flashable LED bar light
    • SH white
    • radiation angle 120°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • dimensions: 78 mm × 25 mm × 23 mm housing
문의
ZVI-TOPLINED1_24VDC_WEIß_120°

제품번호: 11130185

Overview
    • flashable LED bar light
    • white
    • radiation angle 120°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • dimensions: 78 mm × 25 mm × 23 mm housing
문의
VB Fix Kit FLDR-i90B large

제품번호: 11092204

Overview
    • set of fixation brackets for LED ring light FLDR-i90B and VeriSens® XC series
    • length: 93 mm
문의
VB Fix Kit FLDR-i90B small

제품번호: 11092203

Overview
    • set of fixation brackets for LED ring light FLDR-i90B and VeriSens® XC series
    • length: 57 mm
문의
VB Fix Kit RONDO-LX large

제품번호: 11136139

Overview
    • set of fixation brackets for LED ring light RONDO-LX and VeriSens® XC series
    • length: 93 mm
문의
VB Fix Kit RONDO-LX small

제품번호: 11136136

Overview
    • set of fixation brackets for LED ring light RONDO-LX and VeriSens® XC series
    • length: 57 mm
문의
ZVI-Fix_Kit_Adapter_Spot5W

제품번호: 11175009

Overview
    • mounting adapter to mount LUMIMAX Spot5W illuminations to ZVI-VB_Fix_Kit_Industrial_Light (11076264)
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로