|
|
GigE Power Switch
제품번호: 11008795
|
Overview
- GigE switch
- PoE and Jumbo Frame support
- 4x 1000base-T
- DIN rail mounting
- operating voltage: 24-48 V; PoE requires 48 V
|
|
|
|
|
|
ZVN-Transceiver SPF+ FS Multi Mode
제품번호: 11700593
|
Overview
- 10 GigE SFP+ Transceiver
- SFP+ module type: Multi Mode Fiber
- SFP-10GSR-85
- max. cable distance 300 m via OM3 multi mode fiber
- wavelength 850 nm
|
|
|
|
|
|
ZVN-Transceiver SPF+ FS Single Mode
제품번호: 11700592
|
Overview
- 10 GigE SFP+ Transceiver
- SFP+ module type: Single Mode Fiber
- SFP-10GLR-31
- max. cable distance 10 km via single mode fiber
- wavelength 1310 nm
|
|
|
|
|
|
ZVS-USB Stick URCap
제품번호: 11700543
|
Overview
- VeriSens URCap - user-friendly app for Universal Robots for easy installation and integration of VeriSens vision sensors
- direct connection of Verisens to the Polyscope Control of Universal Robots (UR)
- ready to use VeriSens functionality with only two additional commands
- automatic coordinate alignment with SmartGrid for fast and precise calibration
- compatible with UR3e, UR5e, UR10e und UR16e
|
|
|
|