• Bild
  • Produktname
  • Produktgruppe
  • Gehäuse
  • Reichweite max.
  • Features

Nach Eigenschaften filtern

Type

Scanning range

Dimension

Housing length

Housing version

Mounting type

Connection types

Output circuit

Protection class/approvals

Operating temperature

Particular characteristics

Bild Produktname Produktgruppe Gehäuse Reichweite max. Features
IFFM 06N15A1/O1L

Artikelnr.: 10146224

Product group
  • Inductive proximity switch
  • miniature
Housing
  • 6 mm x 30 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Lieferzeit
요청 시
Anfragen
IFFM 06N15A3/O1L

Artikelnr.: 10146220

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 6 mm x 20 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Lieferzeit
요청 시
Anfragen
IFFM 06N15A3/O1S05L

Artikelnr.: 10146216

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 6 mm x 24 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN make function (NO)
  • Connector M5
  • -25 … 75 °C
  • IP 67
Lieferzeit
요청 시
Anfragen
IFFM 06N35A1/O1L

Artikelnr.: 10146225

Product group
  • Inductive proximity switch
  • miniature
Housing
  • 6 mm x 30 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Lieferzeit
요청 시
Anfragen
IFFM 06N35A3/O1L

Artikelnr.: 10146221

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 6 mm x 20 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Lieferzeit
요청 시
Anfragen
IFFM 06N35A3/O1S05L

Artikelnr.: 10146217

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 6 mm x 24 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN break function (NC)
  • Connector M5
  • -25 … 75 °C
  • IP 67
Lieferzeit
요청 시
Anfragen
IFFM 06P15A1/O1L

Artikelnr.: 10146222

Product group
  • Inductive proximity switch
  • miniature
Housing
  • 6 mm x 30 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Lieferzeit
요청 시
Anfragen
IFFM 06P15A3/O1L

Artikelnr.: 10146218

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 6 mm x 20 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Lieferzeit
요청 시
Anfragen
IFFM 06P15A3/O1S05L

Artikelnr.: 10146214

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 6 mm x 24 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • PNP make function (NO)
  • Connector M5
  • -25 … 75 °C
  • IP 67
Lieferzeit
요청 시
Anfragen
IFFM 06P35A1/O1L

Artikelnr.: 10146223

Product group
  • Inductive proximity switch
  • miniature
Housing
  • 6 mm x 30 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Lieferzeit
요청 시
Anfragen
IFFM 06P35A3/O1L

Artikelnr.: 10146219

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 6 mm x 20 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Lieferzeit
요청 시
Anfragen
IFFM 06P35A3/O1S05L

Artikelnr.: 10146215

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 6 mm x 24 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • PNP break function (NC)
  • Connector M5
  • -25 … 75 °C
  • IP 67
Lieferzeit
Auf Anfrage
Anfragen
IFFM 08N1701/O1L

Artikelnr.: 10229710

Produktgruppe
  • Induktive Näherungsschalter
  • Miniatur
Gehäuse
  • 8 mm x 38,5 mm
  • Metall
  • Bündig
Reichweite max.
  • 2 mm
Features
  • NPN Schliesser (NO)
  • Kabel, L=2 m
  • -25 … 75 °C
  • IP 67
Anfragen
IFFM 08N1701/O1S35L

Artikelnr.: 10224260

Produktgruppe
  • Induktive Näherungsschalter
  • Miniatur
Gehäuse
  • 8 mm x 59,4 mm
  • Metall
  • Bündig
Reichweite max.
  • 2 mm
Features
  • NPN Schliesser (NO)
  • Stecker M8
  • -25 … 75 °C
  • IP 67
Anfragen
IFFM 08N1702/O1L

Artikelnr.: 10124010

Produktgruppe
  • Induktive Näherungsschalter
  • Miniatur
Gehäuse
  • 8 mm x 28,5 mm
  • Metall
  • Bündig
Reichweite max.
  • 2 mm
Features
  • NPN Schliesser (NO)
  • Kabel, L=2 m
  • -25 … 75 °C
  • IP 67
Anfragen
IFFM 08N1703/O1L

Artikelnr.: 10216613

Produktgruppe
  • Induktive Näherungsschalter
  • Subminiatur
Gehäuse
  • 8 mm x 20 mm
  • Metall
  • Bündig
Reichweite max.
  • 2 mm
Features
  • NPN Schliesser (NO)
  • Kabel, L=2 m
  • -25 … 75 °C
  • IP 67
Anfragen
IFFM 08N1703/O2S35L

Artikelnr.: 10227201

Produktgruppe
  • Induktive Näherungsschalter
  • Miniatur
Gehäuse
  • 8 mm x 49 mm
  • Metall
  • Bündig
Reichweite max.
  • 2 mm
Features
  • NPN Schliesser (NO)
  • Stecker M8
  • -25 … 75 °C
  • IP 67
Anfragen
IFFM 08N17A1/O1S35L

Artikelnr.: 10160242

Produktgruppe
  • Induktive Näherungsschalter
  • Miniatur
Gehäuse
  • 8 mm x 45,9 mm
  • Metall
  • Bündig
Reichweite max.
  • 2 mm
Features
  • NPN Schliesser (NO)
  • Stecker M8
  • -25 … 75 °C
  • IP 67
Anfragen
IFFM 08N17A3/O1S35L

Artikelnr.: 10160243

Produktgruppe
  • Induktive Näherungsschalter
  • Miniatur
Gehäuse
  • 8 mm x 35,5 mm
  • Metall
  • Bündig
Reichweite max.
  • 2 mm
Features
  • NPN Schliesser (NO)
  • Stecker M8
  • -25 … 75 °C
  • IP 67
Anfragen
IFFM 08N17A5/O1S35L

Artikelnr.: 10160245

Produktgruppe
  • Induktive Näherungsschalter
  • Subminiatur
Gehäuse
  • 8 mm x 27,4 mm
  • Metall
  • Bündig
Reichweite max.
  • 2 mm
Features
  • NPN Schliesser (NO)
  • Stecker M8
  • -25 … 75 °C
  • IP 67
Anfragen
IFFM 08N17A6/KS35L

Artikelnr.: 10143588

Produktgruppe
  • Induktive Näherungsschalter
  • Subminiatur
Gehäuse
  • 8 mm x 16 mm
  • Metall
  • Bündig
Reichweite max.
  • 2 mm
Features
  • NPN Schliesser (NO)
  • Kabelstecker M8
  • -25 … 75 °C
  • IP 67
Anfragen
IFFM 08N17A6/L

Artikelnr.: 10142863

Produktgruppe
  • Induktive Näherungsschalter
  • Subminiatur
Gehäuse
  • 8 mm x 16 mm
  • Metall
  • Bündig
Reichweite max.
  • 2 mm
Features
  • NPN Schliesser (NO)
  • Kabel, L=2 m
  • -25 … 75 °C
  • IP 67
Anfragen
IFFM 08N3701/O1L

Artikelnr.: 10229711

Produktgruppe
  • Induktive Näherungsschalter
  • Miniatur
Gehäuse
  • 8 mm x 38,5 mm
  • Metall
  • Bündig
Reichweite max.
  • 2 mm
Features
  • NPN Öffner (NC)
  • Kabel, L=2 m
  • -25 … 75 °C
  • IP 67
Anfragen
IFFM 08N3701/O1S35L

Artikelnr.: 10240396

Produktgruppe
  • Induktive Näherungsschalter
  • Miniatur
Gehäuse
  • 8 mm x 59,4 mm
  • Metall
  • Bündig
Reichweite max.
  • 2 mm
Features
  • NPN Öffner (NC)
  • Stecker M8
  • -25 … 75 °C
  • IP 67
Anfragen
IFFM 08N3702/O1L

Artikelnr.: 10160356

Produktgruppe
  • Induktive Näherungsschalter
  • Miniatur
Gehäuse
  • 8 mm x 28,5 mm
  • Metall
  • Bündig
Reichweite max.
  • 2 mm
Features
  • NPN Öffner (NC)
  • Kabel, L=2 m
  • -25 … 75 °C
  • IP 67
Anfragen
IFFM 08N3703/O1L

Artikelnr.: 10228207

Produktgruppe
  • Induktive Näherungsschalter
  • Subminiatur
Gehäuse
  • 8 mm x 20 mm
  • Metall
  • Bündig
Reichweite max.
  • 2 mm
Features
  • NPN Öffner (NC)
  • Kabel, L=2 m
  • -25 … 75 °C
  • IP 67
Anfragen
IFFM 08N3703/O2S35L

Artikelnr.: 10229457

Produktgruppe
  • Induktive Näherungsschalter
  • Miniatur
Gehäuse
  • 8 mm x 49 mm
  • Metall
  • Bündig
Reichweite max.
  • 2 mm
Features
  • NPN Öffner (NC)
  • Stecker M8
  • -25 … 75 °C
  • IP 67
Anfragen
IFFM 08N37A1/O1S35L

Artikelnr.: 10159800

Produktgruppe
  • Induktive Näherungsschalter
  • Miniatur
Gehäuse
  • 8 mm x 45,9 mm
  • Metall
  • Bündig
Reichweite max.
  • 2 mm
Features
  • NPN Öffner (NC)
  • Stecker M8
  • -25 … 75 °C
  • IP 67
Anfragen
IFFM 08N37A3/O1S35L

Artikelnr.: 10160244

Produktgruppe
  • Induktive Näherungsschalter
  • Miniatur
Gehäuse
  • 8 mm x 35,5 mm
  • Metall
  • Bündig
Reichweite max.
  • 2 mm
Features
  • NPN Öffner (NC)
  • Stecker M8
  • -25 … 75 °C
  • IP 67
Anfragen
IFFM 08N37A5/O1S35L

Artikelnr.: 10160246

Produktgruppe
  • Induktive Näherungsschalter
  • Subminiatur
Gehäuse
  • 8 mm x 27,4 mm
  • Metall
  • Bündig
Reichweite max.
  • 2 mm
Features
  • NPN Öffner (NC)
  • Stecker M8
  • -25 … 75 °C
  • IP 67
Anfragen

Sie haben nicht das gefunden, wonach Sie gesucht haben?

Nach oben