• Bild
  • Produktname
  • Produktgruppe
  • Gehäuse
  • Reichweite max.
  • Features
  • Verfügbarkeit

Nach Eigenschaften filtern

Product group

Scanning range

Light source

Laser class

Connection types

Output circuit/interface

Type

Dimension

Housing version

Protection class/approvals

Adjustability

Distance to focus

Beam type

Particular characteristics

Bild Produktname Produktgruppe Gehäuse Reichweite max. Features Verfügbarkeit
OC50.CC-QL1T.72O

Artikelnr.: 11224569

Product group
  • Diffuse contrast sensors
Housing
  • 31 mm x 53 mm
Sensing distance max.
  • 9 mm ±3 mm
Features
  • LED red / green / blue
  • PNP
  • NPN
  • Connector M12 4 pin
  • -10 … 55 °C
  • IP 67
Lieferzeit
요청 시
Anfragen
OC60.CC-DLMT.7AF

Artikelnr.: 11224598

Product group
  • Diffuse contrast sensors
Housing
  • 31,9 mm x 60,2 mm
  • metal
Sensing distance max.
  • 9 mm ±3 mm
Features
  • LED red / green / blue
  • Push-pull
  • Analog 0 ... 5 VDC, 2,2 V on white target 90% ± 10%
  • Connector M12 5 pin, rotatable
  • -10 … 55 °C
  • IP 67
Lieferzeit
요청 시
Anfragen
OC60.CC-DLMT.7AF/E030

Artikelnr.: 11224599

Product group
  • Diffuse contrast sensors
Housing
  • 31,9 mm x 60,2 mm
  • metal
Sensing distance max.
  • 9 mm ±3 mm
Features
  • LED red / green / blue
  • Push-pull
  • Analog 0 ... 5 VDC, 2,2 V on white target 90% ± 10%
  • Connector M12 5 pin, rotatable
  • -10 … 55 °C
  • IP 67
Lieferzeit
요청 시
Anfragen
OC60.CU-DLMT.7AF

Artikelnr.: 11224549

Product group
  • Diffuse contrast sensors
Housing
  • 31,9 mm x 60,2 mm
  • metal
Sensing distance max.
  • 10 mm … 20 mm
Features
  • UV LED
  • PNP
  • NPN
  • Analog 0,75 ... 5,5 VDC
  • Connector M12 5 pin, rotatable
  • -10 … 55 °C
  • IP 67
Lieferzeit
요청 시
Anfragen
OC60.CU-DLMT.7AF/H012

Artikelnr.: 11224610

Product group
  • Diffuse contrast sensors
Housing
  • 31,9 mm x 60,2 mm
  • metal
Sensing distance max.
  • 20 mm … 40 mm
Features
  • UV LED
  • PNP
  • NPN
  • Analog 0,75 ... 5,5 VDC
  • Connector M12 5 pin, rotatable
  • -10 … 55 °C
  • IP 67
Lieferzeit
요청 시
Anfragen
OC60.CU-DLMT.7AF/H013

Artikelnr.: 11224611

Product group
  • Diffuse contrast sensors
Housing
  • 31,9 mm x 60,2 mm
  • metal
Sensing distance max.
  • 30 mm … 50 mm
Features
  • UV LED
  • PNP
  • NPN
  • Analog 0,75 ... 5,5 VDC
  • Connector M12 5 pin, rotatable
  • -10 … 55 °C
  • IP 67
Lieferzeit
요청 시
Anfragen
OC60D.CC-NW1B.7AF

Artikelnr.: 11224548

Product group
  • Diffuse contrast sensors
  • Display
  • Optional color mode
Housing
  • 31,9 mm x 60,2 mm
  • metal
Sensing distance max.
  • 9 mm ±3 mm
Features
  • LED red / green / blue
  • NPN
  • Connector M12 5 pin, rotatable
  • -10 … 55 °C
  • IP 67
Lieferzeit
요청 시
Anfragen
OC60D.CC-PW1B.7AF

Artikelnr.: 11224547

Product group
  • Diffuse contrast sensors
  • Display
  • Optional color mode
Housing
  • 31,9 mm x 60,2 mm
  • metal
Sensing distance max.
  • 9 mm ±3 mm
Features
  • LED red / green / blue
  • PNP
  • Connector M12 5 pin, rotatable
  • -10 … 55 °C
  • IP 67
Lieferzeit
요청 시
Anfragen
OC60J.CC-PW1B.7AF

Artikelnr.: 11224600

Product group
  • Diffuse contrast sensors
  • Low jitter
Housing
  • 31,9 mm x 60,2 mm
  • metal
Sensing distance max.
  • 9 mm ±3 mm
Features
  • LED red / green / blue
  • PNP
  • Connector M12 5 pin, rotatable
  • -10 … 55 °C
  • IP 67
Lieferzeit
요청 시
Anfragen
OC60J.CC-PW1B.7AF/E030

Artikelnr.: 11224602

Product group
  • Diffuse contrast sensors
  • Low jitter
Housing
  • 31,9 mm x 60,2 mm
  • metal
Sensing distance max.
  • 9 mm ±3 mm
Features
  • LED red / green / blue
  • PNP
  • Connector M12 5 pin, rotatable
  • -10 … 55 °C
  • IP 67
Lieferzeit
요청 시
Anfragen
OZDM 16P1901

Artikelnr.: 10123266

Product group
  • Diffuse contrast sensors
Housing
  • 15,4 mm x 50 mm
  • metal
Sensing distance max.
  • < 250 mm
Features
  • Pulsed red laser diode
  • PNP / analog 4 ... 20 mA
  • Cable 4 pin, 2 m
  • -10 … 50 °C
  • IP 67
Lieferzeit
Auf Anfrage
Anfragen
OZDM 16P1901/S14

Artikelnr.: 10119432

Produktgruppe
  • Kontrast-Sensoren
Gehäuse
  • 15,4 mm x 50 mm
  • Metall
Reichweite max.
  • < 250 mm
Features
  • Laserdiode rot, gepulst
  • PNP / analog 4 ... 20 mA
  • Stecker M12 4-Pol
  • -10 … 50 °C
  • IP 67
Lieferzeit
Sofort verfügbar
Anfragen

Sie haben nicht das gefunden, wonach Sie gesucht haben?

Nach oben