• 영상
  • 상품명
  • Size (flange)
  • Shaft type
  • Range of switching speed
  • Switching outputs

속성으로 필터링

Taille (bride)

Solid shaft

Hollow shaft

Range of switching speed

Switching outputs

Connection

Protection EN 60529

영상 상품명 Size (flange) Shaft type Range of switching speed Switching outputs
ES 90 Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Range of switching speed
  • 650...6000 rpm
Switching outputs
  • 1 output, speed control
문의
ES 93 Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Range of switching speed
  • 200...5000 rpm
Switching outputs
  • 3 outputs, speed control
문의
POG 9 + ESL 90 Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
문의
POG 9 + ESL 93 Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
문의
POG 90 + ESL 90 Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
문의
POG 90 + ESL 93 Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
문의
HOG 10 + ESL 90 Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
문의
HOG 10 + ESL 93 Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
문의
POG 10 + ESL 90 Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
문의
POG 10 + ESL 93 Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
문의
HOG 11 + ESL 90 Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
문의
HOG 11 + ESL 93 Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
문의
POG 11 + ESL 90 Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
문의
POG 11 + ESL 93 Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
문의
TDP 0,2 + ESL 90, TDPZ 0,2 + ESL 90 Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
문의
TDP 0,2 + ESL 93, TDPZ 0,2 + ESL 93 Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로