|
|
IF08.D03L-Q25.GP1I.7VCU
Artikelnr.: 11214892
|
Product group
- Inductive distance sensors
- miniature
|
Housing
- 8 mm x 24,6 mm
- stainless steel
- Linearized
- Quasi-flush
|
Sensing distance max.
|
Features
- PNP
- Push-pull
- IO-Link
- Cable PUR, 2 m
- -20 … 70 °C
- IP 67
|
Lieferzeit
|
|
|
|
|
|
IFBR 06N13T1/S14L-9
Artikelnr.: 11014578
|
Product group
- Inductive proximity switch
- hygiene
|
Housing
- 6,5 mm x 55 mm
- stainless steel
- Hygienic design
- Non-flush
|
Sensing distance max.
|
Features
- NPN normalnie otwarty (NO)
- Connector M12
- -40 … 80 °C
- IP 68/69K & proTect+
|
|
|
|
|
|
IFBR 06N33T1/S14L-9
Artikelnr.: 11014579
|
Product group
- Inductive proximity switch
- hygiene
|
Housing
- 6,5 mm x 55 mm
- stainless steel
- Hygienic design
- Non-flush
|
Sensing distance max.
|
Features
- NPN normalnie zamknięty (NC)
- Connector M12
- -40 … 80 °C
- IP 68/69K & proTect+
|
|
|
|
|
|
IFBR 06P13T1/S14L-9
Artikelnr.: 11014574
|
Product group
- Inductive proximity switch
- hygiene
|
Housing
- 6,5 mm x 55 mm
- stainless steel
- Hygienic design
- Non-flush
|
Sensing distance max.
|
Features
- PNP normalnie otwarty (NO)
- Connector M12
- -40 … 80 °C
- IP 68/69K & proTect+
|
|
|
|
|
|
IFBR 06P33T1/S14L-9
Artikelnr.: 11014576
|
Product group
- Inductive proximity switch
- hygiene
|
Housing
- 6,5 mm x 55 mm
- stainless steel
- Hygienic design
- Non-flush
|
Sensing distance max.
|
Features
- PNP normalnie zamknięty (NC)
- Connector M12
- -40 … 80 °C
- IP 68/69K & proTect+
|
|
|
|
|
|
IFBR 11N17T1/S14L-9
Artikelnr.: 11014593
|
Product group
- Inductive proximity switch
- hygiene
|
Housing
- 11 mm x 60 mm
- stainless steel
- Hygienic design
- Flush
|
Sensing distance max.
|
Features
- NPN normalnie otwarty (NO)
- Connector M12
- -40 … 80 °C
- IP 68/69K & proTect+
|
|
|
|
|
|
IFBR 11N37T1/L-9
Artikelnr.: 11014611
|
Product group
- Inductive proximity switch
- hygiene
|
Housing
- 11 mm x 54 mm
- stainless steel
- Hygienic design
- Flush
|
Sensing distance max.
|
Features
- NPN normalnie zamknięty (NC)
- Cable PVC, 2 m
- -40 … 80 °C
- IP 68/69K & proTect+
|
Lieferzeit
|
|
|
|
|
|
IFBR 11N37T1/S14L-9
Artikelnr.: 11014594
|
Product group
- Inductive proximity switch
- hygiene
|
Housing
- 11 mm x 60 mm
- stainless steel
- Hygienic design
- Flush
|
Sensing distance max.
|
Features
- NPN normalnie zamknięty (NC)
- Connector M12
- -40 … 80 °C
- IP 68/69K & proTect+
|
Lieferzeit
|
|
|
|
|
|
IFBR 11P17T1/S14L-9
Artikelnr.: 11014590
|
Product group
- Inductive proximity switch
- hygiene
|
Housing
- 11 mm x 60 mm
- stainless steel
- Hygienic design
- Flush
|
Sensing distance max.
|
Features
- PNP normalnie otwarty (NO)
- Connector M12
- -40 … 80 °C
- IP 68/69K & proTect+
|
Lieferzeit
|
|
|
|
|
|
IFBR 11P37T1/L-9
Artikelnr.: 11014609
|
Product group
- Inductive proximity switch
- hygiene
|
Housing
- 11 mm x 54 mm
- stainless steel
- Hygienic design
- Flush
|
Sensing distance max.
|
Features
- PNP normalnie zamknięty (NC)
- Cable PVC, 2 m
- -40 … 80 °C
- IP 68/69K & proTect+
|
Lieferzeit
|
|
|
|
|
|
IFBR 11P37T1/S14L-9
Artikelnr.: 11014592
|
Product group
- Inductive proximity switch
- hygiene
|
Housing
- 11 mm x 60 mm
- stainless steel
- Hygienic design
- Flush
|
Sensing distance max.
|
Features
- PNP normalnie zamknięty (NC)
- Connector M12
- -40 … 80 °C
- IP 68/69K & proTect+
|
|
|
|
|
|
IFBR 17N13T1/L-9
Artikelnr.: 11014623
|
Produktgruppe
- Induktive Näherungsschalter
- hygiene
|
Gehäuse
- 17 mm x 55 mm
- Stahl rostfrei
- Hygiene-Design
- Nicht bündig
|
Reichweite max.
|
Features
- NPN Schliesser (NO)
- Kabel PVC, 2 m
- -40 … 80 °C
- IP 68/69K & proTect+
|
|
|
|
|
|
IFBR 17N13T1/S14L-9
Artikelnr.: 11014606
|
Produktgruppe
- Induktive Näherungsschalter
- hygiene
|
Gehäuse
- 17 mm x 60 mm
- Stahl rostfrei
- Hygiene-Design
- Nicht bündig
|
Reichweite max.
|
Features
- NPN Schliesser (NO)
- Stecker M12
- -40 … 80 °C
- IP 68/69K & proTect+
|
|
|
|
|
|
IFBR 17N17T1/L-9
Artikelnr.: 11014618
|
Produktgruppe
- Induktive Näherungsschalter
- hygiene
|
Gehäuse
- 17 mm x 55 mm
- Stahl rostfrei
- Hygiene-Design
- Quasi bündig
|
Reichweite max.
|
Features
- NPN Schliesser (NO)
- Kabel PVC, 2 m
- -40 … 80 °C
- IP 68/69K & proTect+
|
|
|
|
|
|
IFBR 17N17T1/S14L-9
Artikelnr.: 11014602
|
Produktgruppe
- Induktive Näherungsschalter
- hygiene
|
Gehäuse
- 17 mm x 60 mm
- Stahl rostfrei
- Hygiene-Design
- Quasi bündig
|
Reichweite max.
|
Features
- NPN Schliesser (NO)
- Stecker M12
- -40 … 80 °C
- IP 68/69K & proTect+
|
|
|
|
|
|
IFBR 17N33T1/S14L-9
Artikelnr.: 11014607
|
Produktgruppe
- Induktive Näherungsschalter
- hygiene
|
Gehäuse
- 17 mm x 60 mm
- Stahl rostfrei
- Hygiene-Design
- Nicht bündig
|
Reichweite max.
|
Features
- NPN Öffner (NC)
- Stecker M12
- -40 … 80 °C
- IP 68/69K & proTect+
|
|
|
|
|
|
IFBR 17N37T1/S14L-9
Artikelnr.: 11014603
|
Produktgruppe
- Induktive Näherungsschalter
- hygiene
|
Gehäuse
- 17 mm x 60 mm
- Stahl rostfrei
- Hygiene-Design
- Quasi bündig
|
Reichweite max.
|
Features
- NPN Öffner (NC)
- Stecker M12
- -40 … 80 °C
- IP 68/69K & proTect+
|
|
|
|
|
|
IFBR 17P13T1/L-9
Artikelnr.: 11014620
|
Produktgruppe
- Induktive Näherungsschalter
- hygiene
|
Gehäuse
- 17 mm x 55 mm
- Stahl rostfrei
- Hygiene-Design
- Nicht bündig
|
Reichweite max.
|
Features
- PNP Schliesser (NO)
- Kabel PVC, 2 m
- -40 … 80 °C
- IP 68/69K & proTect+
|
|
|
|
|
|
IFBR 17P13T1/S14L-9
Artikelnr.: 11014604
|
Produktgruppe
- Induktive Näherungsschalter
- hygiene
|
Gehäuse
- 17 mm x 60 mm
- Stahl rostfrei
- Hygiene-Design
- Nicht bündig
|
Reichweite max.
|
Features
- PNP Schliesser (NO)
- Stecker M12
- -40 … 80 °C
- IP 68/69K & proTect+
|
|
|
|
|
|
IFBR 17P17T1/L-9
Artikelnr.: 11014616
|
Produktgruppe
- Induktive Näherungsschalter
- hygiene
|
Gehäuse
- 17 mm x 55 mm
- Stahl rostfrei
- Hygiene-Design
- Quasi bündig
|
Reichweite max.
|
Features
- PNP Schliesser (NO)
- Kabel PVC, 2 m
- -40 … 80 °C
- IP 68/69K & proTect+
|
|
|
|
|
|
IFBR 17P17T1/S14L-9
Artikelnr.: 11014600
|
Produktgruppe
- Induktive Näherungsschalter
- hygiene
|
Gehäuse
- 17 mm x 60 mm
- Stahl rostfrei
- Hygiene-Design
- Quasi bündig
|
Reichweite max.
|
Features
- PNP Schliesser (NO)
- Stecker M12
- -40 … 80 °C
- IP 68/69K & proTect+
|
|
|
|
|
|
IFBR 17P33T1/L-9
Artikelnr.: 11014622
|
Produktgruppe
- Induktive Näherungsschalter
- hygiene
|
Gehäuse
- 17 mm x 55 mm
- Stahl rostfrei
- Hygiene-Design
- Nicht bündig
|
Reichweite max.
|
Features
- PNP Öffner (NC)
- Kabel PVC, 2 m
- -40 … 80 °C
- IP 68/69K & proTect+
|
|
|
|
|
|
IFBR 17P33T1/S14L-9
Artikelnr.: 11014605
|
Produktgruppe
- Induktive Näherungsschalter
- hygiene
|
Gehäuse
- 17 mm x 60 mm
- Stahl rostfrei
- Hygiene-Design
- Nicht bündig
|
Reichweite max.
|
Features
- PNP Öffner (NC)
- Stecker M12
- -40 … 80 °C
- IP 68/69K & proTect+
|
|
|
|
|
|
IFBR 17P37T1/S14L-9
Artikelnr.: 11014601
|
Produktgruppe
- Induktive Näherungsschalter
- hygiene
|
Gehäuse
- 17 mm x 60 mm
- Stahl rostfrei
- Hygiene-Design
- Quasi bündig
|
Reichweite max.
|
Features
- PNP Öffner (NC)
- Stecker M12
- -40 … 80 °C
- IP 68/69K & proTect+
|
|
|
|
|
|
IFFM 04N1501/O1L
Artikelnr.: 10140708
|
Produktgruppe
- Induktive Näherungsschalter
- Subminiatur
|
Gehäuse
- 4 mm x 22 mm
- Stahl rostfrei
- Bündig
|
Reichweite max.
|
Features
- NPN Schliesser (NO)
- Kabel, L=2 m
- -25 … 75 °C
- IP 67
|
|
|
|
|
|
IFFM 04N3501/O1L
Artikelnr.: 10142682
|
Produktgruppe
- Induktive Näherungsschalter
- Subminiatur
|
Gehäuse
- 4 mm x 22 mm
- Stahl rostfrei
- Bündig
|
Reichweite max.
|
Features
- NPN Öffner (NC)
- Kabel, L=2 m
- -25 … 75 °C
- IP 67
|
|
|
|
|
|
IFFM 04P1501/O1L
Artikelnr.: 10140707
|
Produktgruppe
- Induktive Näherungsschalter
- Subminiatur
|
Gehäuse
- 4 mm x 22 mm
- Stahl rostfrei
- Bündig
|
Reichweite max.
|
Features
- PNP Schliesser (NO)
- Kabel, L=2 m
- -25 … 75 °C
- IP 67
|
|
|
|
|
|
IFFM 04P3501/O1L
Artikelnr.: 10142681
|
Produktgruppe
- Induktive Näherungsschalter
- Subminiatur
|
Gehäuse
- 4 mm x 22 mm
- Stahl rostfrei
- Bündig
|
Reichweite max.
|
Features
- PNP Öffner (NC)
- Kabel, L=2 m
- -25 … 75 °C
- IP 67
|
|
|
|
|
|
IFFM 06N15A1/O1L
Artikelnr.: 10146224
|
Produktgruppe
- Induktive Näherungsschalter
- Miniatur
|
Gehäuse
- 6 mm x 30 mm
- Metall
- Bündig
|
Reichweite max.
|
Features
- NPN Schliesser (NO)
- Kabel, L=2 m
- -25 … 75 °C
- IP 67
|
|
|
|
|
|
IFFM 06N15A3/O1L
Artikelnr.: 10146220
|
Produktgruppe
- Induktive Näherungsschalter
- Subminiatur
|
Gehäuse
- 6 mm x 20 mm
- Metall
- Bündig
|
Reichweite max.
|
Features
- NPN Schliesser (NO)
- Kabel, L=2 m
- -25 … 75 °C
- IP 67
|
|
|
|