• Imagem
  • Nome do produto
  • Circumference
  • Bore
  • Surface material
  • Wheel material
  • Surface profile
  • Availability

Filtrar por atributos

Circumference

Surface material

Wheel material

Suitable measuring material surface

Bore

Surface profile

Surface hardness, approx.

Imagem Nome do produto Circumference Bore Surface material Wheel material Surface profile Availability
MR211.04A

Artigo nº: 11033265

Circumference
  • 20 cm
Bore
  • ø4 mm
Surface material
  • Aluminium
Wheel material
  • Aluminium
Surface profile
  • Cross knurl
Contato
MR211.07A

Artigo nº: 11033268

Circumference
  • 20 cm
Bore
  • ø7 mm
Surface material
  • Aluminium
Wheel material
  • Aluminium
Surface profile
  • Cross knurl
Prazo de entrega
a pedido
Contato
MR241.04D

Artigo nº: 11033276

Circumference
  • 20 cm
Bore
  • ø4 mm
Surface material
  • Hytrel TPE-E
Wheel material
  • Plastic
Surface profile
  • Smooth
Prazo de entrega
a pedido
Contato
MR241.05D

Artigo nº: 11033277

Circumference
  • 20 cm
Bore
  • ø5 mm
Surface material
  • Hytrel TPE-E
Wheel material
  • Plastic
Surface profile
  • Smooth
Prazo de entrega
a pedido
Contato
MR241.06D

Artigo nº: 11033278

Circumference
  • 20 cm
Bore
  • ø6 mm
Surface material
  • Hytrel TPE-E
Wheel material
  • Plastic
Surface profile
  • Smooth
Prazo de entrega
a pedido
Contato
MR241.07D

Artigo nº: 11033279

Circumference
  • 20 cm
Bore
  • ø7 mm
Surface material
  • Hytrel TPE-E
Wheel material
  • Plastic
Surface profile
  • Smooth
Prazo de entrega
a pedido
Contato
MR241.10D

Artigo nº: 11033281

Circumference
  • 20 cm
Bore
  • ø10 mm
Surface material
  • Hytrel TPE-E
Wheel material
  • Plastic
Surface profile
  • Smooth
Prazo de entrega
a pedido
Contato
MR261.04A

Artigo nº: 11033287

Circumference
  • 20 cm
Bore
  • ø4 mm
Surface material
  • Nitrile NBR
Wheel material
  • Aluminium
Surface profile
  • knopped rubber
Prazo de entrega
a pedido
Contato
MR261.06A

Artigo nº: 11033288

Circumference
  • 20 cm
Bore
  • ø6 mm
Surface material
  • Nitrile NBR
Wheel material
  • Aluminium
Surface profile
  • knopped rubber
Prazo de entrega
a pedido
Contato
MR261.07A

Artigo nº: 11033289

Circumference
  • 20 cm
Bore
  • ø7 mm
Surface material
  • Nitrile NBR
Wheel material
  • Aluminium
Surface profile
  • knopped rubber
Prazo de entrega
a pedido
Contato
MR261.10A

Artigo nº: 11033290

Circumference
  • 20 cm
Bore
  • ø10 mm
Surface material
  • Nitrile NBR
Wheel material
  • Aluminium
Surface profile
  • knopped rubber
Prazo de entrega
on request
Contato
MR291.04D

Artigo nº: 11033296

Circumference
  • 20 cm
Bore
  • ø4 mm
Surface material
  • Hytrel TPE-E
Wheel material
  • Plastic
Surface profile
  • Knurled
Contato
MR291.05D

Artigo nº: 10166446

Circumference
  • 20 cm
Bore
  • ø5 mm
Surface material
  • Hytrel TPE-E
Wheel material
  • Plastic
Surface profile
  • Knurled
Prazo de entrega
a pedido
Contato
MR291.06D

Artigo nº: 11033298

Circumference
  • 20 cm
Bore
  • ø6 mm
Surface material
  • Hytrel TPE-E
Wheel material
  • Plastic
Surface profile
  • Knurled
Prazo de entrega
a pedido
Contato
MR291.07D

Artigo nº: 11033299

Circumference
  • 20 cm
Bore
  • ø7 mm
Surface material
  • Hytrel TPE-E
Wheel material
  • Plastic
Surface profile
  • Knurled
Prazo de entrega
on request
Contato
MR291.10D

Artigo nº: 11033300

Circumference
  • 20 cm
Bore
  • ø10 mm
Surface material
  • Hytrel TPE-E
Wheel material
  • Plastic
Surface profile
  • Knurled
Contato
MR512.07A

Artigo nº: 11033306

Circumference
  • 50 cm
Bore
  • ø7 mm
Surface material
  • Aluminium
Wheel material
  • Aluminium
Surface profile
  • Cross knurl
Contato
MR512.10A

Artigo nº: 11033308

Circumference
  • 50 cm
Bore
  • ø10 mm
Surface material
  • Aluminium
Wheel material
  • Aluminium
Surface profile
  • Cross knurl
Contato
MR542.06D

Artigo nº: 11033312

Circumference
  • 50 cm
Bore
  • ø6 mm
Surface material
  • Hytrel TPE-E
Wheel material
  • Plastic
Surface profile
  • Smooth
Contato
MR542.07D

Artigo nº: 11033313

Circumference
  • 50 cm
Bore
  • ø7 mm
Surface material
  • Hytrel TPE-E
Wheel material
  • Plastic
Surface profile
  • Smooth
Contato
MR542.10D

Artigo nº: 11038480

Circumference
  • 50 cm
Bore
  • ø10 mm
Surface material
  • Hytrel TPE-E
Wheel material
  • Plastic
Surface profile
  • Smooth
Prazo de entrega
a pedido
Contato
MR542.12D

Artigo nº: 11033316

Circumference
  • 50 cm
Bore
  • ø12 mm
Surface material
  • Hytrel TPE-E
Wheel material
  • Plastic
Surface profile
  • Smooth
Contato
MR552.07A

Artigo nº: 11009817

Circumference
  • 50 cm
Bore
  • ø7 mm
Surface material
  • Polyurethan
Wheel material
  • Aluminium
Surface profile
  • Smooth
Prazo de entrega
a pedido
Contato
MR552.10A

Artigo nº: 11033323

Circumference
  • 50 cm
Bore
  • ø10 mm
Surface material
  • Polyurethan
Wheel material
  • Aluminium
Surface profile
  • Smooth
Prazo de entrega
on request
Contato
MR562.07A

Artigo nº: 11033327

Circumference
  • 50 cm
Bore
  • ø7 mm
Surface material
  • Nitrile NBR
Wheel material
  • Aluminium
Surface profile
  • knopped rubber
Contato
MR562.10A

Artigo nº: 11033329

Circumference
  • 50 cm
Bore
  • ø10 mm
Surface material
  • Nitrile NBR
Wheel material
  • Aluminium
Surface profile
  • knopped rubber
Contato
MR592.06D

Artigo nº: 11033333

Circumference
  • 50 cm
Bore
  • ø6 mm
Surface material
  • Hytrel TPE-E
Wheel material
  • Plastic
Surface profile
  • Knurled
Contato
MR592.07D

Artigo nº: 11033334

Circumference
  • 50 cm
Bore
  • ø7 mm
Surface material
  • Hytrel TPE-E
Wheel material
  • Plastic
Surface profile
  • Knurled
Prazo de entrega
a pedido
Contato
MR592.10D

Artigo nº: 11038481

Circumference
  • 50 cm
Bore
  • ø10 mm
Surface material
  • Hytrel TPE-E
Wheel material
  • Plastic
Surface profile
  • Knurled
Prazo de entrega
a pedido
Contato
MR592.12D

Artigo nº: 11033336

Circumference
  • 50 cm
Bore
  • ø12 mm
Surface material
  • Hytrel TPE-E
Wheel material
  • Plastic
Surface profile
  • Knurled
Prazo de entrega
a pedido
Contato

Não encontrou o que estava procurando?

Para o topo