• Imagem
  • Nome do produto
  • Product group
  • Housing
  • Sensing distance max.
  • Features

Filtrar por atributos

Product group

Fork width Sb

Light source

Laser class

Output circuit

Housing version

Object size

Adjustability

Imagem Nome do produto Product group Housing Sensing distance max. Features
OG010U.I-GW1O.7WL

Artigo nº: 11229444

Product group
  • Sensores fotoelétricos bifurcados
Housing
  • 25 mm x 45 mm
  • Metal
Sensing distance max.
  • 10 mm
Features
  • Pulsed infrared diode
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Prazo de entrega
a pedido
Contato
OG020U.R-GW1O.7WL

Artigo nº: 11229488

Product group
  • Sensores fotoelétricos bifurcados
Housing
  • 40 mm x 50 mm
  • Metal
Sensing distance max.
  • 20 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Prazo de entrega
a pedido
Contato
OG030U.L-GW1O.7WL

Artigo nº: 11229521

Product group
  • Sensores fotoelétricos bifurcados
Housing
  • 50 mm x 60 mm
  • Metal
Sensing distance max.
  • 30 mm
Features
  • Pulsed red laser diode
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Prazo de entrega
a pedido
Contato
OG030U.R-GW1O.7VL

Artigo nº: 11229514

Product group
  • Sensores fotoelétricos bifurcados
Housing
  • 50 mm x 60 mm
  • stainless steel
Sensing distance max.
  • 30 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Prazo de entrega
a pedido
Contato
OG030U.R-GW1O.7WL

Artigo nº: 11229489

Product group
  • Sensores fotoelétricos bifurcados
Housing
  • 50 mm x 60 mm
  • Metal
Sensing distance max.
  • 30 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Prazo de entrega
a pedido
Contato
OG050U.L-GW1O.7WL

Artigo nº: 11229522

Product group
  • Sensores fotoelétricos bifurcados
Housing
  • 70 mm x 80 mm
  • Metal
Sensing distance max.
  • 50 mm
Features
  • Pulsed red laser diode
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Prazo de entrega
a pedido
Contato
OG050U.R-GW1O.7VL

Artigo nº: 11229515

Product group
  • Sensores fotoelétricos bifurcados
Housing
  • 70 mm x 80 mm
  • stainless steel
Sensing distance max.
  • 50 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Prazo de entrega
a pedido
Contato
OG050U.R-GW1O.7WL

Artigo nº: 11229510

Product group
  • Sensores fotoelétricos bifurcados
Housing
  • 70 mm x 80 mm
  • Metal
Sensing distance max.
  • 50 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Prazo de entrega
a pedido
Contato
OG080U.L-GW1O.7WL

Artigo nº: 11229523

Product group
  • Sensores fotoelétricos bifurcados
Housing
  • 100 mm x 80 mm
  • Metal
Sensing distance max.
  • 80 mm
Features
  • Pulsed red laser diode
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Prazo de entrega
a pedido
Contato
OG080U.R-GW1O.7VL

Artigo nº: 11229516

Product group
  • Sensores fotoelétricos bifurcados
Housing
  • 100 mm x 80 mm
  • stainless steel
Sensing distance max.
  • 80 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Prazo de entrega
a pedido
Contato
OG080U.R-GW1O.7WL

Artigo nº: 11229511

Product group
  • Sensores fotoelétricos bifurcados
Housing
  • 100 mm x 80 mm
  • Metal
Sensing distance max.
  • 80 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Prazo de entrega
a pedido
Contato
OG120U.L-GW1O.7WL

Artigo nº: 11229524

Product group
  • Sensores fotoelétricos bifurcados
Housing
  • 144 mm x 90 mm
  • Metal
Sensing distance max.
  • 120 mm
Features
  • Pulsed red laser diode
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Prazo de entrega
a pedido
Contato
OG120U.R-GW1O.7VL

Artigo nº: 11229517

Product group
  • Sensores fotoelétricos bifurcados
Housing
  • 144 mm x 90 mm
  • stainless steel
Sensing distance max.
  • 120 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Prazo de entrega
a pedido
Contato
OG120U.R-GW1O.7WL

Artigo nº: 11229512

Product group
  • Sensores fotoelétricos bifurcados
Housing
  • 144 mm x 90 mm
  • Metal
Sensing distance max.
  • 120 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Prazo de entrega
a sua richiesta
Contato
OG170U.R-GW1O.7WL

Artigo nº: 11229513

Product group
  • Fork sensors
Housing
  • 194 mm x 140 mm
  • metal
Sensing distance max.
  • 170 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Prazo de entrega
disponíveis imediatamente
Contato

Não encontrou o que estava procurando?

Para o topo