• Bild
  • Produktname
  • Auf einen Blick

Nach Eigenschaften filtern

Product group

Bild Produktname Auf einen Blick
HXGxx Starter Kit

Artikelnr.: 11086745

Vue d'ensemble
    • dual port GigE PCIe x4 interface board with PoE support
    • GigE cables 3,0 m (2 pieces)
    • trigger/flash cable, 5,0 m
    • power supply cable 5,0 m
    • international power supply 24V/1,0A, cable length 1,8 m
    • Software (WINDOWS, LINUX, LINUX ARM) via Download
    • camera not included

     

Anfragen
LXCxx Starter Kit

Artikelnr.: 11165157

Vue d'ensemble
    • Camera Link PCI Express x4 Interface Board
    • trigger/flash cable, 5,0 m
    • Camera Link cable SDR/SDR 5,0 m (2 pieces)
    • power supply kit for LX, PX and VCXG cameras
    • Mounting Adapter Type B (Tripod)
    • Software (WINDOWS) via Download
    • camera not included
Anfragen
LXGxx Starter Kit

Artikelnr.: 11122416

Auf einen Blick
    • Dual Port GigE PCIe x4 Interface Board mit PoE Support
    • GigE Kabel 3,0 m (2 Stück)
    • Trigger/Flash Kabel 5,0 m
    • Kit zur Stromversorgung für LX, PX und VCXG Kameras
    • Mounting Adapter Type B (Tripod)
    • Software (WINDOWS, LINUX, LINUX ARM) via Download
    • Kamera nicht enthalten
Anfragen
Starter Kit VeriSens Universal

Artikelnr.: 11075442

Overview
    • confectioned connection cable M12/12-pin with power supply 24V/1.0A
    • Ethernet cable
    • 90° angled fixation bracket incl. screws
    • screw driver
    • Application Suite (Windows) via Download
    • VeriSens not included
Anfragen
VAX Starter Kit

Artikelnr.: 11702641

Overview
    • Gigabit Ethernet cable 5,0 m (M12/x-coded)
    • Power Supply 24 V/1.6 A with adapter cable M12/12-pin to DC connector
    • microHDMI to HDMI adapter cable
    • Mounting Adapter Type K
    • Tube system M47 with adapter (11185373) and tube (11185370)
    • Camera and lens not included
Anfragen
VCXG.I Starter Kit

Artikelnr.: 11190348

Overview
    • GigE PCIe interface board
    • GigE cable 5,0 m (M12/x-coded)
    • Power Supply 24 V/1.0 A with adapter cable M12/12-pin to DC connector
    • Mounting Adapter Type B (Tripod)
    • Tube system M47 with adapter (11185373) and tube (11185370)
    • camera not included
Anfragen
VEXG / VCXG Starter Kit

Artikelnr.: 11165158

Overview
    • GigE PCIe interface board
    • GigE cable 3,0 m
    • power supply kit for LX, PX and VCXG cameras and adapter cable for VEXG cameras
    • Mounting Adapter Type E
    • Software (WINDOWS, LINUX, LINUX ARM) via Download
    • camera not included
Anfragen
VEXU / VCXU Starter Kit

Artikelnr.: 11165159

Overview
    • USB 3.0 PCIe interface board (2 ports)
    • USB 3.0 cable, 3,0 m
    • process interface cable 5,0 m
    • Mounting Adapter Type E
    • Software (WINDOWS, LINUX, LINUX ARM) via Download
    • camera not included
Anfragen
VQXT Starter Kit

Artikelnr.: 11190910

Vue d'ensemble
    • 10-GigE PCIe interface board
    • GigE cable 5,0 m (M12/x-coded)
    • Power Supply Kit QX VisiLine IP int.
    • Mounting Adapter Type F (Front), Mounting Adapter Type G (Tripod)
    • Heat Sink Type D
    • camera not included
Anfragen
VeriSens UR Starter Kit

Artikelnr.: 11700552

Vue d'ensemble
    • USB Stick with VeriSens URCap
    • Power Supply 24V/1.0A with confectioned connection cable M12/12-pin
    • Ethernet cable for robotic applications
    • Process interface cable for robotic applications
    • VeriSens 90° mounting adapter incl. screws for stationary mounting
    • VeriSens mounting adapter incl. screws for direct mounting on the robot
    • VeriSens 90° mounting adapter incl. screws for direct mounting on the robot
    • Smartgrid incl. mounting
    • Screw driver
    • Application Suite (Windows) via Download
    • VeriSens not included
Anfragen
VLXT Starter Kit

Artikelnr.: 11204995

Overview
    • 10-GigE PCIe interface board
    • GigE cable 5,0 m (M12/x-coded)
    • Power Supply 24 V/1.0 A with adapter cable M12/12-pin to DC connector
    • Tube system M62 with adapter (11193125) and tube (11185374)
    • Mounting Adapter Type C
    • Heat Sink Type B
    • camera not included
    • available

Anfragen
VLXT.FO Starter Kit

Artikelnr.: 11213910

Auf einen Blick
    • Fiber PCIe Interface Board
    • SFP+ 10-GigE Kabel 5,0 m
    • Prozessinterface Kabel, 2,0 m
    • Steckernetzgerät 24 V/1.0 A mit Adapterkabel M12/12-pol auf DC Stecker
    • Tube System M62 mit Adapter (11193125) und Tube (11185374)
    • Mounting Adapter Type C
    • Heat Sink Type B
    • Kamera nicht enthalten
Anfragen

Sie haben nicht das gefunden, wonach Sie gesucht haben?

Nach oben