|
|
HXGxx Starter Kit
Article no.: 11086745
|
Overview
- dual port GigE PCIe x4 interface board with PoE support
- GigE cables 3,0 m (2 pieces)
- trigger/flash cable, 5,0 m
- power supply cable 5,0 m
- international power supply 24V/1,0A, cable length 1,8 m
- Software (Windows®, Linux®, Linux® ARM®) via Download
- camera not included
- available
|
|
|
|
|
|
LXCxx Starter Kit
Article no.: 11165157
|
Overview
- Camera Link® PCI Express x4 Interface Board
- trigger/flash cable, 5,0 m
- Camera Link® cable SDR/SDR 5,0 m (2 pieces)
- power supply kit for LX, PX and VCXG cameras
- Mounting Adapter Type B (Tripod)
- Software (Windows®) via Download
- camera not included
- available
|
|
|
|
|
|
LXGxx Starter Kit
Article no.: 11122416
|
Overview
- dual port GigE PCIe x4 interface board with PoE support
- GigE cables 3,0 m (2 pieces)
- trigger/flash cable, 5,0 m
- power supply kit for LX, PX and VCXG cameras
- Mounting Adapter Type B (Tripod)
- Software (Windows®, Linux®, Linux® ARM®) via Download
- camera not included
- available
|
|
|
|
|
|
Starter Kit VeriSens Universal
Article no.: 11075442
|
Overview
- confectioned connection cable M12/12-pin with power supply 24V/1.0A
- Ethernet cable
- 90° angled fixation bracket incl. screws
- screw driver
- Application Suite (Windows) via Download
- VeriSens not included
|
|
|
|
|
|
VAX Starter Kit
Article no.: 11702641
|
Overview
- GigE PCIe interface board
- GigE cable 5,0 m (M12/x-coded)
- Power Supply 24 V/1.0 A with adapter cable M12/12-pin to DC connector
- Mounting Adapter Type B (Tripod)
- Tube system M47 with adapter (11185373) and tube (11185370)
- camera not included
- available
|
|
|
|
|
|
VCXG.I Starter Kit
Article no.: 11190348
|
Overview
- GigE PCIe interface board
- GigE cable 5,0 m (M12/x-coded)
- Power Supply 24 V/1.0 A with adapter cable M12/12-pin to DC connector
- Mounting Adapter Type B (Tripod)
- Tube system M47 with adapter (11185373) and tube (11185370)
- camera not included
- available
|
|
|
|
|
|
VEXG / VCXG Starter Kit
Article no.: 11165158
|
Overview
- GigE PCIe interface board
- GigE cable 3,0 m
- power supply kit for LX, PX and VCXG cameras and adapter cable for VEXG cameras
- Mounting Adapter Type E
- Software (Windows®, Linux®, Linux® ARM®) via Download
- camera not included
- available
|
|
|
|
|
|
VEXU / VCXU Starter Kit
Article no.: 11165159
|
Overview
- USB 3.0 PCIe interface board (2 ports)
- USB 3.0 cable, 3,0 m
- process interface cable 5,0 m
- Mounting Adapter Type E
- Software (Windows®, Linux®, Linux® ARM®) via Download
- camera not included
- available
|
|
|
|
|
|
VQXT Starter Kit
Article no.: 11190910
|
Overview
- 10-GigE PCIe interface board
- GigE cable 5,0 m (M12/x-coded)
- Power Supply Kit QX VisiLine® IP int.
- Mounting Adapter Type F (Front), Mounting Adapter Type G (Tripod)
- Heat Sink Type D
- camera not included
- available
|
|
|
|
|
|
VeriSens UR Starter Kit
Article no.: 11700552
|
Overview
- USB Stick with VeriSens URCap
- Power Supply 24V/1.0A with confectioned connection cable M12/12-pin
- Ethernet cable for robotic applications
- Process interface cable for robotic applications
- VeriSens 90° mounting adapter incl. screws for stationary mounting
- VeriSens mounting adapter incl. screws for direct mounting on the robot
- VeriSens 90° mounting adapter incl. screws for direct mounting on the robot
- Smartgrid incl. mounting
- Screw driver
- Application Suite (Windows) via Download
- VeriSens not included
|
|
|
|
|
|
VLXT Starter Kit
Article no.: 11204995
|
Overview
- 10-GigE PCIe interface board
- GigE cable 5,0 m (M12/x-coded)
- Power Supply 24 V/1.0 A with adapter cable M12/12-pin to DC connector
- Tube system M62 with adapter (11193125) and tube (11185374)
- Mounting Adapter Type C
- Heat Sink Type B
- camera not included
|
|
|
|
|
|
VLXT.FO Starter Kit
Article no.: 11213910
|
Overview
- Fiber PCIe Interface Board
- SFP+ 10-GigE cable 5,0 m
- Process interface cable 2,0 m
- Power Supply 24 V/1.0 A with adapter cable M12/12-pin to DC connector
- Tube system M62 with adapter (11193125) and tube (11185374)
- Mounting Adapter Type C
- Heat Sink Type B
- camera not included
|
|
|
|