• Imagem
  • Nome do produto
  • Size (flange)
  • Shaft type
  • Open-circuit voltage

Filtrar por atributos

Baugrösse (Flansch)

Vollwelle

Hohlwelle

Leerlaufspannung

Anschluss

Schutzart EN 60529

Zulassungen

Option

Imagem Nome do produto Size (flange) Shaft type Open-circuit voltage
EExGP 0,2 Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Open-circuit voltage
  • 20...150 mV per rpm
Contato
GT 5 Size (flange)
  • ø52 mm
Shaft type
  • ø8...12 mm (blind hollow shaft)
Open-circuit voltage
  • 7...10 mV per rpm
Contato
GT 7 Size (flange)
  • ø85 mm
Shaft type
  • ø12...16 mm (blind hollow shaft)
Open-circuit voltage
  • 10...60 mV per rpm
Contato
GT 9 Size (flange)
  • ø89 mm
Shaft type
  • ø12...16 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Open-circuit voltage
  • 10...20 mV per rpm
Contato
GTB 9 Size (flange)
  • ø95 mm
Shaft type
  • ø12...16 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Open-circuit voltage
  • GTB 9.06: 10...20 mV per rpm
  • GTB 9.16: 60 mV per rpm
Contato
GTF 7 Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Open-circuit voltage
  • 10...60 mV per rpm
Contato
TDP 0,09 Size (flange)
  • ø85 mm
Shaft type
  • ø6 mm solid shaft
Open-circuit voltage
  • 10...60 mV per rpm
Contato
TDP 13, TDPZ 13 Size (flange)
  • ø120 mm
  • ø165 mm
  • ø175 mm
Shaft type
  • ø14...18 mm solid shaft
Open-circuit voltage
  • 20...200 mV per rpm
Contato
TDP0,2 LT-4 B10 55

Artigo nº: 11070721

Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft (with key)
Open-circuit voltage
  • 60 mV per rpm
Contato
TDPZ0,2 LT-4 B10 55

Artigo nº: 11070726

Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft (with key)
Open-circuit voltage
  • 60 mV per rpm
Contato
TG 74 d Size (flange)
  • ø115 mm
Shaft type
  • ø14 mm solid shaft
Contato
APY 100

Artigo nº: 11070714

Size (flange)
  • 4.528" DIA
Shaft type
  • .312" DIA / .318" DIA solid shaft
Open-circuit voltage
  • 100 V per 1000 rpm
Contato
APY 50

Artigo nº: 11071028

Size (flange)
  • 4.528" DIA
Shaft type
  • .312" DIA / .318" DIA solid shaft
Open-circuit voltage
  • 50 V per 1000 rpm
Contato
FAPY 100

Artigo nº: 11055498

Size (flange)
  • 3.88"
Shaft type
  • .312" DIA / .318" DIA solid shaft
Open-circuit voltage
  • 100 V per 1000 rpm
Contato
FAPY 50

Artigo nº: 11055497

Size (flange)
  • 3.88"
Shaft type
  • .312" DIA / .318" DIA solid shaft
Open-circuit voltage
  • 50 V per 1000 rpm
Contato

Não encontrou o que estava procurando?

Para o topo