• Imagem
  • Nome do produto
  • Laser wavelength
  • Measurement range MR
  • Working range (Sdc ... Sde)
  • Field of view (@Sdc ... Sde)
  • Resolution X (@Sdc ... Sde)
  • Resolution Z (@Sdc ... Sde)
  • Protocols

Filtrar por atributos

Laser wavelength

Measurement range MR

Working range (Sdc ... Sde)

Field of view (@Sdc ... Sde)

Resolution X (@Sdc ... Sde)

Resolution Z (@Sdc ... Sde)

Protocols

Height

Imagem Nome do produto Laser wavelength Measurement range MR Working range (Sdc ... Sde) Field of view (@Sdc ... Sde) Resolution X (@Sdc ... Sde) Resolution Z (@Sdc ... Sde) Protocols
OXM100-R05V.001

Artigo nº: 11241285

Longueur d'ondes
  • Rouge (660 nm)
Plage de mesure (MR)
  • 50 mm
Distance de travail (Sdc ... Sde)
  • 100 ... 150 mm
Champ de vision (@Sdc ... Sde)
  • 48 ... 72 mm
Résolution X (@Sdc ... Sde)
  • 80 ... 120 µm
Résolution Z (@Sdc ... Sde)
  • 16 ... 30 µm
Protocoles
  • Modbus RTU, IO-Link
Prazo de entrega
disponíveis imediatamente
Contato
OXM100-R10V.001

Artigo nº: 11241288

Laser wavelength
  • Red (660 nm)
Measurement range MR
  • 100 mm
Working range (Sdc ... Sde)
  • 150 ... 250 mm
Field of view (@Sdc ... Sde)
  • 75 ... 125 mm
Resolution X (@Sdc ... Sde)
  • 125 ... 210 µm
Resolution Z (@Sdc ... Sde)
  • 24 ... 36 µm
Protocols
  • Modbus RTU, IO-Link
Contato
OXM200-B02A.001

Artigo nº: 11246586

Laser wavelength
  • Blue (405 nm)
Measurement range MR
  • 25 mm
Working range (Sdc ... Sde)
  • 60 ... 85 mm
Field of view (@Sdc ... Sde)
  • 20 ... 28 mm
Resolution X (@Sdc ... Sde)
  • 30 ... 40 µm
Resolution Z (@Sdc ... Sde)
  • 5 µm
Protocols
  • Profinet (CC-A), Ethernet/IP, Modbus TCP, OPC UA, UDP, IO-Link
Contato
OXP200-B02C.004

Artigo nº: 11248139

Longueur d'ondes
  • Blue (405 nm)
Plage de mesure (MR)
  • 25 mm
Distance de travail (Sdc ... Sde)
  • 60 ... 85 mm
Champ de vision (@Sdc ... Sde)
  • 20 ... 28 mm
Résolution X (@Sdc ... Sde)
  • 30 .. 40 µm
Résolution Z (@Sdc ... Sde)
  • 5 µm
Protocoles
  • UDP, SDK (C#, C++, .NET, Python)
Contato
OXM200-R05A.001

Artigo nº: 11218413

Laser wavelength
  • Rouge (660 nm)
Measurement range MR
  • 50 mm
Working range (Sdc ... Sde)
  • 100 ... 150 mm
Field of view (@Sdc ... Sde)
  • 48 ... 72 mm
Resolution X (@Sdc ... Sde)
  • 80 ... 120 µm
Resolution Z (@Sdc ... Sde)
  • 8 ... 15 µm
Protocols
  • Profinet (CC-A), Ethernet/IP, Modbus TCP, OPC UA, UDP, IO-Link
Prazo de entrega
a pedido
Contato
OXM200-R10A.002

Artigo nº: 11218602

Laser wavelength
  • Red (660 nm)
Measurement range MR
  • 100 mm
Working range (Sdc ... Sde)
  • 150 ... 250 mm
Field of view (@Sdc ... Sde)
  • 75 ... 125 mm
Resolution X (@Sdc ... Sde)
  • 125 ... 210 µm
Resolution Z (@Sdc ... Sde)
  • 12 ... 18 µm
Protocols
  • Profinet (CC-A), Ethernet/IP, Modbus TCP, OPC UA, UDP, IO-Link
Prazo de entrega
a pedido
Contato
OXP200-R05C.004

Artigo nº: 11218604

Laser wavelength
  • Red (660 nm)
Measurement range MR
  • 50 mm
Working range (Sdc ... Sde)
  • 100 ... 150 mm
Field of view (@Sdc ... Sde)
  • 48 ... 72 mm
Resolution X (@Sdc ... Sde)
  • 80 ... 120 µm
Resolution Z (@Sdc ... Sde)
  • 8 ... 15 µm
Protocols
  • UDP, SDK (C#, C++, .NET, Python)
Prazo de entrega
a pedido
Contato
OXP200-R10C.005

Artigo nº: 11218605

Laser wavelength
  • Rouge (660 nm)
Measurement range MR
  • 100 mm
Working range (Sdc ... Sde)
  • 150 ... 250 mm
Field of view (@Sdc ... Sde)
  • 75 ... 125 mm
Resolution X (@Sdc ... Sde)
  • 125 ... 210 µm
Resolution Z (@Sdc ... Sde)
  • 12 ... 18 µm
Protocols
  • UDP, SDK (C#, C++, .NET, Python)
Contato

Não encontrou o que estava procurando?

Para o topo