• Imagem
  • Nome do produto
  • Nominal strain
  • Dimensions
  • Mechanical mounting
  • Output signal

Filtrar por atributos

Nominal strain

Output signal

Imagem Nome do produto Nominal strain Dimensions Mechanical mounting Output signal
DST53-A102I

Artigo nº: 11244542

Nominal strain
  • 0 ... 1000 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • 4 ... 20 mA
  • IO-Link
Prazo de entrega
disponibilité sur demande
Contato
DST53-A102L

Artigo nº: 11242320

Allongement nominal
  • 0 ... 1000 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Liaison mécanique
  • 4 x M6 Vis
Signal de sortie
  • IO-Link
Contato
DST53-A102P

Artigo nº: 11244540

Allongement nominal
  • 0 ... 1000 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Liaison mécanique
  • 4 x M6 Vis
Signal de sortie
  • mV/V
Contato
DST53-A102U

Artigo nº: 11242299

Allongement nominal
  • 0 ... 1000 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Liaison mécanique
  • 4 x M6 Vis
Signal de sortie
  • ± 10 VDC
  • IO-Link
Contato
DST53-A202I

Artigo nº: 11244544

Nominal strain
  • 0 ... 2000 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 Vis
Output signal
  • 4 ... 20 mA
  • IO-Link
Contato
DST53-A202L

Artigo nº: 11244545

Nominal strain
  • 0 ... 2000 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • IO-Link
Contato
DST53-A202P

Artigo nº: 11244541

Nominal strain
  • 0 ... 2000 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • mV/V
Contato
DST53-A202U

Artigo nº: 11244543

Nominal strain
  • 0 ... 2000 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • ± 10 VDC
  • IO-Link
Contato
DST53-A250I

Artigo nº: 11244457

Nominal strain
  • 0 ... 250 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • 4 ... 20 mA
  • IO-Link
Contato
DST53-A250L

Artigo nº: 11244458

Nominal strain
  • 0 ... 250 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • IO-Link
Contato
DST53-A250P

Artigo nº: 11244459

Nominal strain
  • 0 ... 250 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • mV/V
Contato
DST53-A250U

Artigo nº: 11244456

Nominal strain
  • 0 ... 250 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • ± 10 VDC
  • IO-Link
Contato

Não encontrou o que estava procurando?

Para o topo