• Imagem
  • Nome do produto
  • Measuring range
  • Resolution
  • Accuracy (+25 °C)
  • Interface

Filtrar por atributos

Messbereich

Accuracy (+25 °C)

Interface

Connection

Protection EN 60529

Approvals

Imagem Nome do produto Measuring range Resolution Accuracy (+25 °C) Interface
GIM140R - 1-dimensional, analog Measuring range
  • 0...30°, 0...60°, 0...90°, 0...120°, 0...180°, 0...270°, 0...360°
Resolution
  • 0,2 °
Accuracy (+25 °C)
  • ±0.4°
Interface
  • Analog (4...20 mA / 0.5...4.5 V / 0...10 V)
Contato
GIM140R - 1-dimensional, CANopen® Measuring range
  • 0...360°
Resolution
  • 0.1 °
Accuracy (+25 °C)
  • Typ. ±0.2°
Interface
  • CANopen®
Contato
GIM140R - 2-dimensional, analog Measuring range
  • ±10°/±30°/±45°/±60°
Resolution
  • 0.05 °
Accuracy (+25 °C)
  • ±0.4°
Interface
  • Analog (4...20 mA / 0.5...4.5 V / 0...10 V)
Contato
GIM140R - 2-dimensional, CANopen® Measuring range
  • ±10°/±30°/±45°/±60°
Resolution
  • 0,1 °
Accuracy (+25 °C)
  • Typ. ±0.2°
Interface
  • CANopen®
Contato
GIM500R - 1-dimensional Measuring range
  • 0...90°, 0...120°, 0...180°, 0...270°, 0...360°
Resolution
  • 0,01 ° CANopen®
  • 0,01 ° SAE J1939
  • 12 bit Analog
Accuracy (+25 °C)
  • Typ. ±0.1°
Interface
  • CANopen®
  • SAE J1939
  • Analog (4...20 mA / 0.5...4.5 V / 0...5 V / 0...10 V)
Contato
GIM500R - 2-dimensional Measuring range
  • ±10°/±30°/±45°/±60°/±90°
Resolution
  • 0,01 ° CANopen®
  • 0,01 ° SAE J1939
  • 12 bit Analog
Accuracy (+25 °C)
  • Typ. ±0.1°
Interface
  • CANopen®
  • SAE J1939
  • Analog (4...20 mA / 0.5...4.5 V / 0...5 V / 0...10 V)
Contato
GNAMG Measuring range
  • ±15°/±30°/±60° (two-dimensional)
  • 360° (one-dimensional)
Resolution
  • 0,001 … 1 ° (measuring range 15°, 30°, 60°)
  • 0,1 … 1 ° (measuring range 360°)
Accuracy (+25 °C)
  • ±0.1° (measuring range 15°)
  • ±0.2° (measuring range 30°, 60°, 360°)
Interface
  • CANopen®
  • Profibus-DPV0
Contato

Não encontrou o que estava procurando?

Para o topo