Version: V2.1 | Release Date: 2020-06-15 |
O200.Gx | ||
---|---|---|
Vendor ID | 350 (0x015e) | ![]() |
Vendor Name | Baumer Electric AG | |
Vendor Text | www.baumer.com | |
Vendor URL | http://www.baumer.com | |
Device ID | 201 (0x0000c9) | |
DeviceFamily | O200 | |
Features | ||
Block Parameter | yes | |
Data Storage | yes | |
Profile Characteristic | 0x0001 (Device Profile: Smart Sensor), 0x4000 (Common Application Profile: ?Unknown?), 0x8001 (Function Class: Binary Data Channel), 0x8004 (Function Class: Teach-In Commands) | |
Supported Access Locks | Parameter: no, Data Storage: yes, Local Parameterization: no, Local User Interface: no | |
Communication | ||
IO-Link Revision | V1.1 | |
Transmission Rate | 230400 bit/s (COM3) | |
Minimum Cycle Time | 0.6 ms | |
SIO Mode Supported | yes | |
M-Sequence Capability | PREOPERATE = TYPE_1_V with 8 octets on-request data OPERATE = TYPE_2_V with 2 octets on-request data ISDU supported | |
Device Variant | O200.GP-GW1J.72NV | |
Description | Photoelectric sensor, b/g suppression, Cable/Connector M8 | |
Product ID | 11208513 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | M8 connector | |
- pin 1 | brown; L+ | |
- pin 2 | white; Other; Teach | |
- pin 3 | (light) blue; L- | |
- pin 4 | black; C/Q | |
Device Variant | O200.GP-GW1J.72CV | |
Description | Photoelectric sensor, b/g suppression, Cable/Open | |
Product ID | 11210521 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | M8 connector | |
- pin 1 | brown; L+ | |
- pin 2 | white; Other; Teach | |
- pin 3 | (light) blue; L- | |
- pin 4 | black; C/Q | |
Device Variant | O200.GP-GW1J.72CV/H006 | |
Description | Photoelectric sensor, b/g suppression, Cable/Open | |
Product ID | 11210572 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | M8 connector | |
- pin 1 | brown; L+ | |
- pin 2 | white; Other; Teach | |
- pin 3 | (light) blue; L- | |
- pin 4 | black; C/Q | |
Device Variant | O200.GP-GW1J.72NV/H006 | |
Description | Photoelectric sensor, b/g suppression, Cable/Connector M8 | |
Product ID | 11212696 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | M8 connector | |
- pin 1 | brown; L+ | |
- pin 2 | white; Other; Teach | |
- pin 3 | (light) blue; L- | |
- pin 4 | black; C/Q | |
Device Variant | O200.GP-11226532 | |
Description | Photoelectric sensor, b/g suppression, Cable/Open | |
Product ID | 11226532 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | M8 connector | |
- pin 1 | brown; L+ | |
- pin 2 | white; Other; Teach | |
- pin 3 | (light) blue; L- | |
- pin 4 | black; C/Q | |
Device Variant | O200.GP-GW1J.72NV/B005 | |
Description | Photoelectric sensor, b/g suppression, Cable/Connector M8 | |
Product ID | 11224151 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | M8 connector | |
- pin 1 | brown; L+ | |
- pin 2 | white; Other; Teach | |
- pin 3 | (light) blue; L- | |
- pin 4 | black; C/Q | |
Device Variant | O200.GP-GW1J.72CV/B005 | |
Description | Photoelectric sensor, b/g suppression, Cable/Open | |
Product ID | 11228019 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | M8 connector | |
- pin 1 | brown; L+ | |
- pin 2 | white; Other; Teach | |
- pin 3 | (light) blue; L- | |
- pin 4 | black; C/Q | |
Device Variant | O200.GP-GW1J.72NV/H006_B005 | |
Description | Photoelectric sensor, b/g suppression, Cable/Connector M8 | |
Product ID | 11231206 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | M8 connector | |
- pin 1 | brown; L+ | |
- pin 2 | white; Other; Teach | |
- pin 3 | (light) blue; L- | |
- pin 4 | black; C/Q | |
Device Variant | O200.GP-GW1J.72CV/H006_B005 | |
Description | Photoelectric sensor, b/g suppression, Cable/Open | |
Product ID | 11231205 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | M8 connector | |
- pin 1 | brown; L+ | |
- pin 2 | white; Other; Teach | |
- pin 3 | (light) blue; L- | |
- pin 4 | black; C/Q | |
Device Variant | O200.GP-GW1J.72NV/E022 | |
Description | Photoelectric sensor, b/g suppression, Line spot, Cable/Connector M8 | |
Product ID | 11223791 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | M8 connector | |
- pin 1 | brown; L+ | |
- pin 2 | white; Other; Teach | |
- pin 3 | (light) blue; L- | |
- pin 4 | black; C/Q | |
Device Variant | O200.GP-GW1J.72CV/E022 | |
Description | Photoelectric sensor, b/g suppression, Line spot, Cable/Open | |
Product ID | 11230663 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | M8 connector | |
- pin 1 | brown; L+ | |
- pin 2 | white; Other; Teach | |
- pin 3 | (light) blue; L- | |
- pin 4 | black; C/Q | |
Device Variant | O200.GP-GW1J.72CV/E022_H006 | |
Description | Photoelectric sensor, b/g suppression, Line spot, Cable/Open | |
Product ID | 11230669 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | M8 connector | |
- pin 1 | brown; L+ | |
- pin 2 | white; Other; Teach | |
- pin 3 | (light) blue; L- | |
- pin 4 | black; C/Q | |
Device Variant | O200.GP-GW1J.72NV/E022_H006 | |
Description | Photoelectric sensor, b/g suppression, Line spot, Cable/Connector M8 | |
Product ID | 11230690 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | M8 connector | |
- pin 1 | brown; L+ | |
- pin 2 | white; Other; Teach | |
- pin 3 | (light) blue; L- | |
- pin 4 | black; C/Q | |
Device Variant | O200.GR-GW1J.72NV/E026 | |
Description | Photoelectric sensor, b/g suppression, Cable/Connector M8 | |
Product ID | 11210293 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | M8 connector | |
- pin 1 | brown; L+ | |
- pin 2 | white; Other; Teach | |
- pin 3 | (light) blue; L- | |
- pin 4 | black; C/Q | |
Device Variant | O200.GR-GW1J.72CV/E026 | |
Description | Photoelectric sensor, b/g suppression, Cable/Open | |
Product ID | 11210544 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | M8 connector | |
- pin 1 | brown; L+ | |
- pin 2 | white; Other; Teach | |
- pin 3 | (light) blue; L- | |
- pin 4 | black; C/Q | |
Device Variant | O200.GR-GW1J.72CV/E026_H006 | |
Description | Photoelectric sensor, b/g suppression, Cable/Open | |
Product ID | 11210567 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | M8 connector | |
- pin 1 | brown; L+ | |
- pin 2 | white; Other; Teach | |
- pin 3 | (light) blue; L- | |
- pin 4 | black; C/Q | |
Device Variant | O200.GR-GW1J.72NV/E026_H006 | |
Description | Photoelectric sensor, b/g suppression, Cable/Connector M8 | |
Product ID | 11212635 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | M8 connector | |
- pin 1 | brown; L+ | |
- pin 2 | white; Other; Teach | |
- pin 3 | (light) blue; L- | |
- pin 4 | black; C/Q | |
Device Variant | O200.GR.F-GW1J.72NV/E026 | |
Description | Photoelectric sensor, b/g suppression, Cable/Connector M8 | |
Product ID | 11210291 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | M8 connector | |
- pin 1 | brown; L+ | |
- pin 2 | white; Other; Teach | |
- pin 3 | (light) blue; L- | |
- pin 4 | black; C/Q | |
Device Variant | O200.GR.F-GW1J.72CV/E026 | |
Description | Photoelectric sensor, b/g suppression, Cable/Open | |
Product ID | 11210545 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | M8 connector | |
- pin 1 | brown; L+ | |
- pin 2 | white; Other; Teach | |
- pin 3 | (light) blue; L- | |
- pin 4 | black; C/Q | |
Device Variant | O200.GR.F-GW1J.72CV/E026_H006 | |
Description | Photoelectric sensor, b/g suppression, Cable/Open | |
Product ID | 11210568 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | M8 connector | |
- pin 1 | brown; L+ | |
- pin 2 | white; Other; Teach | |
- pin 3 | (light) blue; L- | |
- pin 4 | black; C/Q | |
Device Variant | O200.GR.F-GW1J.72NV/E026_H006 | |
Description | Photoelectric sensor, b/g suppression, Cable/Connector M8 | |
Product ID | 11212636 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | M8 connector | |
- pin 1 | brown; L+ | |
- pin 2 | white; Other; Teach | |
- pin 3 | (light) blue; L- | |
- pin 4 | black; C/Q | |
Device Variant | O200.GL-GW1J.72NV/F040 | |
Description | Photoelectric sensor, b/g suppression, Laser, Cable/Connector M8 | |
Product ID | 11223758 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | M8 connector | |
- pin 1 | brown; L+ | |
- pin 2 | white; Other; Teach | |
- pin 3 | (light) blue; L- | |
- pin 4 | black; C/Q | |
Device Variant | O200.GL-GW1J.72CV/F040 | |
Description | Photoelectric sensor, b/g suppression, Laser, Cable/Open | |
Product ID | 11230758 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | M8 connector | |
- pin 1 | brown; L+ | |
- pin 2 | white; Other; Teach | |
- pin 3 | (light) blue; L- | |
- pin 4 | black; C/Q | |
Device Variant | O200.GL-GW1J.72NV/F040_H006 | |
Description | Photoelectric sensor, b/g suppression, Laser, Cable/Connector M8 | |
Product ID | 11230773 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | M8 connector | |
- pin 1 | brown; L+ | |
- pin 2 | white; Other; Teach | |
- pin 3 | (light) blue; L- | |
- pin 4 | black; C/Q | |
Device Variant | O200.GL-GW1J.72CV/F040_H006 | |
Description | Photoelectric sensor, b/g suppression, Laser, Cable/Open | |
Product ID | 11230772 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | M8 connector | |
- pin 1 | brown; L+ | |
- pin 2 | white; Other; Teach | |
- pin 3 | (light) blue; L- | |
- pin 4 | black; C/Q | |
Device Variant | O200.GL-GW1J.72NV/F160_B005 | |
Description | Photoelectric sensor, b/g suppression, Laser, Cable/Connector M8 | |
Product ID | 11224978 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | M8 connector | |
- pin 1 | brown; L+ | |
- pin 2 | white; Other; Teach | |
- pin 3 | (light) blue; L- | |
- pin 4 | black; C/Q | |
Device Variant | O200.GL-GW1J.72CV/F160_B005 | |
Description | Photoelectric sensor, b/g suppression, Laser, Cable/Open | |
Product ID | 11230966 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | M8 connector | |
- pin 1 | brown; L+ | |
- pin 2 | white; Other; Teach | |
- pin 3 | (light) blue; L- | |
- pin 4 | black; C/Q | |
Device Variant | O200.GL-GW1J.72NV/F160_H006_B005 | |
Description | Photoelectric sensor, b/g suppression, Laser, Cable/Connector M8 | |
Product ID | 11231156 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | M8 connector | |
- pin 1 | brown; L+ | |
- pin 2 | white; Other; Teach | |
- pin 3 | (light) blue; L- | |
- pin 4 | black; C/Q | |
Device Variant | O200.GL-GW1J.72CV/F160_H006_B005 | |
Description | Photoelectric sensor, b/g suppression, Laser, Cable/Open | |
Product ID | 11230967 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | M8 connector | |
- pin 1 | brown; L+ | |
- pin 2 | white; Other; Teach | |
- pin 3 | (light) blue; L- | |
- pin 4 | black; C/Q | |
Device Variant | O200.GL-GW1J.72NV/E022_F060 | |
Description | Photoelectric sensor, b/g suppression, Laser, Line spot, Cable/Connector M8 | |
Product ID | 11224759 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | M8 connector | |
- pin 1 | brown; L+ | |
- pin 2 | white; Other; Teach | |
- pin 3 | (light) blue; L- | |
- pin 4 | black; C/Q | |
Device Variant | O200.GL-GW1J.72CV/E022_F060 | |
Description | Photoelectric sensor, b/g suppression, Laser, Line spot, Cable/Open | |
Product ID | 11230771 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | M8 connector | |
- pin 1 | brown; L+ | |
- pin 2 | white; Other; Teach | |
- pin 3 | (light) blue; L- | |
- pin 4 | black; C/Q | |
Device Variant | O200.GL-GW1J.72NV/E022_F060_H006 | |
Description | Photoelectric sensor, b/g suppression, Laser, Line spot, Cable/Connector M8 | |
Product ID | 11230775 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | M8 connector | |
- pin 1 | brown; L+ | |
- pin 2 | white; Other; Teach | |
- pin 3 | (light) blue; L- | |
- pin 4 | black; C/Q | |
Device Variant | O200.GL-GW1J.72CV/E022_F060_H006 | |
Description | Photoelectric sensor, b/g suppression, Laser, Line spot, Cable/Open | |
Product ID | 11230774 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | M8 connector | |
- pin 1 | brown; L+ | |
- pin 2 | white; Other; Teach | |
- pin 3 | (light) blue; L- | |
- pin 4 | black; C/Q |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 16 | 16-bit Integer | Measurement Value | ||||||
2 | 8 | 8-bit Integer | Scale | ||||||
3 | 7 | Boolean | Not used | ||||||
5 | 5 | Boolean | SSC4/Counter | ||||||
7 | 3 | Boolean | Alarm | ||||||
8 | 2 | Boolean | Quality | ||||||
10 | 0 | Boolean | SSC1/Distance |
bit offset | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
subindex | 1 | |||||||
element bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
bit offset | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
subindex | 1 | |||||||
element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
bit offset | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
subindex | 2 | |||||||
element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
subindex | 3 | / / / / / / | 5 | / / / / / / | 7 | 8 | / / / / / / | 10 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 1 | Boolean | Find Me | ||||||
2 | 0 | Boolean | Disable Transmitter |
bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
subindex | 1 | 2 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 120 | 8-bit UInteger | ro | Reserved | |||||
2 | 112 | 8-bit UInteger | ro | Master Cycle Time | |||||
3 | 104 | 8-bit UInteger | ro | Min Cycle Time | |||||
4 | 96 | 8-bit UInteger | ro | M-Sequence Capability | |||||
5 | 88 | 8-bit UInteger | 17 | ro | IO-Link Version ID | ||||
6 | 80 | 8-bit UInteger | ro | Process Data Input Length | |||||
7 | 72 | 8-bit UInteger | ro | Process Data Output Length | |||||
8 | 64 | 8-bit UInteger | ro | Vendor ID 1 | |||||
9 | 56 | 8-bit UInteger | ro | Vendor ID 2 | |||||
10 | 48 | 8-bit UInteger | ro | Device ID 1 | |||||
11 | 40 | 8-bit UInteger | ro | Device ID 2 | |||||
12 | 32 | 8-bit UInteger | ro | Device ID 3 | |||||
13 | 24 | 8-bit UInteger | ro | Reserved | |||||
14 | 16 | 8-bit UInteger | ro | Reserved | |||||
15 | 8 | 8-bit UInteger | ro | Reserved | |||||
16 | 0 | 8-bit UInteger | 64 = Teach Apply, 65 = Teach SP1, 66 = Teach SP2, 67 = Teach SP1 TP1, 68 = Teach SP1 TP2, 71 = Dynamic Teach Start, 72 = Dynamic Teach Stop, 79 = Teach Cancel, 130 = Restore Factory Settings | wo | X | Standard Command |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
subindex | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 |
element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
subindex | 9 | 10 | 11 | 12 | 13 | 14 | 15 | 16 |
element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 120 | 8-bit UInteger | Device Specific Parameter 1 | ||||||
2 | 112 | 8-bit UInteger | Device Specific Parameter 2 | ||||||
3 | 104 | 8-bit UInteger | Device Specific Parameter 3 | ||||||
4 | 96 | 8-bit UInteger | Device Specific Parameter 4 | ||||||
5 | 88 | 8-bit UInteger | Device Specific Parameter 5 | ||||||
6 | 80 | 8-bit UInteger | Device Specific Parameter 6 | ||||||
7 | 72 | 8-bit UInteger | Device Specific Parameter 7 | ||||||
8 | 64 | 8-bit UInteger | Device Specific Parameter 8 | ||||||
9 | 56 | 8-bit UInteger | Device Specific Parameter 9 | ||||||
10 | 48 | 8-bit UInteger | Device Specific Parameter 10 | ||||||
11 | 40 | 8-bit UInteger | Device Specific Parameter 11 | ||||||
12 | 32 | 8-bit UInteger | Device Specific Parameter 12 | ||||||
13 | 24 | 8-bit UInteger | Device Specific Parameter 13 | ||||||
14 | 16 | 8-bit UInteger | Device Specific Parameter 14 | ||||||
15 | 8 | 8-bit UInteger | Device Specific Parameter 15 | ||||||
16 | 0 | 8-bit UInteger | Device Specific Parameter 16 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
subindex | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 |
element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
subindex | 9 | 10 | 11 | 12 | 13 | 14 | 15 | 16 |
element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
octet | 0 | |||||||
bit offset | 7 - 0 | |||||||
element bit | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 0 | Boolean | Parameter (write) Access Lock | ||||||
2 | 1 | Boolean | false | Data Storage Lock | |||||
3 | 2 | Boolean | Local Parameterization Lock | ||||||
4 | 3 | Boolean | Local User Interface Lock |
bit offset | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | 4 | 3 | 2 | 1 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 511 - 504 | 503 - 496 | 495 - 488 | 487 - 480 | 479 - 472 | 471 - 464 | 463 - 456 | 455 - 448 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 447 - 440 | 439 - 432 | 431 - 424 | 423 - 416 | 415 - 408 | 407 - 400 | 399 - 392 | 391 - 384 |
octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
bit offset | 383 - 376 | 375 - 368 | 367 - 360 | 359 - 352 | 351 - 344 | 343 - 336 | 335 - 328 | 327 - 320 |
octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
bit offset | 319 - 312 | 311 - 304 | 303 - 296 | 295 - 288 | 287 - 280 | 279 - 272 | 271 - 264 | 263 - 256 |
octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
octet | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 511 - 504 | 503 - 496 | 495 - 488 | 487 - 480 | 479 - 472 | 471 - 464 | 463 - 456 | 455 - 448 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 447 - 440 | 439 - 432 | 431 - 424 | 423 - 416 | 415 - 408 | 407 - 400 | 399 - 392 | 391 - 384 |
octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
bit offset | 383 - 376 | 375 - 368 | 367 - 360 | 359 - 352 | 351 - 344 | 343 - 336 | 335 - 328 | 327 - 320 |
octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
bit offset | 319 - 312 | 311 - 304 | 303 - 296 | 295 - 288 | 287 - 280 | 279 - 272 | 271 - 264 | 263 - 256 |
octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
octet | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 511 - 504 | 503 - 496 | 495 - 488 | 487 - 480 | 479 - 472 | 471 - 464 | 463 - 456 | 455 - 448 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 447 - 440 | 439 - 432 | 431 - 424 | 423 - 416 | 415 - 408 | 407 - 400 | 399 - 392 | 391 - 384 |
octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
bit offset | 383 - 376 | 375 - 368 | 367 - 360 | 359 - 352 | 351 - 344 | 343 - 336 | 335 - 328 | 327 - 320 |
octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
bit offset | 319 - 312 | 311 - 304 | 303 - 296 | 295 - 288 | 287 - 280 | 279 - 272 | 271 - 264 | 263 - 256 |
octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
octet | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 511 - 504 | 503 - 496 | 495 - 488 | 487 - 480 | 479 - 472 | 471 - 464 | 463 - 456 | 455 - 448 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 447 - 440 | 439 - 432 | 431 - 424 | 423 - 416 | 415 - 408 | 407 - 400 | 399 - 392 | 391 - 384 |
octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
bit offset | 383 - 376 | 375 - 368 | 367 - 360 | 359 - 352 | 351 - 344 | 343 - 336 | 335 - 328 | 327 - 320 |
octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
bit offset | 319 - 312 | 311 - 304 | 303 - 296 | 295 - 288 | 287 - 280 | 279 - 272 | 271 - 264 | 263 - 256 |
octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
octet | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 511 - 504 | 503 - 496 | 495 - 488 | 487 - 480 | 479 - 472 | 471 - 464 | 463 - 456 | 455 - 448 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 447 - 440 | 439 - 432 | 431 - 424 | 423 - 416 | 415 - 408 | 407 - 400 | 399 - 392 | 391 - 384 |
octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
bit offset | 383 - 376 | 375 - 368 | 367 - 360 | 359 - 352 | 351 - 344 | 343 - 336 | 335 - 328 | 327 - 320 |
octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
bit offset | 319 - 312 | 311 - 304 | 303 - 296 | 295 - 288 | 287 - 280 | 279 - 272 | 271 - 264 | 263 - 256 |
octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
octet | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 511 - 504 | 503 - 496 | 495 - 488 | 487 - 480 | 479 - 472 | 471 - 464 | 463 - 456 | 455 - 448 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 447 - 440 | 439 - 432 | 431 - 424 | 423 - 416 | 415 - 408 | 407 - 400 | 399 - 392 | 391 - 384 |
octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
bit offset | 383 - 376 | 375 - 368 | 367 - 360 | 359 - 352 | 351 - 344 | 343 - 336 | 335 - 328 | 327 - 320 |
octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
bit offset | 319 - 312 | 311 - 304 | 303 - 296 | 295 - 288 | 287 - 280 | 279 - 272 | 271 - 264 | 263 - 256 |
octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
octet | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 511 - 504 | 503 - 496 | 495 - 488 | 487 - 480 | 479 - 472 | 471 - 464 | 463 - 456 | 455 - 448 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 447 - 440 | 439 - 432 | 431 - 424 | 423 - 416 | 415 - 408 | 407 - 400 | 399 - 392 | 391 - 384 |
octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
bit offset | 383 - 376 | 375 - 368 | 367 - 360 | 359 - 352 | 351 - 344 | 343 - 336 | 335 - 328 | 327 - 320 |
octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
bit offset | 319 - 312 | 311 - 304 | 303 - 296 | 295 - 288 | 287 - 280 | 279 - 272 | 271 - 264 | 263 - 256 |
octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
octet | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | |||||||
bit offset | 7 - 0 | |||||||
element bit | 7 - 0 |
octet | 0 | 1 | 2 | |||||
bit offset | 23 - 16 | 15 - 8 | 7 - 0 | |||||
subindex | 1 | 1 | 1 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | |||||||
bit offset | 7 - 0 | |||||||
element bit | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 0 | 4-bit UInteger | 0 = Idle, 1 = SP1 Success, 2 = SP2 Success, 3 = SP12 Success, 4 = Waiting for Command, 5 = Busy, 7 = Error | Teach State | 0 - Idle, 1 - SP1 Success, 2 - SP2 Success, 3 - SP12 Success, 4 - Waiting for Command, 5 - Busy, 7 - Error | ||||
2 | 4 | Boolean | false = Not Taught, true = Taught | Teach Flag SP1 TP1 | false - Not Taught, true - Taught | ||||
3 | 5 | Boolean | false = Not Taught, true = Taught | Teach Flag SP1 TP2 | false - Not Taught, true - Taught | ||||
4 | 6 | Boolean | false = Not Taught, true = Taught | Teach Flag SP2 | false - Not Taught, true - Taught |
bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
subindex | / / / / / / | 4 | 3 | 2 | 1 | |||
element bit | 3 | 2 | 1 | 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 32 | 32-bit Integer | SP1 | [mm] | |||||
2 | 0 | 32-bit Integer | SP2 | [mm] |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
subindex | 1 | 1 | 1 | 1 | 2 | 2 | 2 | 2 |
element bit | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 24 | 8-bit UInteger | 0 = Normal, 1 = Inverted | Logic | Selects the SSC logic: normal, inverted | ||||
2 | 16 | 8-bit UInteger | 0 = Disabled, 1 = Single Point, 2 = Window | Mode | Selects the SSC switch mode: Disabled, Single Point, Window | ||||
3 | 0 | 16-bit UInteger | 1 = Left Aligned, 2 = Center Aligned, 3 = Right Aligned | Hyst | Selects the hysteresis alignment mode: Left, Center, Right |
octet | 0 | 1 | 2 | 3 | ||||
bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
subindex | 1 | 2 | 3 | 3 | ||||
element bit | 7 - 0 | 7 - 0 | 15 - 8 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 0 | 16-bit UInteger | Quality Value | Represents the excess gain ratio in % |
octet | 0 | 1 | ||||||
bit offset | 15 - 8 | 7 - 0 | ||||||
subindex | 1 | 1 | ||||||
element bit | 15 - 8 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 0 | 16-bit UInteger | Quality Bit Threshold | Sets the threshold for the quality bit which is mapped to the input process data and used for the LED weak signal indication |
octet | 0 | 1 | ||||||
bit offset | 15 - 8 | 7 - 0 | ||||||
subindex | 1 | 1 | ||||||
element bit | 15 - 8 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 0 | 16-bit UInteger | 1000 = Kelvin, 1001 = Celsius, 1002 = Fahrenheit | Temperature | Selection between temperature units |
octet | 0 | 1 | ||||||
bit offset | 15 - 8 | 7 - 0 | ||||||
subindex | 1 | 1 | ||||||
element bit | 15 - 8 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 0 | 8-bit UInteger | 0 = High Speed, 1 = Standard, 5 = High Power | Measurement Mode | Selection between High Speed, Standard and High Power |
octet | 0 | |||||||
bit offset | 7 - 0 | |||||||
subindex | 1 | |||||||
element bit | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 16 | 8-bit UInteger | 1 = Push-Pull Output | Output Circuit | Only Push-Pull supported | ||||
2 | 0 | 16-bit UInteger | 0 = None, 100 = SSC1 - State, 400 = SSC4 - State | Output Mode | Selection between SCC1 and SCC4 Signal source |
octet | 0 | 1 | 2 | |||||
bit offset | 23 - 16 | 15 - 8 | 7 - 0 | |||||
subindex | 1 | 2 | 2 | |||||
element bit | 7 - 0 | 15 - 8 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
2 | 8 | 8-bit UInteger | 0 = Off, 1 = On | Green Mode | On: Power ON( short circuit flashing ); Off: Deactivated | ||||
12 | 0 | 8-bit UInteger | 0 = Off, 1 = On, 2 = Inverted | Yellow Mode | On: State of Pin 4( weak signal flashing ); Inverted: Inverted behaviour; Off: Deactivated |
octet | 0 | 1 | ||||||
bit offset | 15 - 8 | 7 - 0 | ||||||
subindex | 2 | 12 | ||||||
element bit | 7 - 0 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 0 | 8-bit UInteger | Teach Lock Time | Time until qTeach is locked; If 0 qTeach never locks; If 0xFF qTeach always OFF |
octet | 0 | |||||||
bit offset | 7 - 0 | |||||||
subindex | 1 | |||||||
element bit | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 0 | 8-bit UInteger | 2 = Quality Value, 3 = SSC1 Switch Counter, 6 = SSC4 Switch Counter | Source | Process Value Sources: 2: Quality Value, 3: SSC1 Switch Counter, 4: SSC4 Switch Counter |
octet | 0 | |||||||
bit offset | 7 - 0 | |||||||
subindex | 1 | |||||||
element bit | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
31 | 8 | 8-bit UInteger | 3 = SSC1 Switch Counter | SSC4 Source | Select the switch counter that is used as input of SSC4 | ||||
32 | 0 | 8-bit UInteger | 0 = Disabled, 2 = Enabled | SSC4 Auto-Reset Mode | SSC4 Auto-Reset Mode: 0: Disabled, 2: Enabled |
octet | 0 | 1 | ||||||
bit offset | 15 - 8 | 7 - 0 | ||||||
subindex | 31 | 32 | ||||||
element bit | 7 - 0 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
11 | 0 | 16-bit UInteger | Quality Value | Measurement value of the process value channel 2 |
octet | 0 | 1 | ||||||
bit offset | 15 - 8 | 7 - 0 | ||||||
subindex | 11 | 11 | ||||||
element bit | 15 - 8 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 0 | 8-bit Integer | TPO | Used in single point mode to determine SP1 based on the teach-in situation |
octet | 0 | |||||||
bit offset | 7 - 0 | |||||||
subindex | 1 | |||||||
element bit | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 0 | 8-bit UInteger | 0 = XPert Static, 1 = XPress Static, 2 = XPert Dynamic, 3 = XPress Dynamic, 255 = Off | Teach Mode | Teach Mode Procedure |
octet | 0 | |||||||
bit offset | 7 - 0 | |||||||
subindex | 1 | |||||||
element bit | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
2 | 32 | 32-bit UInteger | SSC1 Time | Sets the SSC's release delay time | |||||
32 | 0 | 32-bit UInteger | SSC4 Time | Sets the SSC's release delay time |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
subindex | 2 | 2 | 2 | 2 | 32 | 32 | 32 | 32 |
element bit | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
2 | 32 | 32-bit UInteger | SSC1 Time | Sets the SSC's response delay time | |||||
32 | 0 | 32-bit UInteger | SSC4 Time | Sets the SSC's response delay time |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
subindex | 2 | 2 | 2 | 2 | 32 | 32 | 32 | 32 |
element bit | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
2 | 32 | 32-bit UInteger | SSC1 Time | Sets the SSC's minimal pulse duration time | |||||
32 | 0 | 32-bit UInteger | SSC4 Time | Sets the SSC's minimal pulse duration time |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
subindex | 2 | 2 | 2 | 2 | 32 | 32 | 32 | 32 |
element bit | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 0 | Float32 | Current | Current Device Temperature |
octet | 0 | 1 | 2 | 3 | ||||
bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
subindex | 1 | 1 | 1 | 1 | ||||
element bit | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
2 | 32 | 32-bit UInteger | SSC1 Resetable | SSC1 Resetable Switch Counts | |||||
32 | 0 | 32-bit UInteger | SSC4 Resetable | SSC4 Resetable Switch Counts |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
subindex | 2 | 2 | 2 | 2 | 32 | 32 | 32 | 32 |
element bit | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | 2 | 3 | ||||
bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
element bit | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 32 | 32-bit Integer | SP1 | [counts] | |||||
2 | 0 | 32-bit Integer | SP2 | [counts] |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
subindex | 1 | 1 | 1 | 1 | 2 | 2 | 2 | 2 |
element bit | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 8 | 8-bit UInteger | 0 = Normal, 1 = Inverted | Logic | Selects the SSC logic: normal, inverted | ||||
2 | 0 | 8-bit UInteger | 0 = Disabled, 1 = Single Point, 2 = Window | Mode | Selects the SSC switch mode: Disabled, Single Point, Window |
octet | 0 | 1 | ||||||
bit offset | 15 - 8 | 7 - 0 | ||||||
subindex | 1 | 2 | ||||||
element bit | 7 - 0 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 40 | 16-bit Integer | Lower Limit | Lower limit value | |||||
2 | 24 | 16-bit Integer | Upper Limit | Upper limit value | |||||
3 | 8 | 16-bit UInteger | 1997 = None | Unit code | Unit code value | ||||
4 | 0 | 8-bit Integer | Scale | Scale code value |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | |
bit offset | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | |
subindex | 1 | 1 | 2 | 2 | 3 | 3 | 4 | |
element bit | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | 7 - 0 |
Identification Menu |
---|
V_VendorName |
V_VendorText |
V_ProductName |
V_ProductID |
V_ProductText |
V_ApplicationSpecificTag |
V_FunctionTag |
V_LocationTag |
V_SerialNumber |
V_FirmwareRevision |
V_HardwareRevision |
Identification Menu |
---|
V_VendorName |
V_VendorText |
V_ProductName |
V_ProductID |
V_ProductText |
V_ApplicationSpecificTag |
V_FunctionTag |
V_LocationTag |
V_SerialNumber |
V_FirmwareRevision |
V_HardwareRevision |
Parameter Menu | |||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| |||||||||||||||||||||
| |||||||||||||||||||||
| |||||||||||||||||||||
| |||||||||||||||||||||
| |||||||||||||||||||||
| |||||||||||||||||||||
| |||||||||||||||||||||
| |||||||||||||||||||||
| |||||||||||||||||||||
| |||||||||||||||||||||
|
Diagnosis Menu | |||
---|---|---|---|
V_DeviceStatus | |||
| |||
|
Identification Menu |
---|
V_VendorName |
V_VendorText |
V_ProductName |
V_ProductID |
V_ProductText |
V_ApplicationSpecificTag |
V_FunctionTag |
V_LocationTag |
V_SerialNumber |
V_FirmwareRevision |
V_HardwareRevision |
Parameter Menu | |||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| |||||||||||||||||||||
| |||||||||||||||||||||
| |||||||||||||||||||||
| |||||||||||||||||||||
| |||||||||||||||||||||
| |||||||||||||||||||||
| |||||||||||||||||||||
| |||||||||||||||||||||
| |||||||||||||||||||||
| |||||||||||||||||||||
|
Diagnosis Menu | |||
---|---|---|---|
V_DeviceStatus | |||
| |||
|
Note: This page shows the content of an IODD file transformed into HTML format. In the case of disparity between this and the XML view, the content of the XML file takes precedence.
Created by IODD Viewer V1.1.