Apr 25, 2018

Hygienic pressure sensor PP20H with condensate-resistant measuring cell for increased operating safety
PR_PP20H_IO-Link_7777.jpg
With a condensate-proof measuring cell, excellent temperature and long-term stability, the hygienic pressure sensor PP20H contributes towards process safety even in demanding environments

With a new generation of hygienic pressure sensors in the PP20H family, Baumer closes a gap in its portfolio and also offers an attractively-priced solution for demanding hygienic applications. The sensor has a robust, IP69K-rated stainless steel housing which is designed to handle a variety of applications, and is equipped with a condensate-proof silicon measuring cell. Its scaled pressure range from -1 to 40 bar and wide range of process connections make it extremely versatile. It is available with 4 ... 20 mA signal and IO-Link. It complies with the strict hygiene requirements in the food and pharmaceutical industries and is CIP and SIP-capable.

Thanks to the hermetically-sealed measuring element, the measuring cell is completely insensitive to condensate, even with extreme temperature fluctuations in damp environments. Together with its excellent temperature and long-term stability and high accuracy, the sensor guarantees demanding hygienic processes are monitored, controlled and regulated safely.

This compact pressure sensor covers the wide media temperature range from -20°C to 125°C without requiring a cooling line, providing space-savings in installation. Additionally, a variety of applications can be covered by just one sensor model. This saves on storage and reduces costs.

Several sensors can be simultaneously configured via IO-Link. This simplifies switching point adjustment for different process stages at start-up or batch changes and saves time. Diagnostic data can be instantly called up and evaluated, which increases system availability. 

Press download

Further information

Press contact
In alto