Technical data
General data
Mounting type
  • Quasi-flush
Special type
  • Outdoor design
Measuring distance Sd
  • 0 … 8 mm
Resolution
  • < 0.005 mm (stat.)
  • < 0.01 mm (dynam.)
Repeat accuracy
  • 0.015 mm
Linearity error
  • ± 400 µm
Temperature drift
  • ± 10 % (Full Scale)
Electrical data
Response time (factory characteristic)
  • < 2 ms
Voltage supply range +Vs
  • 15 … 30 VDC
Current consumption max. (no load)
  • 40 mA
Output circuit
  • Analog 4 ... 20 mA
Load resistance +Vs min.
  • < 330 Ohm
Load resistance +Vs max.
  • < 1000 Ohm
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Design
  • Cylindrical threaded
Material (sensing face)
  • PBT
Housing material
  • Brass nickel plated
Dimension
  • 18 mm
Housing length
  • 60 mm
Connection types
  • Connector M12
Tightening torque max.
  • 40 Nm (Front: 28 Nm)
Ambient conditions
Operating temperature
  • -40 … +70 °C
Protection class
  • IP 67

Downloads
Data sheet
Quickstart
CAD

Drawings
Drawings
Connection diagram

Accessories
Peripherals
The selected altAttribute does not exist! ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
The selected altAttribute does not exist! Sensofix series 18

Article no.: 10151658

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
The selected altAttribute does not exist! ZADAP-M18.STANDARD
Mounting bracket series 18

Article no.: 11172096

  • Material: Steel galvanized
The selected altAttribute does not exist! ZADAP-M18.SHORT
Mounting bracket short series 18 (L design)

Article no.: 11171584

  • Material: Steel galvanized
The selected altAttribute does not exist! ZADAP-M18.LONG
Mounting bracket long series 18 (L design)

Article no.: 11172095

  • Material: Steel galvanized
The selected altAttribute does not exist! Mounting rod with mounting plate holder 200 mm

Article no.: 11707685

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod with mounting plate holder 300 mm

Article no.: 11707686

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 200 mm

Article no.: 11707688

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 250 mm

Article no.: 11707697

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod with mounting plate holder 250 mm

Article no.: 11707698

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 300 mm

Article no.: 11707687

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting plate series 500 and ø18 mm

Article no.: 11707699

  • Material: Steel
  • Part of an assembly
The selected altAttribute does not exist! Mounting base

Article no.: 11707702

  • Material: Plastic (PA)
  • Part of an assembly
The selected altAttribute does not exist! Two-way connector

Article no.: 11707703

  • Material: Plastic (PA)
  • Part of an assembly
Connectors and mating connectors
The selected altAttribute does not exist! ESG 34AE0500
Connector M12, 4 pin, straight, 5 m

Article no.: 11087760

  • Connecting cable for Connector type M12
  • 5 m
  • Unshielded
  • Outdoor

The selected altAttribute does not exist! ESG 34AE1000
Connector M12, 4 pin, straight, 10 m

Article no.: 11087761

  • Connecting cable for Connector type M12
  • 10 m
  • Unshielded
  • Outdoor

The selected altAttribute does not exist! ESG 34AE0500G
Connector M12, 4 pin, straight, 5 m, shielded

Article no.: 11087738

  • Connecting cable for Connector type M12
  • 5 m
  • Shielded
  • Outdoor

The selected altAttribute does not exist! ESG 34AE1000G
Connector M12, 4 pin, straight, 10 m, shielded

Article no.: 11087739

  • Connecting cable for Connector type M12
  • 10 m
  • Shielded
  • Outdoor


To the top