Technical data
General data
Type
  • Background suppression
Special type
  • Hygienic design
Sensing distance Tw
  • 50 … 400 mm
Sensing range Tb (at Tw max.)
  • 20 … 400 mm
Sensing range Tb (at Tw min.)
  • 20 … 50 mm
Power on indication
  • LED green
Output indicator
  • LED red
Sensing distance adjustment
  • Teach-in
Approvals/certificates
  • Ecolab
  • Adapted from EHEDG
Light Source
Light source
  • Pulsed red LED
Wave length
  • 660 nm
Electrical data
Response time / release time
  • < 1.8 ms
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 40 mA
Current consumption typ.
  • 35 mA
Voltage drop Vd
  • <2 VDC
Output function
  • Light / dark operate
Output circuit
  • Push-pull
Output current
  • 100 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Width / diameter
  • 19.6 mm
Height / length
  • 52.2 mm
Depth
  • 34.3 mm
Design
  • Rectangular
Housing material
  • Stainless steel 1.4404 (V4A)
Front (optics)
  • PMMA
Connection types
  • Cable 4 pin, 2 m
Ambient conditions
Protection class
  • IP 68/69K & proTect+
Operating temperature
  • -30 … +60 °C
Storage temperature
  • -30 … +70 °C

Downloads
Data sheet
Quickstart
CAD

Drawings
Drawings
Connection diagram

Accessories
Peripherals
The selected altAttribute does not exist! ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
The selected altAttribute does not exist! ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
The selected altAttribute does not exist! HI17-1H
Mounting for sensors in hygienic design Ø 17 mm

Article no.: 11039553

  • Material: Stainless steel V4A
  • EHEDG-certified

To the top