Technical data
General data
Type
  • Background suppression
Sensing distance Tw
  • 22 … 130 mm
Sensing range Tb (at Tw max.)
  • 3 … 130 mm
Sensing range Tb (at Tw min.)
  • 3 … 22 mm
Repeat accuracy
  • < 0.2 mm at laser focus
Power on indication
  • LED green
Light indicator
  • LED yellow
Sensing distance adjustment
  • Mechanical, 5 turn
Distance to focus
  • 40 mm
Suppression of reciprocal influence
  • Yes
Light Source
Light source
  • Pulsed red laser diode
Laser class
  • 2
Wave length
  • 650 nm
Electrical data
Response time / release time
  • < 0.25 ms
Voltage supply range +Vs
  • 11 … 30 VDC
Current consumption max. (no load)
  • 30 mA
Current consumption typ.
  • 25 mA
Voltage drop Vd
  • <1.8 VDC
Output function
  • Light / dark operate
Output circuit
  • NPN
Output current
  • 70 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes, supply only
Mechanical data
Width / diameter
  • 10.4 mm
Height / length
  • 27 mm
Depth
  • 16.3 mm
Design
  • Rectangular
Housing material
  • Plastic (ASA)
Front (optics)
  • PMMA
Connection types
  • Cable 4 pin, 2 m
Ambient conditions
Protection class
  • IP 65
Operating temperature
  • -10 … +50 °C

Downloads
Data sheet
Quickstart
CAD

Drawings
Drawings
Connection diagram
Beam characteristic (typically)
Laser warning

Accessories
Peripherals
ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
10150326
Sensofix series 10 / series 20

Article no.: 10150326

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
10114501
Mounting bracket series 10 (U design)

Article no.: 10114501

  • Material: Steel
10133792
Mounting bracket series 10 (L design)

Article no.: 10133792

  • Material: Steel
10162083
Mounting panel for sensors series 10

Article no.: 10162083

10118798
Mounting bracket series 10

Article no.: 10118798

  • Material: Steel

To the top