Technical data
Dati tecnici - Valori elettrici
Tensione operativa
  • 5 VDC ±5 %
Tip. corrente operativa
  • 100 mA (5 VDC, w/o load)
Sinewave cycles per revolution
  • 1000 … 5000
Segnale di riferimento
  • Impulso zero, ampiezza 90°
Principio di scansione
  • Ottico
Frequenza di uscita
  • ≤160 kHz
Segnale di uscita
  • A 90° B, N + invertito
Livelli di uscita
  • SinCos 1 Vpp
Immunità alle interferenze
  • EN 61000-6-2
Emissione di interferenze
  • EN 61000-6-3
Approvazione
  • UL approval / E217823
Technical data - mechanical design
Grandezza (flangia)
  • ø58 mm
Tipo di albero
  • ø9.52 mm (blind hollow shaft)
  • ø10 mm (blind hollow shaft)
Protection EN 60529
  • IP 65
Operating speed
  • ≤6000 rpm
Operating torque typ.
  • 0.037 Nm
Material
  • Housing: aluminium
  • Flange: aluminium
Operating temperature
  • -20...+85 °C
Relative humidity
  • 95 % non-condensing
Resistance
  • EN 60068-2-6
  • Vibration 10 g, 10-200 Hz
  • EN 60068-2-27
  • Shock 50 g, 11 ms
Connection
  • Connector M23, 12-pin
  • Cable 2 m
Weight approx.
  • 300 g

Downloads
Output switch

Drawings

Accessories
Mounting accessories
Clamp set ø15 mm

Article no.: 10252773

  • Set consists of three eccentric fixing
Adjusting tool

Article no.: 10114450

Hexagon wrench 3 mm

Article no.: 10112431

Connectors and cables
Female connector M23, 12-pin, straight, without cable

Article no.: 10116717

Cables / connectors – Female connector M23, 12-pin, straight, 2 m cable BFF/BFG – Female connector M23, 12-pin, straight, 5 m cable BFF/BFG – Female connector M23, 12-pin, straight, 2 m cable, sine – Female connector M23, 12-pin, straight, 5 m cable, sine – Female connector M23, 12-pin, 2 m cable (Z 130.003) – Female connector M23, 12-pin, 3 m cable (Z 130.004) – Female connector M23, 12-pin, 5 m cable (Z 130.005) – Female connector M23, 12-pin, 10 m cable (Z 130.007) – Female connector M23, 12-pin, 15 m cable (Z 130.M15) Female connector M23, 12-pin, straight, 2 m cable, sine

Article no.: 10130368

Cables / connectors – Female connector M23, 12-pin, straight, 2 m cable BFF/BFG – Female connector M23, 12-pin, straight, 5 m cable BFF/BFG – Female connector M23, 12-pin, straight, 2 m cable, sine – Female connector M23, 12-pin, straight, 5 m cable, sine – Female connector M23, 12-pin, 2 m cable (Z 130.003) – Female connector M23, 12-pin, 3 m cable (Z 130.004) – Female connector M23, 12-pin, 5 m cable (Z 130.005) – Female connector M23, 12-pin, 10 m cable (Z 130.007) – Female connector M23, 12-pin, 15 m cable (Z 130.M15) Female connector M23, 12-pin, straight, 5 m cable, sine

Article no.: 10130369


To the top