Technical data
For the encoder
Voltage supply
  • Encoder supply from the HENQ 1100:
  • Possibility 1) U1 = UB - 1 VDC
  • Possibility 2) U2 = 5 VDC
  • External power supply for the encoder:
  • Possibility 1) U1 = UREG1 = 9...30 VDC
  • Possibility 2) U2 = UREG2 = 5 VDC (with measuring signal looped through)
Consumption typ.
  • 300 mA (encoder supply from the HENQ 1100, limited by polymer fuse)
  • 500 mA (external power supply for the encoder and encoder signal looped through, limited by polymer fuse)
For the HENQ 1100
Voltage supply
  • 9...30 VDC
Ambient temperature
  • -10...+50 °C
Inputs
  • D-SUB connector (female) 15-pin
Outputs
  • D-SUB connector (male) 15-pin
  • RS485 female 9-pin
  • Option: RS232 female 9-pin

Downloads
Data sheet
Operating Manual
Software

Accessories
Connectors and cables
USB → RS485 converter

Article no.: 11064248

  • USB 2.0 to RS485 converter for Laptop and PC
  • USB 1.1 and 2.0 compatibility
  • Supports two-wire RS485 read/write operation
  • Power supply via USB
USB → RS485 converter with connecting cable for DSL

Article no.: 11117345

  • Connecting cable for DSL-RS485 interface
  • USB 2.0 to RS485 converter for Laptop and PC
  • USB 1.1 and 2.0 compatibility
  • Supports two-wire RS485 read/write operation
  • Power supply via USB

To the top