Technical data
Technical data - electrical ratings
Voltage supply
  • 8...36 VDC
Reverse polarity protection
  • Yes
Consumption w/o load
  • ≤40 mA (24 VDC)
Initializing time
  • ≤ 0.5 s after power on
Interface
  • CANopen®
  • SAE J1939
  • Analog (4...20 mA / 0.5...4.5 V / 0...5 V / 0...10 V)
Load resistor
  • ≥1 kΩ / voltage output
  • ≤800 Ω / current output
Measuring range
  • 0...90°, 0...120°, 0...180°, 0...270°, 0...360°
Resolution
  • 0.01 ° CANopen®
  • 0.01 ° SAE J1939
  • 12 bit Analog
Accuracy (+25 °C)
  • Typ. ±0.1°
Temperature coefficient
  • 0.008 °/K
Repeatability
  • ± 0.1 ° (+25 °C)
Sensing rate
  • 1600 Hz
Limit frequency
  • 0.1...25 Hz, 2. order / low-pass filter (Default: 5 Hz)
Interference immunity
  • EN 61000-6-2
  • ECE Reg. No. 10R04
  • ISO 7637-2
  • ISO 11452-2 / ISO 11452-5
Emitted interference
  • EN 61000-6-4
  • ECE Reg. No. 10R04
  • ISO 7637-2 / EN 55025
MTTFd (ISO 13849)
  • High (>100 years)
  • Use in safety functions exclusively based on Application Note and MTTFd reliability prediction (request separately).
Programmable parameters
  • Preset and offset
  • Filter
Diagnostic function
  • Parameter error
Status indicator
  • DUO-LED integrated in housing
Approval
  • UL approval / E63076
Technical data - mechanical design
Dimensions W x H x L
  • 48 x 24 x 52 mm
Protection EN 60529
  • IP 66
  • IP 67
  • IP 68
  • IP 69K
Material
  • Housing: aluminium, coated
Corrosion protection
  • IEC 60068-2-52 Salt mist
  • for ambient conditions CX (C5-M) according to ISO 12944-2
Operating temperature
  • -40...+85 °C (see general information)
Resistance
  • EN 60068-2-6
  • Vibration 20 g, 60-2000 Hz
  • EN 60068-2-27
  • Shock 200 g, 6 ms
Weight approx.
  • 95 g
Connection
  • Flange connector M12, 8-pin
  • Flange connector M12, 5-pin
  • Cable 1 m

Software
Software

Downloads
Data sheet
Quickstart
Software Manual
Brochures / Catalogs
CAD

Accessories
Mounting accessories
Mounting kit 3x M4 x 25 DIN912, A 4.3 DIN125 Mounting kit 3x M4 x 25 DIN912, A 4.3 DIN125

Article no.: 11120131

  • Mounting kit M4 x 25 for GIM500R
Mounting kit 3x M4 x 50 DIN912, A 4.3 DIN125, spacers Mounting kit 3x M4 x 50 DIN912, A 4.3 DIN125, spacers

Article no.: 11189609

  • Mounting kit M4 x 50 / Piggyback for GIM500R
Connectors and cables
Connection cable 5 m shielded with female connector M12, 8-pin, straight (ESG 34FH0500G)

Article no.: 10129332

  • Connection cable shielded with female connector M12, shielding on cap nut
  • Cable length 5 m
  • 8-pin version
  • Cable coating PUR
  • Halogen-free
  • Suitable for flexible cable carriers
  • UL listed, number E315836
Connection cable 10 m shielded with female connector M12, 8-pin, straight (ESG 34FH1000G)

Article no.: 10129333

  • Connection cable shielded with female connector M12, shielding on cap nut
  • Cable length 10 m
  • 8-pin version
  • Cable coating PUR
  • Halogen-free
  • Suitable for flexible cable carriers
  • UL listed, number E315836
Programming accessories
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
USB-to-CAN V2 Adapter

Article no.: 11128719

■ Cost-effective, versatile and extremely reliable
■ High-precision time stamp accuracy
■ High data throughput combined with low latency
■ Native USB 2.0 hi-speed (480 Mbit/s), compatible with USB 1.1 and USB 3.x
■ High-speed CAN connection up to 1 Mbit/s
■ Common driver interface for easy exchange of the PC interface type


To the top