Technical data
Process connection
Instrument connection
  • ISO 2852 (Tri-Clamp), DN 38, Ø 50.5
BCID instrument connection
  • C04
Process connection
  • ISO 2852 (Tri-Clamp), DN 38, Ø 50.5
BCID process connection
  • C04
Material
  • EPDM
Max. process pressure
  • 40 bar
Material properties
Hardness (typical value)
  • 70 °IRHD
Maximum operating temperature
  • 149 °C
Compliance and approvals
Hygiene
  • FDA compliant

Downloads
Operating Manual
Certificates / approvals
3D CAD / CAE

Na szczyt